X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
GGI (General Glass International)
Architectural Glass
CONTACT INFO
101 Venture Way
Secaucus
, NJ
07094-1808
Toll Free:
800-431-2042
Phone:
201-553-1850
http://www.generalglass.com
Request for information
GGI (General Glass International)
Contact Us / RFI
Products similar to GGI (General Glass International)
Custom Glass
American Shower Door, Inc.
BIM
SPECS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Custom Glass
American Shower Door, Inc.
BIM
SPECS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Custom Glass
American Shower Door, Inc.
BIM
SPECS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Sandblast
PRL Glass Systems, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
Ceramic Graphics on Glass Digital Ideas
INKAN Ltd.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Ceramic Graphics on Glass Color Chart
INKAN Ltd.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Architectural Textured Glass
PRL Glass Systems, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
20-45 Minute Fire Protective Glazing with Partial Radiant Heat Protection
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
20-45 Minute Fire Protective Glazing with Partial Radiant Heat Protection
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
20 Minute Fire Protective Glazing
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
60 Minute Fire Resistive Glazing
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
45 Minute Fire Protective/Fire Resistive Glazing
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
90 Minute Fire Resistive Glazing
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
90 Minute Fire Protective Glazing
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
45-120 Minute Clear, Forced Entry and Fire Resistive Rated Glazing
SAFTIFIRST
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to Architectural Glass
[08] Openings
08 42 00 Entrances
08 56 00 Special Function Windows
08 56 88 Interior Insulating Windows
08 80 00 Glazing
08 81 00 Glass Glazing
08 81 13 Decorative Glass Glazing
08 81 26 Interior Glass Glazing
08 83 00 Mirrors
08 83 13 Mirrored Glass Glazing
08 87 26 Bird Control Film
08 88 00 Special Function Glazing
08 88 13 Fire-Resistant Glazing
[10] Specialties
10 11 00 Visual Display Units
10 11 16 Markerboards
10 12 00 Display Cases
10 28 19.16 Shower Doors
[12] Furnishings
12 17 00 Art Glass
12 17 13 Etched Glass
Additional related products
All data & files
AluminTechno JLLC
Storefront System
- ALT SF400
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
LEED
All data & files
INKAN Ltd.
Ceramic Graphics on Glass Digital Ideas
- UltraImage
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Chosen Wood Window Maintenance, Inc.
Single Pane to Dual Pane Transformation
- SLIP™
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Creative Industries, Inc.
Custom Bullet Resistant Solutions
Rated
5
based on
1
product reviews
All data & files
Renin
Mirror: Cassini 24" x 27.5" x 4.7"
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Citadel Architectural Products, Inc.
Water Resistant Glazing Panels
- GlazeGuard® 250 WR
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
ZippyGrid
Storefront Grid Window Wall
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
LEED
All data & files
Gallery System Art Displays
Original Stainless Steel Cable System
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
All data & files
MarShield - Div. of Mars Metal Co.
Lead-Lined Windows and Frames
Rated
5
based on
1
product reviews
SPECS
CATALOGS