The AGS Stainless, Inc. - Cable Rail Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

AGS Stainless, Inc. - Cable Rail
CONTENT
Stainless Steel Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer image

Stainless Steel Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer - Clearview® Glacier

Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer
Rated 5 based on 1 product reviews
Stainless Steel Glass Panel Railing w/ Flat Top Rail  image

Stainless Steel Glass Panel Railing w/ Flat Top Rail - Clearview® Glacier

Glass Panel Railing w/ Flat Top Rail
Rated 5 based on 1 product reviews
Stainless Steel Glass Railing image

Stainless Steel Glass Railing - Clearview® Glacier

Stainless steel frame, components and clamps to receive glass panels. Fabricated with the same attention to detail as our cable railing to ensure an install-ready system arrives at your door.
Rated 5 based on 1 product reviews
Stainless Steel Wood Top Rail w/ Post Stem Reducer  image

Stainless Steel Wood Top Rail w/ Post Stem Reducer - Clearview® Rainier

Wood Top Rail w/ Post Stem Reducer
Rated 5 based on 1 product reviews
Horizontal Bar Top Mount Railing image

Horizontal Bar Top Mount Railing - Clearview® Olympus

Top Mount Railing Option
Rated 5 based on 1 product reviews
Stainless Steel Wood Top Cable Railing image

Stainless Steel Wood Top Cable Railing - Clearview® Rainier

Wood Top Stainless Steel Cable Rail.
Rated 5 based on 1 product reviews
Stainless Steel Round Top Rail w/ Post Stem Reducer image

Stainless Steel Round Top Rail w/ Post Stem Reducer - Clearview® Rainier

Round Top Rail w/ Post Stem Reducer.
Rated 5 based on 1 product reviews
Horizontal Bar Railings image

Horizontal Bar Railings - Clearview® Olympus

Until now, installing horizontal bar railings in your home or office required onsite welding and fabrication. The real trick, however, was the quality of the onsite '"finishing'" of those welds. Our newest railing system changes all that! It is a component-based horizontal bar rail system that is fabricated in its entirety at our factory. We help you design the system; we create all the installation drawings and we do the welding, fabricating and Yes, the finishing. Installation is quick and easy '- requiring a few simple hand tools.
Rated 5 based on 1 product reviews
StarLight, Solar Powered LED Accent Light image

StarLight, Solar Powered LED Accent Light - StarLight

Create a warm lighting welcome and added safety and use for lighting walkways, balconies, garage door jambs, or further customize your ClearviewA® Railing System! Solar Powered LED Accent Light Up to 12 hours of light Three light channels create a unique point of interest Open bottom allows for a dramatic column of light Pre-drilled for easy mounting (hardware included) Kits for mounting to metal are available Highly corrosion-resistant A316 (marine grade), brushed stainless steel shell Rechargeable AAA NiCAD battery included Uses: Path lights Garage door jambs Deck post accents Many more!
Rated 5 based on 1 product reviews
Stainless Steel Round Top Rail Cable Railing image

Stainless Steel Round Top Rail Cable Railing - Clearview® Rainier

Stainless steel frame, cable and components custom-fabricated in our manufacturing plant to meet the unique conditions of your project and shipped ready-to-install to your door. We have a variety of sleek, beautiful, contemporary styles to accommodate the most discriminating tastes.
Rated 5 based on 1 product reviews
Stainless Steel Flat Top Rail w/ Post Stem Reducer image

Stainless Steel Flat Top Rail w/ Post Stem Reducer - Clearview® Rainier

FlatTop Stainless Steel Cable Rail with post stem reducer.
Rated 5 based on 1 product reviews
Stainless Steel Flat Top Cable Railing image
Horizontal Bar Wood Top Railing image

Horizontal Bar Wood Top Railing - Clearview® Olympus

Wood Top Railing Style
Rated 5 based on 1 product reviews
Horizontal Bar Side Mount Railing image

Horizontal Bar Side Mount Railing - Clearview® Olympus

Side Mount Railing Option
Rated 5 based on 1 product reviews
Stainless Steel Glass Railing w/ Post Stem Reducer image

Stainless Steel Glass Railing w/ Post Stem Reducer - Clearview® Glacier

Round Top Glass Rail with post stem reducer.
Rated 5 based on 1 product reviews
Horizontal Bar Round Top Railing image

Horizontal Bar Round Top Railing - Clearview® Olympus

Round Top Railing Style
Rated 5 based on 1 product reviews
Stainless Steel Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer  image

Stainless Steel Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer - Clearview® Glacier

Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer
Rated 5 based on 1 product reviews
Horizontal Bar Flat Top Railing image

Horizontal Bar Flat Top Railing - Clearview® Olympus

Flat Top Railing Style
Rated 5 based on 1 product reviews