KEMPER SYSTEM CANADA, Inc.
6345 Netherhart Road
Unit 4
Mississauga, Ontario
L5T 1B8
Phone: (905) 624-5463
Fax: (905) 624-2840
COELAN Hot Rubberized Asphalt Systems are industry proven solutions for roofing and waterproofing. Designed to be covered with overburden such as plaza decks or vegetative roofs, COELAN Hot Rubberized Asphalt Systems also offer surface finishes with granulated cap sheets or Liquid Flashing Systems to provided that 'finished' look.
COELAN Hot Rubberized Asphalt Systems are constructed in place on the project site, then finished based on the project needs. COELAN Hot Rubberized Asphalt Systems are designed to be placed only on structural concrete roof decks, foundation walls, and other structure concrete architectural elements. The basic assembly consists of reinforced COELAN Hot Rubberized Asphalt covered with a smooth or granulated COELAN Protection Course. Flashings can be accomplished with a reinforced COELAN Neoprene Flashing or using the KEMPER SYSTEM Cold-Liquid Applied Membrane.
While some installations may have toppings slabs or other wearing surfaces installed, COELAN offers specific partners for common overburden systems of patio pavers and vegetative roofs. In addition, COELAN offers insulation and drainage systems that are typically desired in these assemblies.
For over 50 years, Kemper System waterproofing, roofing and surfacing products have been protecting some of the world's most important landmarks and valuable properties. With offices in 10 countries, Kemper System membranes protect over 2 billion square feet of surfaces under the most adverse conditions.
From the top of the Empire State Building to Buckingham Palace to the Alaskan Pipeline, when there is a critical waterproofing, roofing and surfacing challenge, Kemper System delivers the solution.
Waterproofing - Roofing
Kemperol 2K-PUR is a solvent-free, fleece-reinforced and liquid-applied waterproofing system based on polyurethane resin. The odor-free product can be used universally on roof decks, roof gardens, plazas, balconies, terraces and also for indoor areas such as bath rooms, catering kitchens and plant rooms.
It is the ideal waterproofing system for sensitive areas such as nurseries, hospitals, schools or senior citizens' homes. It is not only a solvent-free product, but 80% of the polyalcohols (resins) are obtained from renewable raw materials. Kemperol 2K-PUR is root and rot resistant according to FLL testing and offers a proven performance for 25 years.
Kemperdur TC produces not only multifunctional surfaces, they can be decorative too. Parking decks, driveways, inner courtyards and ramps are just as ideal for this treatment as are balconies, terraces and walkways. Since the multifunctional Kemperdur TC does not contain any solvents it is especially recommended for interior parking decks.
For roofing applications, KEMPEROL® AC Speed FR system can be applied exposed, direct-to-deck, over an insulated assembly, or recover an existing membrane. The self-flashing membrane is ideal for inverted roof applications as there are no seams or termination bars used.
When used for waterproofing, the membrane can be covered with tile, paver, pavement, growing media and other types of approved overburden. Optional KEMPERDUR® AC Traffic Coating allows for additional surfacing of balconies, terraces, walkways and parking decks with the quick-cure performance.
Interior Waterproofing
Kemperol 022 waterproofing membrane is suitable for interior waterproofing applications and can be applied to walls and floors with direct or indirect load and floor drainage. It is ideal for residential and commercial shower pans, bathrooms, water features, kitchens, mechanical rooms and any other wet room areas that require tile application.
STS Coatings
GreatSeal is a line of single component construction sealants designed for use on roofing, doors & windows, masonry, and siding. These premium sealants are 100% solids, no solvents low VOC's and is specially formulated for application in damp, dry or cold job-site conditions at temperatures down to 40 degrees F. GreatSeal sealants adhere to the majority of construction surfaces without the need for a primer.
COELAN Coatings and Hot Rubberized Asphalt
COELAN Hot Rubberized Asphalt Systems are industry proven solutions for roofing and waterproofing. Designed to be covered with overburden such as plaza decks or vegetative roofs, COELAN Hot Rubberized Asphalt Systems also offer surface finishes with granulated cap sheets or Liquid Flashing Systems to provided that 'finished' look.
COELAN Hot Rubberized Asphalt Systems are constructed in place on the project site, then finished based on the project needs. COELAN Hot Rubberized Asphalt Systems are designed to be placed only on structural concrete roof decks, foundation walls, and other structure concrete architectural elements. The basic assembly consists of reinforced COELAN Hot Rubberized Asphalt covered with a smooth or granulated COELAN Protection Course. Flashings can be accomplished with a reinforced COELAN Neoprene Flashing or using the KEMPER SYSTEM Cold-Liquid Applied Membrane.
While some installations may have toppings slabs or other wearing surfaces installed, COELAN offers specific partners for common overburden systems of patio pavers and vegetative roofs. In addition, COELAN offers insulation and drainage systems that are typically desired in these assemblies.
Applications
Kemper SystemIs monolithic, seamless, rot and root resistant membranes can accommodate virtually any roof landscaping design offering long-term peace-of-mind solutions for extensive landscaped green roof overburdens.
With its ability to receive up to 2 feet of soil, growing media design options for extensive or intensive applications are greatly expanded. A Kemper System Eco-Roof roof acts as a thermal blanket to the buildingIs roof and reduces energy costs for both heating and cooling.
|
Kemper System membranes can be installed on any new roof with direct application to plywood, concrete and metal. Kemper System products consist of up to 80% renewable resources including recycled fibers, making them an ideal, environmentally-safe solution. In addition Kemper System's odor- and solvent-free products eliminate environmental issues with building occupants.
Due to its tenacious bond strength and seamless performance properties, Kemper products are ideal for flashing any difficult architectural element or configuration. Kemper System membranes also are unaffected by ponding water and ice conditions, ideal for dead level decks. They can be used in conjunction with a wide range of built-up roof and insulation assemblies.
In addition, the waterproofing membrane withstands the dimensional changes associated with dissimilar materials and offers excellent protection for cornices, ledges and water tables without compromising aesthetics. Kemper's aggregate surfacing and colored quartz blend with transparent finish can flawlessly Imitate and preserve the original look of the building or structure)
Kemper System's products are cold-liquid applied, thus eliminating the need of torches and kettles. In addition, Kemper System products consist of up to 80% renewable resources along with recycled fibers making them an ideal, environmentally-safe solution.
Kemper System is ideal for flashing any difficult architectural element or configuration. Our membranes also are unaffected by ponding water and ice conditions while remaining permanently resilient to compensate for movements in the structure due to thermal expansion of different materials. Where the competitorIs systems typically fail; Kemper System ensures long-term protection at all transitions, penetrations and terminations.