The Pacific Stair Corporation Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Pacific Stair Corporation
CONTENT
100 Series Two-Line Rail image

100 Series Two-Line Rail

Pacific Stair Corporation's 100 Series Two-Line Rail is a rail system typically used in industrial, mechanical, barrier, and site rail applications. This style of rail provides customers a very economical solution when building code allows.
Rated 5 based on 1 product reviews
200 Series Pipe Rail  image

200 Series Pipe Rail

Pacific Stair Corporation's 200 Series Pipe Rail is an affordable six-line rail without sacrifice of quality. Our Pipe Rail is an industry standard rail design.
Rated 5 based on 1 product reviews