The Metacrylics Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Acrylic White Cool Roof Top Coats image

Acrylic White Cool Roof Top Coats - Metacrylics®

Why Metacrylics Fluid Applied? Metacrylics acrylic coatings offer a fully adhered monolithic sustainable ™Cool Roof™ solution. Metacrylics acrylic coatings are uniquely formulated with the highest quality ingredients to provide maximum energy efficiency and longevity. The protective membrane reduces roof and interior temperatures, reduces thermal shock and protects the roof from harsh environmental elements and ponding water. Metacrylics coatings can virtually halt the degradation and aging of the original roof system, eliminating the need for costly repairs, tear-offs and landfill waste. No Zinc Oxide The Environmental Protection Agency (EPA) has identified zinc oxide as a hazardous waste material. Metacrylics acrylic coatings are formulated without using zinc oxide and other hazardous chemicals. By avoiding the use of zinc oxide, Metacrylics acrylic coatings provide™ Better adhesion in ponding conditions Reduced chalking to prevent the premature breaking down of the coating Added fungicides for increased mold and mildew resistance Withstands Ponding Water Because of the durability of Metacrylics acrylic coatings, there is no warranty exclusion for ponding. Unlike most acrylic coatings, Metacrylics was formulated to withstand ponding water. Although acrylic is water based, no Metacrylics formulation is thinned down with added water or plasticizers to artificially enhance the product™s flexibility. Quality Is Never Sacrificed Metacrylics uses the finest grade 5-part polymer resin and titanium dioxide available, along with other high quality ingredients. All products are manufactured under strict quality control, with samples monitored by UL to ensure they meet quality standards set by ICBO and Metacrylics. Easy Application All Metacrylics acrylic coatings can be sprayed or applied with a brush or roller on a wide range of surfaces. See a list of applications here. Depending on the condition of the existing roof, a Metacrylics acrylic coating can either be reinforced with polyester fabric or applied without any reinforcement.
Rated 5 based on 1 product reviews
Metacrylics Extreme Weather Acrylic Coating image

Metacrylics Extreme Weather Acrylic Coating

Metacrylics Extreme Weather acrylic coating has 40 years of proven performance as an energy efficient, monolithic roofing system. Formulated with advanced acrylic polymers and without hazardous waste materials like zinc oxide, Metacrylics Extreme Weather acrylic is the leading sustainable cool roof solution. Metacrylics Extreme Weather is formulated with the finest grade acrylic resins and meets strict quality control standards. Due to its proven longevity in the field, Extreme Weather has renewable warranty options up to 30 years. Metacrylics does not use zinc oxide in its formulations. In addition to providing an environmentally friendly product, no zinc oxide means better adhesion in ponding conditions, reduced chalking, and the ability to add in fungicides for mold and mildew prevention. Metacrylics Extreme Weather: Better performance Better durability Withstands ponding Data Sheet MSDS Sheet
Rated 5 based on 1 product reviews
Metacrylics Contractor Grade Acrylic Membrane image

Metacrylics Contractor Grade Acrylic Membrane

Metacrylics Contractor Grade Acrylic is formulated without zinc oxide and with high grade polymers and titanium to provide a durable protective membrane that reflects heat and UV rays. Contractor Grade produces a fully adhered, monolithic membrane that protects the roof from harsh environmental elements like ponding water, and helps to reduce the temperatures of the roof and interior. Metacrylics does not use zinc oxide in its formulations. In addition to providing an environmentally friendly product, no zinc oxide means better adhesion in ponding conditions, reduced chalking, and the ability to add in fungicides for mold and mildew prevention. Metacrylics Contractor Grade: Solid adhesion Solid durability Competitive reflectivity Data Sheet MSDS Sheet
Rated 5 based on 1 product reviews