Ironwood toilet partitions can be built with Logos engraved, inlaid, applied, or printed as a custom laminate. Logos may be added to doors, panels, screens, or pilasters. Only bathroom stalls built from plastic laminate and phenolic materials can have Logos applied. Logos are a great way to individualize restroom compartments.
Ironwood Product Expert
Joe Bowers
Bathroom Partition Manufacturing Expert
7 Years expertise
Direct phone number: 360-965-6610
Email: joe.bowers@ironwood-mfg.com
Toilet Partitions
Ironwood wood veneer toilet partitions with Zero Sightline are a subtle option for beauty and privacy. May not be suitable for heavy use.
All Gender (Gender-Neutral) partitions provide the highest levels of privacy while maintaining beauty and style. This system of stalls presents no door or wall gaps. Doors and panels can be built to within 1" of the floor using supporting floor pedestals. Transoms and panels can be built to within 1" of the ceiling. Can be combined with other upgrades, such as, moldings, louvers, door lites.
Ironwood toilet partitions made from Wood Veneer are available in all industry-standard configurations. A large selection of wood species and cuts are available. Bathroom stalls from Wood Veneer can be built with either vertical grain or horizontal grain orientation. Wood Veneer can be left unfinished, clear coated, or stained to match. Wood Veneer is a natural way to enhance restroom compartments.
Ironwood Door Lite toilet partitions are available in all industry-standard configurations. Door Lite toilet partitions are offered with a variety of acrylic inserts. Inserts are available from 3form, Lumicor, ATI Decorative Laminates, and others. Door Lite bathroom stalls can be constructed from many materials, including wood veneer, high pressure laminate, and compact laminate (phenolic). Door Lites add an extra element of luxury and originality for restroom compartments.
Ironwood toilet partitions with Captured Panels are available in all industry-standard materials and configurations. Doors are stile and rail construction. Captured Panel stall inserts can be constructed from many materials, including wood veneer, high pressure laminate (HPL), compact laminate (phenolic), dECOLeather, Chemetal, bead board and other creative ideas. The addition of mid-rails or full height (oversize) 84" tall Captured Panel doors can add interest and beauty to restroom compartments.
Ironwood toilet partitions with Molding are available in all industry-standard configurations and most materials. Molding may be added to the front and/or back of doors, panels, and even support pilasters. Profiles may be chosen from Ironwood's standard designs or your custom profile. Bathroom stalls may be configured with stained, painted, or laminated Molding. Molding is a relatively inexpensive way of upscaling restroom compartments.
Ironwood toilet partitions made from Solid Surface materials are available in a wide variety of colors and patterns. Solid Surface bathroom stalls are impact resistant, easily repaired, and suitable for high moisture environments. All components are 1" thick for structural strength, while displaying a continuous, uniform, smooth face. Solid Surface restroom compartments present bold, lustrous design opportunities with colors from Corian, HI-MACS, and others.
Ironwood toilet partitions made from engineered Stone are impact resistant and may be suitable for high moisture environments. Engineered Stone finishes range from a polished reflective finish to a honed, matte finish. Material selections are available from companies, such as, Silestone, Caesarstone, Zodiak, Pental and Cambria. Engineered Stone restroom compartments convey a permanent, natural elegance all on their own.
Ironwood wood veneer toilet partitions with Louver doors are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.
Ironwood compact laminate toilet partitions with Louver doors provide a durable material suitable for high moisture environments. May not be homogeneous in color.
Ironwood wood veneer toilet partitions with Door Lite inserts are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.
Ironwood compact laminate toilet partitions with Door Lite inserts provide a durable material suitable for high moisture environments. May not be homogeneous in color.
Ironwood wood veneer toilet partitions with Molding are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.
Ironwood compact laminate toilet partitions with Molding provide a durable material suitable for high moisture environments. May not be homogeneous in color.
Ironwood Zero Sightline toilet partitions have overlapping doors and pilasters, resulting in a seamless appearance with no visible gaps when the door is closed. The Zero Sightline feature is available in all materials and adds increased privacy to restroom compartments.
Ironwood toilet partitions with Louver doors and panels are available in all industry-standard configurations. Ironwood doors are stile and rail construction with 2.25" louvered slats. Bathroom stalls with Louver doors can be manufactured from wood veneer, high pressure laminate or compact laminate (phenolic). The addition of a mid-rail or full height (oversize) 84" tall door with louvers can be a beautiful enhancement to restroom compartments.
Ironwood solid surface toilet partitions with Zero Sightline are beautiful, easy to maintain and suitable for wet areas. A wide variety of colors, patterns, and finishes are available from several manufacturers.
Ironwood compact laminate toilet partitions with Zero Sightline provide a smart and durable material suitable for high moisture environments.
Ironwood engineered stone toilet partitions with Zero Sightline provide a durable, impact resistant material suitable for high moisture environments. An elegant material with a uniform pattern throughout.
Full Height toilet partitions are available in all industry-standard configurations. Ceiling hung versions, however, require pedestal supports. Full Height bathroom stalls can be built to almost any size. This large version of toilet stalls offers greater privacy and elegance to compartments.
Ironwood toilet partitions with Inlay are available with partitions made with wood veneer, solid surface, compact laminate and plastic laminate. Inlay accents can be made from acrylics (3form, Lumicor, ATI Decorative Laminates), wood veneer, and plastic laminate. Inlay doors can add interest and beauty to restroom compartments.
Ironwood wood veneer toilet partitions with Inlay are a unique, beautiful option for traditional styled bathroom doors.May not be suitable for heavy use.
Ironwood toilet partitions can be built with Logos engraved, inlaid, applied, or printed as a custom laminate. Logos may be added to doors, panels, screens, or pilasters. Only bathroom stalls built from plastic laminate and phenolic materials can have Logos applied. Logos are a great way to individualize restroom compartments.
Ironwood toilet partitions can be engraved using standard or custom designs.Engraving can be applied to doors, panels, screens, transoms or pilasters without exposing the material core. Engraving is a cost-effective enhancement to restroom
Ironwood wood veneer toilet partitions with Engraving add a beautiful accent option for unique bathroom doors and partitions. May not be suitable for heavy use.
Ironwood wood veneer toilet partitions with Engraving are a distinctive, custom option for bathroom doors and partitions. May not be suitable for high moisture areas.
Ironwood compact laminate toilet partitions with Engraving are a durable and attractive material suitable for high moisture and high traffic areas.
Ironwood toilet partitions can be manufactured in Custom Shapes, creating a limitless range of possibilities for design. Custom shaping can be done with all Ironwood bathroom stalls materials except stone. All components can be shaped, however some configurations may preclude shaping specific areas of a component. Custom Shape restroom compartments are a shapely way to make a statement.
Ironwood toilet partitions made from HDPE Plastic are available in 100% post-consumer recycled plastic as well as virgin plastic. LEED points are available for this material. Over 60 homogeneous color options exist. Plastic bathroom stalls are suitable for high traffic, wet, and rough use areas. They are only offered in headrail braced and floor to ceiling configurations. These are beautiful and responsible restroom compartments.
Ironwood toilet partitions made with Plastic Laminate are available in over 600 colors. FSC, CARB 1, and CARB 2 cores available. LEED points are available for this material. These bathroom stalls have a 3-year warranty. They are offered in all industry-standard configurations. Plastic Laminate restroom compartments are a beautiful, inexpensive choice.
Ironwood toilet partitions made from Compact Laminate are available in over 600 colors. They are class B fire rated, upgradeable to class A. These bathroom stalls have a 10-year warranty and are suitable for high traffic, wet, and rough use areas. They are offered in all industry-standard configurations. Compact Laminate restroom compartments are a lasting, beautiful choice.
Ironwood toilet partitions made from Solid Core Phenolic are available in 8 homogeneous colors. LEED points are available for this material. These bathroom stalls have a 10-year warranty and are suitable for high traffic, wet, and rough use areas. They are offered in all industry-standard configurations. Phenolic restroom compartments are a beautiful, easily maintained choice.
Ironwood toilet partitions made with Custom Plastic Laminate or Compact Laminates can be used to display any image, such as photos, drawings, or text, on partition components. This can be a good alternative for designs that are too complex or finely detailed to be engraved. These bathroom stalls are offered in all industry-standard configurations. Custom Plastic Laminates or Compact Laminates make for completely unique restroom compartments.
Ironwood privacy screens are commonly used to eliminate sightlines between urinals. Screens are a low-cost option to solve a wide variety of sightline issues. Can be manufactured from all industry-standard materials. Wall hung or post supported styles are available.