Access Products / Ecoglo
CONTENT

Ecoglo Step Edge Contrast Strips and Nosing - Ecoglo®

Ecoglo Photoluminescent Products are designed to provide path marking solutions for emergency egress; stadiums, and theatres. Ecoglo products meet the compliance standards required for photoluminescent performance (UL, ULC and IFC) and complianceProducts Available in USAProducts Available in Canada (English)Products Available in Canada (French)Ecoglo photoluminescent step edge products provide step edge visibility and enhance egress speed in all light conditions. Ecoglo has a wide range of products available for different stairs finishes including concrete, metal, carpet, tile and more. standards for accessible design (ISO).
Rated 5 based on 1 product reviews

Handrail Markings

Products Available in USAProducts Available in Canada (English)Products Available in Canada (French) Handrail Markings within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.IBC/IFC 2015 section 1025.2.3NYC LL 141 Section 1024.2.3NYC LL26 RS 6.1 Section 2.2.3NFPA 101 section 7.2.2.5.5.3In Canada ULC590S
Rated 5 based on 1 product reviews

Photoluminescent Perimeter Markings

Products Available in USAProducts Available in Canada (English)Products Available in Canada (French) Ecoglo Photoluminescent guidance strips can be used in a variety of applications to provide path marking in black out conditions.Photoluminescent guidance is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.IBC/IFC 2015 section 1025.2.3NYC LL 141 Section 1024.2.3NYC LL26 RS 6.1 Section 2.2.3NFPA 101 section 7.2.2.5.5.3In Canada ULC590S
Rated 5 based on 1 product reviews

Photoluminescent Obstruction Markings

Products Available in USAProducts Available in Canada (English)Products Available in Canada (French) Photoluminescent guidance within interior exit stairways of highrise buildings are required by the following building and fire codes and standards.IBC/IFC 2015 section 1025.2.3NYC LL 141 Section 1024.2.3NYC LL26 RS 6.1 Section 2.2.3NFPA 101 section 7.2.2.5.5.3In Canada ULC590S
Rated 5 based on 1 product reviews

Photoluminescent Floor Identification Signs (FID)

Products Available in USAProducts Available in Canada (EnglishProducts Available in Canada (French) Photoluminescent FID is required within interior exit stairways of highrise buildings are required by the following building and fire codes and standards.IBC/IFC 2015 section 1025.2.3NYC LL 141 Section 1024.2.3NYC LL26 RS 6.1 Section 2.2.3NFPA 101 section 7.2.2.5.5.3In Canada ULC590S
Rated 5 based on 1 product reviews

Photoluminescent Directional Signage (Pathway Marking Signage, Running man)

Products Available in USAProducts Available in Canada (English)Products Available in Canada (French) Photoluminescent Directional Signage is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.IBC/IFC 2015 section 1025.2.3NYC LL 141 Section 1024.2.3NYC LL26 RS 6.1 Section 2.2.3NFPA 101 section 7.2.2.5.5.3In Canada ULC590S
Rated 5 based on 1 product reviews

Door Hardware Markings

Products Available in USA.Products Available in Canada (English)Products Available in Canada (French)Photoluminescent Door Hardware Marking is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.IBC/IFC 2015 section 1025.2.3NYC LL 141 Section 1024.2.3NYC LL26 RS 6.1 Section 2.2.3NFPA 101 section 7.2.2.5.5.3In Canada ULC590S
Rated 5 based on 1 product reviews

Express Pathmarking Series

Ecoglo express pathmarking series offer a lower cost solution to meet the requirements of building and Fire codes requirement luminescent egress markings. The express pathmarking series of products are cut using hand shears and install easily using the 3M tape on the base. The aggressive 3M double sided tape and the rigidity of the products result in a strong installation
Rated 5 based on 1 product reviews

Photoluminescent Tapes

Note: The G250F-LL141 includes markings required by NYC LL141 and LL26. G250R G250F-LL141 G300F-OB OB20025
Rated 5 based on 1 product reviews

Non-Slip Strips

N20 SeriesN30 Series
Rated 5 based on 1 product reviews

Non-Slip Flat Stair Nosings

F4-N20F5B-N20F6-N20F7-N30F8-N30RF7-N30 RF5-N30
Rated 5 based on 1 product reviews

Non-Slip Cast-In-Place Stair Nosings

S10-N30S2-N30S3-NS4-N30
Rated 5 based on 1 product reviews

Non-Slip Carpet Stair Nosing

C4-N20 C5-N20 RC4-N30 RC5-N30
Rated 5 based on 1 product reviews

Non-Slip Tile Nosings

M4.10-N30M4.125-N30
Rated 5 based on 1 product reviews

Non-Slip Resilient Tile Nosings

RF7B-N30RF7C-N30
Rated 5 based on 1 product reviews

Aisle Markers

E20 Series non-slip glow strip is designed for installation onto flat steps and corridors. The ecoglo™ E20 Series is designed to be visible for several hours after the lights go out, having been charged from overhead or natural lighting.
Rated 5 based on 1 product reviews

Seat Markers

Rated 5 based on 1 product reviews

Exit Signs - Ecoglo®

The Ecoglo® EX Standard Series Photoluminescent Exit Signs are the favored solution to ensuring that your facility is equipped with the safest backup technology in an emergency. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light. If requested, the EX Standard Series signs come with a clear anodized aluminum frame and a universal mounting kit that guarantee the most efficient installation procedure for any location. Ecoglo® Photoluminescent EX standard series signs are rugged, require no electricity, reduce maintenance costs and as a result, provide the lowest life cycle costs available for an exit sign. LEED points qualified for energy conservation and sustainability.Products Available in USAProducts Available in Canada (English)Products Available in Canada (French)
Rated 5 based on 1 product reviews