The Ecoglo® EX Standard Series Photoluminescent Exit Signs are the favored solution to ensuring that your facility is equipped with the safest backup technology in an emergency. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light. If requested, the EX Standard Series signs come with a clear anodized aluminum frame and a universal mounting kit that guarantee the most efficient installation procedure for any location. Ecoglo® Photoluminescent EX standard series signs are rugged, require no electricity, reduce maintenance costs and as a result, provide the lowest life cycle costs available for an exit sign. LEED points qualified for energy conservation and sustainability..
- Products Available in USA
- Products Available in Canada (English)
- Products Available in Canada (French)
EX Series Exit Sign Installation Guide
Photoluminescent Egress Pathmarkings
Ecoglo® uses a patented manufacturing process to produce a wide range of luminous egress path marking products to provide a visibly better solution for all your pathfinding needs. Our photoluminescent stair nosings provide step-edge contrast while increasing slip-resistance and providing excellent step-edge visibility in all lighting conditions. Our full range of code compliant photoluminescent egress path markings ensures there's a solution for every building.
Obstruction Markings Installation Guide
Photoluminescent Stair Nosings
Like Ecoglo's other luminescent stair nosings, our flat stair nosings enhance egress speeds by providing step edge visibility.
Our luminous stair nosings can be installed on a variety of substrates including concrete, tiles, steel, checker plate, resilient flooring as well as thin carpeted stairs, using adhesive and mechanical fasteners or adhesive only.
F3-G Data Sheet
F4-E20 Data Sheet
F5101 Data Sheet
F5B-E20 Data Sheet
F6-E20 Data Sheet
RF7-E40 Data Sheet
RF5-E30 Data Sheet
Ecoglo's cast in place stair nosings significantly reduce the risk of slip and fall accidents. Apart from enhancing step edge visibility, this line of luminous stair nosings is installed flush with the concrete surface. By installing these products into wet-set concrete, there is a smooth transition between product and stair, creating a safer step.
S10-E3O Data Sheet
S10-E40 Data Sheet
S2-E30 Data Sheet
S2-E40 Data Sheet
S3-G Data Sheet
S4-E30 Data Sheet
Designed with carpeted stairways and facilities in mind, Ecoglo®'s Photoluminescent Carpet Stair Nosings provides fail-safe egress instructions and clear step edge visibility that will make your evacuation protocols more efficient. This makes our carpet stair nosings the ideal product for stairways required by code to have luminous path markings.
C5-E20 Data Sheet
RC4-E30 Data Sheet
RC5-E30 Data Sheet
RC5-E40 Data Sheet
Ecoglo's tile nosings are available in two different sizes, to ensure a luminous stair nosings that works with your property and enhances egress speeds. The M4.10 tile nosings profile is compatible with tiles that are between 3/16" and 11/32" and the M4.125 tile nosing profile is compatible with tiles that are between 3/8" and 1/2".
T Series Guidance Strip Installation Guide
T Series Guidance Threshold Strip Installation Guide
M4.10-E30 Data Sheet
M4.10-E40 Data Sheet
M4.125-E30 Data Sheet
M4.125-E40 Data Sheet
This range of Ecoglo's photoluminescent stair nosings has been expertly engineered to install flush with resilient, or vinyl flooring. Our resilient flooring nosings are the perfect choice for any stairs with thin floor materials.
Photoluminescent Stair Nosing - Contrast Strips
Ecoglo's luminous strips for stairs can be installed on concrete, wood and metal stairs. Using Ecoglo's recommended premium polyurethane adhesive, these photoluminescent strips can be permanently installed in any stairs that are required by code to have luminous egress path markings. The strength of the adhesive and rigidity of the product results in a safe, reliable, long-lasting installation.
E30 Series Data Sheet
E40 Series Data Sheet
E4073 Data Sheet
Photoluminescent Handrail Egress Markings
Photoluminescent Perimeter Markings
Ecoglo's photoluminescent egress path markings can be used in a variety of applications to provide visibility in low light conditions. These code compliant photoluminescent strips can be either floor mounted, or wall mounted, and are used to mark the perimeter of any space, safely guiding patrons out of your building in the case of a power outage. Ecoglo's reliable, fail-safe photoluminescent perimeter markings enhance egress speeds and provide excellent visibility in all lighting conditions.
Ecoglo Photoluminescent guidance strips can be used in a variety of applications to provide path marking in black out conditions.
Photoluminescent guidance is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.
G Series With Fasteners Installation Guide
Photoluminescent Obstruction Markings
Obstruction markings are a critical aspect of egress systems, and Ecoglo's line of photoluminescent strips and glow in the dark tape are the failsafe options you can trust. Obstruction demarcation allows patrons to confidently exit your building safely, removing worries about tripping or running into anything.
Charged by artificial or natural light, Ecoglo's photoluminescent strips and glow in the dark tape provide a steady, long-lasting glow, easily followed in any lighting condition.
OB20025 Data Sheet
G250R-OB (-C) Data Sheet
G300F-OB Data Sheet
Photoluminescent guidance within interior exit stairways of highrise buildings are required by the following building and fire codes and standards.
G300F-OB Obstruction Tape Installation Guide
Photoluminescent Express Pathmarking Series
Ecoglo's line of express path marking products provide excellent visibility in exit paths which may be difficult to navigate in emergency conditions. Our photoluminescent strips and luminous egress path markings always turn on, even if back up lighting fails.
In addition to being completely fail safe, Ecoglo photoluminescent markings cut through shadows, enabling quicker egress speeds.
Our express pathmarking series offers a cost-effective solution to meeting the requirements of building and fire codes, requiring luminescent egress markings.
G250R-H & G300RS -H
G250R & G300RS
G250R Installation Guide
G250R-H Installation Guide
G250R-H Data Sheet
G300RS-H Data Sheet
G250R Data Sheet
G300RS Data Sheet
Ecoglo Photoluminescent tapes are the industry leader for performance and durability. Ecoglo tapes have a scratch resistant surface and an aggressive adhesive for maximum bonding strength.
Note:
Photoluminescent tapes require a smooth and clean surface for proper adhesion. Ecoglo recommends a test installation on each installation surface to test adhesion before beginning the installation.
Ecoglo does not recommend using photoluminescent tape for step edge markings.
G250F Tape Installation Guide
G300F-OB Obstruction Tape Installation Guide
Photoluminescent Emergency Exit Signs
The Ecoglo® EX Standard Series Photoluminescent Exit Signs are the favored solution to ensuring that your facility is equipped with the safest backup technology in an emergency. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light. If requested, the EX Standard Series signs come with a clear anodized aluminum frame and a universal mounting kit that guarantee the most efficient installation procedure for any location. Ecoglo® Photoluminescent EX standard series signs are rugged, require no electricity, reduce maintenance costs and as a result, provide the lowest life cycle costs available for an exit sign. LEED points qualified for energy conservation and sustainability..
- Products Available in USA
- Products Available in Canada (English)
- Products Available in Canada (French)
EX Series Exit Sign Installation Guide
The Hybrid Exit Sign Series is the no compromise solution for exit signage incorporating the safest backup technology and sophisticated design. The integration of patented Ecoglo® photoluminescence and next-generation LED technology ensures code compliance even in areas with low ambient light surpassing visibility and luminance standards. Advanced manufacturing processes and elegant finish add a unique refined appearance to both the sign and the space in which it is installed.
EXH Hybrid Exit Sign Installation Guide
EHX Hybrid Datasheet
The Ecoglo® EXAL Series Architectural Photoluminescent Exit Signs are the favored solution to ensuring your facility is equipped with the safest backup technology. Our fail safe photoluminescent technology is ideal for emergency situations, as it allows our photoluminescent exit signs to shine brightly for hours after a full charge.
Unlike battery-powered exit signs, Ecoglo® exit signs don't require any electricity or batteries to function. Ecoglo® self-luminous exit signs charge using the natural or artificial light available in your facility and can shine for hours – illuminating your patrons' path even in the most crucial times.
Each sign features an acrylic coating complete with elegant beveled edges that gives our signs, and the space they occupy, a more sophisticated aesthetic. It's no surprise our EXAL Series is favored by architects and contractors across the United States.
EXAL Architectural Exit Sign Installation Guide
EXAL Data Sheet
Directional Signage
R_02012 Data Sheet
R_02012-G250R Data Sheet
Photoluminescent Directional Signage is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.
Door Hardware Markings
DHM1010 Data Sheet
DHM03YY Data Sheet
Photoluminescent Door Hardware Marking is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.
Seat Markers
Ecoglo®'s Photoluminescent Seat Markers utilize our patented manufacturing process to provide a quick charging, long-lasting self-luminous product. These seat markers offer excellent visibility for any venue which required seat identification. In all lighting conditions, seat numbers are clearly visible, and the photoluminescent product glows in the dark to allow patrons to find their seats in low lighting conditions. Our photoluminescent seat markers install easily, using a premium adhesive. Applied on a clean, dry surface the adhesive works to create a permanent, durable installation.
*Ecoglo®'s seat markers are available in a variety of shapes and sizes to best fit your facility, and are completely customizable.
Aisle Markers
E20 Series non-slip glow strip is designed for installation onto flat steps and corridors. The ecoglo™ E20 Series is designed to be visible for several hours after the lights go out, having been charged from overhead or natural lighting.
Non-Slip Flat Stair Nosing
F4-N20
F5B-N20
F6-N20
F7-N30
F8-N30
RF7-N30
RF5-N30
F5B-N20 Data Sheet
F6-N20 Data Sheet
F7-N30 Data Sheet
F8-N30 Data Sheet
Ecoglo Resources
Installation Instructions
Frequently Asked Questions
Building Code Compliance Guide
Warranty
Resources available in USA
Resources available in Canada
AccessTile & Other Tactile Warning Indicators
Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. Access Tile boasts the easiest and fastest installation in the industry requiring no concrete demolition and needing only a single fastening device. The replaceability feature of the tile is industry leading due to its simplicity and speed.
ADA COMPLIANCE
|
INTELLIGENT DESIGN FEATURES
Products Available in USA |
Access Tile's Surface Applied tile is engineered to successfully upgrade any existing surface to comply with Federally mandated detectable warning requirements.
ADA COMPLIANCE
|
INTELLIGENT DESIGN FEATURES
|
Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. With the addition of Radius Tiles in a variety of sizes that are easily cut onsite for custom sizing, Access Tile boasts the easiest and fastest installation in the industry.
ADA COMPLIANCE
|
INTELLIGENT DESIGN FEATURES
|
Eon® Tile is a durable and flexible tactile indicator chosen first by professionals who design and construct the finest commercial, institutional and public environments.
Eon® Tile is state of the art polymers compounded together to create category leading quality and a contemporary look and finish. Suitable for a variety of applications such as airport concourses, railway stations, shopping centers, department stores, supermarkets, hospitals, swimming pools, schools, banks, community centers or most any high traffic environment. Eon™ Tile's line of products offer attention indicators (truncated domes) for warning and tactile direction indicators for way finding. Eon™ Tile is part of the newest generation of excellence in warning surfaces from Access Products Inc.
Shear Enco Cutting Guide (Model:009129233)
Elan® Tile is the ultimate porcelain tactile indicator chosen by professionals who design and construct the finest commercial, institutional and public environments. Incorporating the best raw materials in the market, Elan® Tile far exceeds the EN 14411 standard, allowing the product to meet the designation of "Porcelain Stoneware" and to be suitable for both interior and exterior applications. Offering highly durable and versatile tactile walking surface indicators (truncated domes) for warning, and direction indicators for wayfinding, the Elan™ Tile line of products signals the newest generation of excellence from Access Products Inc.
AccessTile Resources
Max-Secure Institutional Furniture
The Ceiling and Wall Systems we provide keeps the facility looking clean and tidy. Due to the one piece composed system, the ceiling and wall format makes it impossible for any space to be utilized for contraband or ruined by residents. Your facility will be able to confidently place the many different wiring systems from conduits, lighting, to communication in the ceiling module without worry of tampering from residents. The system is designed to prevent any activity from residents and we are confident in that it will give your facility comfort and security. The ceiling and wall systems can be painted over to your facilities preference to give the look you want for the area and space.
Lock Joint™
Lock Joint™ is an industry-leading solution to a world-wide infrastructure problem. The unique, patented design of the Pinnable Lock Joint™ articulating sidewalk joint locks adjoining pathway paving sections together, to move uniformly and evenly distribute weight in order to reduce trip hazards. Installing Lock Joint™ is a preventative strategy and provides a long-term solution to city sidewalk maintenance.
Not only does the Pinnable Lock Joint™ protect against trip hazards caused by sidewalk displacement, but the dynamic movement allowed by the curved articulating sidewalk joint protects trees from the extreme step of root trimming, a step often taken to combat sidewalk displacement.
The rubber capping of the Lock Joint™ articulating sidewalk joint easily unzips after installation to reveal a smooth, clean walking surface between paving sections.
The Pinnable Lock Joint™ is available as 4″ (100mm) height and 5′ lengths. The articulating sidewalk joint can easily be cut on site to accommodate custom lengths.