The Scranton Products Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Scranton Products
CONTENT
Vanities image

Vanities

When protecting a restroom or locker room against the ravages of the environment, the vanity area should not be overlooked. Scranton Products solid plastic vanity units combine durability with long-lasting good looks. Our custom designed units are manufactured to exact specifications, including special consideration for handicapped accessibility.
Rated 5 based on 1 product reviews
Locker Room Benches image

Locker Room Benches - Tufftec

Tufftec benches provide solutions for many industries looking to remodel or design their locker rooms. Our Tufftec benches are constructed from solid plastic known as HDPE, which is engineered for strength and durability. HDPE plastic benches can withstand the harshest daily use and offer facility managers low maintenance.
Rated 5 based on 1 product reviews
Dressing Compartments image

Dressing Compartments

Scranton Products manufactures shower and dressing compartments that are designed to withstand abuse and use in public shower areas. Scranton Products materials resist penetration by all forms of water, including stream and mildew. Odors and even soap cannot penetrate the material even during extreme temperature changes. Our corrosion resistant solid plastic panels are the very best choice for sanitary, clean environments at hospitals, schools, etc. It's impact resistant and guaranteed against breakage, corrosion and delamination for 25 years.
Rated 5 based on 1 product reviews
Sustainable Building Materials image

Sustainable Building Materials

Scranton Products continues as the industry leader in responsible recycling. Several years ago these industry leaders established programs to recycle production scrap and waste. Today, united as Scranton Products this company is pleased to join the efforts of the U. S. Green Building Council and LEED program to improve the environmental and economic performance of commercial construction projects. The LEED program certifies buildings that meet standards utilizing energy and environmental design. The use of Scranton Products solid HDPE plastic products can contribute LEED points in specific categories.
Rated 5 based on 1 product reviews
Hiny Hiders image

Hiny Hiders

With tough construction and rugged good looks, Hiny Hiders partitions offer durability that will save customers time, hassle and maintenance costs. Hiny Hiders partitions offer superior value that simply can't be beat by the competition.
Rated 5 based on 1 product reviews
Brochures image

Brochures

Hiny Hider BrochureEclipse PartitionsTufftec Locker BrochureDuralife Locker BrochureAria-Partitions.BrochurePartition Color/Texture BrochureEngraving / Routing BrochureComprehensive Partition Brochure Comprehensive Locker Brochure
Rated 5 based on 1 product reviews
Shower Cubicles image

Shower Cubicles

Scranton Products manufactures shower cubicles that are designed to withstand abuse and use in public shower areas. Scranton Products materials resist penetration by all forms of water, including stream and mildew. Odors and even soap cannot penetrate the material even during extreme temperature changes. Our corrosion resistant solid plastic panels are the best choice for sanitary, clean environments at hospitals, schools, health clubs, military facilities, camp grounds, etc. It's impact resistant and guaranteed against breakage, corrosion and delamination for 25 years. Scranton Products (Santana/Comtec/Capitol) Shower Cubicles come in a large array of designs and color choices to fit any public facility.
Rated 5 based on 1 product reviews
Partition Colors & Textures  image

Partition Colors & Textures

We believe our partitions™ one-of-a-kind toughness should match your one-of-a-kind project. Scranton Products offers a wide array of colors and textures ™ all for the same competitive price.
Rated 5 based on 1 product reviews
Lockers image

Lockers - Tufftec™

Scranton Products Tufftec Lockers have a solution for every place and purpose. Select from a multitude of styles, configurations and interchangeable options to create customized lockers that meet the most demanding specifications and stand up to the most challenging environments. Engineered for strength and durability, HDPE withstands the harshest daily use and is virtually maintenance free. Formulated from a homogenous color-throughout compound, Tufftec Lockers are the most durable, cost effective and aesthetically pleasing products in the industry.
Rated 5 based on 1 product reviews
Urinal & Privacy Screens image

Urinal & Privacy Screens

Whether it be the wall-mounted or floor mounted version, Scranton Products urinal screens provide sanitary conditions and privacy. Constructed of solid plastic High Density Polyethylene (HDPE) resin, the screens are moisture proof as well as odor and stain resistant. Scranton Products urinal screens are available in three styles: wall mounted, floor mounted or floor mounted overhead braced.
Rated 5 based on 1 product reviews