PT 8303 - 23-35 lbs
|
PT 8303 - Operating instructions
Education
Learning objectives:
- Understand the importance of sustainable labs
- How lab glassware washers can contribute to overall lab sustainability efforts
- Learn about key features and new technology that conserve resources and reduce operational costs
Laundry Care Technology and Applications
Miele Professional laundry systems, with our onboard heaters, and patented Honeycomb drum™ provide customers with fabrics that are cleaned more effectively and last significantly longer. Miele™s washers offer the lowest g-force in the industry, which results in less drying time so customers benefit from decreased energy consumption.
Click Here for The WetCare System
Miele specializes in infection control. Miele washers have onboard heaters that can heat water to 200™ F and hold ( programmable to meet CDC guidelines for thermal disinfection). Offering special programming, including a Microfiber mop/cloth program. Installs include hospitals, elderly care and rehabilitation facilities.
Click here to read Englewood Hospital and Medical Center Article
Commercial Washers
PW 6241 (EL MF)
Washing machine, electric heating With liquid dispenser and individually programmable controls.
Drum volume 8.48 cu.ft (240). Load capacity 55 lbs (24 kg).
Large program variety - application-specific wash programs
Gentle laundry care thanks to the Miele honeycomb drum
Particularly efficient - low water and energy consumption
Perfect spinning results - residual moisture 43%, g factor 541
PW 6241 (EL MF) Operating and Installation Instructions
PW 6241 (EL MF) Program Overview
PW 6241 (SI MF)
Washing machine, steam heating (indirect) With liquid dispenser and individually programmable controls.
Drum volume 8.48 cu.ft (240). Load capacity 55 lbs (24 kg).
Large program variety - application-specific wash programs
Gentle laundry care thanks to the Miele honeycomb drum
Particularly efficient - low water and energy consumption
Perfect spinning results - residual moisture 43%, g factor 541
PW 6241 (SI MF) Operating and Installation Instructions
PW 6241 (SI MF) Program Overview
PW 6321 (EL MF)
Washing machine, electric heating With liquid dispenser and individually programmable controls.
Drum volume 11.30 cu.ft (320), load capacity 75 lbs (32 kg)
Large program variety - application-specific wash programs
Gentle laundry care thanks to the Miele honeycomb drum
Particularly efficient - low water and energy consumption
Perfect spinning results - residual moisture 47%, g factor 448
PW 6321 (EL MF) Operating and Installation Instructions
PW 6321 (EL MF) Program Overview
PW 6321 (SI MF)
Washing machine, steam heating (indirect) With liquid dispenser and individually programmable controls.
Drum volume 11.30 cu.ft (320), load capacity 75 lbs (32 kg)
Large program variety - application-specific wash programs
Gentle laundry care thanks to the Miele honeycomb drum
Particularly efficient - low water and energy consumption
Perfect spinning results - residual moisture 47%, g factor 447
PW 6321 (SI MF) Operating and Installation Instructions
PW6321 (SI MF) Program Overview
PW 413 Performance - 30lb
PW 418 Performance - 45lb
|
PW 413 / PW 418 - Operating and installation instructions Commercial Washing Machine
PW 413 / PW 418 - Installation Plan Commercial Washing Machine
PW 811 Performance Plus - 25lb
PW 814 Performance Plus - 35lb (Steam Heated available)
PW 818 Performance Plus - 45lb (Steam Heated available)
|
PW 811 / PW 814 / PW 818 - Operating and installation instructions Commercial Washing Machine
PW 811 / PW 814 / PW 818 - Installation plan Commercial Washing Machine
PW 6321 - 70 lbs
|
PW 6321 - 70 lbs
|
PW 6080 - 20 lbs (Drain Pump)
PW 6080 - 20 lbs (Drain Valve)
PW 5105 - 25 lbs (Drain Valve)
|
PW 6080 - Operating and Installation Instructions
PWM 908 (EL DP) - 18lbs
- Drum volume 2.58 (73) ft³ (l), load capacity 18 (8.0) lb (kg)
- Tested for intensive use - unique Miele quality
- Top convenience with full-touch color display - M Touch Flex
- Thorough cleaning with professional washing programs
PWM 908 - Operating and Installation Instructions
PWT 6089 - 20 lbs
|
PWT 6089 - Operating and installation instructions
Professional washing machine, electric heating with detergent drawer, M Touch Pro Plus – freely programmable.
Drum volume 3.88 (110)Cubic ft, load capacity 27 (12.0)US pound
Top cleaning & consumption values – innovative Miele technology
Ideal operation thanks to touch color display – M Touch Pro Plus
Simple and safe operation thanks to automatic door lock
Connected for the future using LAN and WiFi
PWM 912 (EL DV DD) Program Overview
PWM 912 (EL DV DD) Operating and Installation Instructions
PWM 912 Installation Plan
Hygiene Certificate
Professional washing machine, electric heating with detergent drawer, M Touch Pro Plus – freely programmable.
Drum volume 3.88 (110)Cubic ft, load capacity 36 (16.0)US pound
Top cleaning & consumption values – innovative Miele technology
Ideal operation thanks to touch color display – M Touch Pro Plus
Simple and safe operation thanks to automatic door lock
Connected for the future using LAN and WiFi
PWM 916 (EL DV DD) Overview Plan
PWM 916 (EL DV DD) Operating and Installation Instructions
PWM 916 (EL DV DD) Installation Plan
Hygiene Certificate
Professional washing machine, steam heating (indirect) with detergent drawer, M Touch Pro Plus – freely programmable.
Drum volume 4.94 (140)Cubic ft, load capacity 36 (16.0)US pound
Top cleaning & consumption values – innovative Miele technology
Ideal operation thanks to touch color display – M Touch Pro Plus
Simple and safe operation thanks to automatic door lock
Connected for the future using LAN and WiFi
PWM 916 (SI DV DD) Overview Plan
PWM 916 (SI DV DD) Operating and Installation Instructions
PWM 916 (SI DV DD) Intallation Plan
Hygiene Certificate
Professional washing machine, electric heating with detergent drawer, M Touch Pro Plus – freely programmable.
Drum volume 3.88 (110)Cubic ft, load capacity 45 (20.0)US pound
Top cleaning & consumption values – innovative Miele technology
Ideal operation thanks to touch color display – M Touch Pro Plus
Simple and safe operation thanks to automatic door lock
Connected for the future using LAN and WiFi
PWM 920 (EL DV DD Overview Plan
PWM 920 (EL DV DD) Operating and Installation Instructions
PWM 920 (EL DV DD) Installation Plan
Hygiene Certificate
Professional washing machine, steam heating (indirect) with detergent drawer, M Touch Pro Plus – freely programmable.
Drum volume 6.36 (180)Cubic ft, load capacity 45 (20.0)US pound
Top cleaning & consumption values – innovative Miele technology
Ideal operation thanks to touch color display – M Touch Pro Plus
Simple and safe operation thanks to automatic door lock
Connected for the future using LAN and WiFi
PWM 920 (SI DV DD) Overview Plan
PWM 920 (SI DV DD) Operating and Installation Instructions
PWM 920 (SI DV DD) Installation Plan
Hygiene Certificate
Commercial Dryers
PT 8807 - 90 lbs
|
PT 8807 -Operating and Installation Instructions
PT 8407 - 45 lbs
PT 8507 - 55 lbs
|
PT 8407 - Operating and Installation Instructions
PT 8507 - Operating and Installation Instructions
PT 8337 - 35 lbs
PT 8407 - 45 lbs
PT 8507 - 55 lbs
PT 8807 - 90 lbs
|
PT 8337 - Operating Instructions
PT 8407 - Operating Instructions
PT 8507 - Operating Instructions
PT 8807 - Operating Instructions
PT 8337 - Installation Plan
PT 8407 - Installation Plan
PT 8507 - Installation Plan
PT 8807 - Installation Plan
PT 8303 - 23-35 lbs
|
PT 8303 - Operating instructions
PT 7186 - 208V
PT 7186 - 240V
|
PT 7186 - Operating and Installation Instructions
PT 7186 - Installation Plan
PDR 908 - Vented Stainless Steel
PDR 908 - Vented Lotus White
PDR 908 HP - Heat pump Stainless Steel
PDR 908 HP - Heat pump Lotus White
- M Touch Flex user interface (no buttons or dials)
- HP dryer rated Energy Star Most Efficient
- Residual Moisture programs utilize sensors to perfectly dry items
- Patented Honeycomb drum cradles fabrics for minimum wear and tear
- Reduced drying times translate into longer garment life and less energy costs
PDR 908 HP Installation Questionnaire
PDR 908 HP Operating and Installation Instructions
PDR 908 EL Installation Questionnaire
PDR 908 EL Operating and Installation Instructions
PDR 908 EL Installation Plan Vented Dryer
Professional vented dryer, electric heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 11.48 (325)Cubic ft , load capacity 13.0 – 18.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Professional vented dryer, electric heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 14.13 (400)Cubic ft , load capacity 16.0 – 22.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Professional vented dryer, steam heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 14.13 (400)Cubic ft , load capacity 16.0 – 22.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Professional vented dryer, electric heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 17.66 (500)Cubic ft , load capacity 20.0 – 28.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Professional vented dryer, steam heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 17.66 (500)Cubic ft , load capacity 20.0 – 28.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Professional vented dryer, electric heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 28.25 (800)Cubic ft , load capacity 32.0 – 44.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Professional vented dryer, steam heating with programmable M Touch Pro controls for the maximum in flexibility.
Drum volume 28.25 (800)Cubic ft , load capacity 32.0 – 44.0 kg
Unique, gentle fabric care – patented honeycomb drum
Greatest energy efficiency thanks to Air Recycling
Precision drying of all fabrics – PerfectDry
Connected for the future using LAN and WiFi
Rotary Irons
HM 16-80 (33 inch roller)
PM 1210 (39 inch roller)
PM 1214 (55 inch roller)
PM 1217 (65 inch roller)
|
Commercial Dishwashers
PFD 101 U (120V)
- Wash performance: 13 place settings in just 52min.
- Everything completely dry – AutoOpen assisted drying
- Intuitive to operate thanks to clear fascia panel design
- Flexible loading of wash items for the best cleaning results
PFD 102 i (120 V)
- Wash performance: 13 place settings in just 52min.
- Flexible loading of wash items for the best cleaning results
- Perfect lighting for easy loading - BrilliantLight
- Everything completely dry – AutoOpen assisted drying
- Intuitive to operate thanks to clear fascia panel design
PFD 102i (120/208-240V)
- Wash performance: 13 place settings in just 24min.
- Flexible loading of wash items for the best cleaning results
- Perfect lighting for easy loading - BrilliantLight
- Everything completely dry – AutoOpen assisted drying
- Intuitive to operate thanks to clear fascia panel design
PFD 104 SCVi XXL
- Wash performance: 16 place settings in just 52min.
- Flexible loading of wash items for the best cleaning results
- Door opens automatically after two knocks – Knock2open
- Everything completely dry – AutoOpen assisted drying
- Innovative design and maximum convenience – 3D MultiFlex Tray
PFD 104 SCVi XXL (120/208-240V)
- Wash performance: 16 place settings in just 24min.
- Flexible loading of wash items for the best cleaning results
- Door opens automatically after two knocks – Knock2open
- Everything completely dry – AutoOpen assisted drying
- Innovative design and maximum convenience – 3D MultiFlex Tray
Laboratory Cleaning Equipment
PG 8583
Undercounter laboratory glassware washer featuring 11 programs, AutoOpen (EcoDry - machine door opens automatically at end of cycle for drying assistance), powder detergent dispenser in door, one internal pump for neutralizer dispensing, two connections for DOS modules for liquid detergent dispensing
PG 8583 CD OIL
Undercounter laboratory glassware washer featuring 11 programs, oil resistant seals and gaskets, HEPA-filtered forced-air drying, conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional)
PG 8583 CD OIL Installation Plan
PG 8536
- Stand-alone glassware washer with 35.5 inch width
- High pressure dual pump system for cosmetic, oil, pharma and forensics labs
- HEPA-filter forced air drying system
- Onboard automated liquid detergent dispensing system
- Built-in maintenance free conductivity meter
- 64 program slots, including 14 programs and 15 utility programs
Laboratory Glassware Washer with powerful circulation pump for laboratory applications:
- Includes steam condenser, stainless steel interior, glass door, liquid detergent and liquid acid neutralizer internal dispensing pumps.
- 115V/60Hz. Perf./cycle, e.g., 39 narrow-neck/lab glassware w/ injectors Simple operation
- LED color display with Touch on Glass Dispense process chemicals easily:
- 2 integrated dispenser pumps With DI water connection
- final rinse with demineralized water Have everything in view thanks to the full-glass door.
- Baskets, accessories and cleaning agents are additional and not included.
|
Laboratory washer with 3 wash levels in SlimLine design with steam condenser, boiler, printer, conductivity meter, and chamber lighting.
- Performance/cycle 126 narrow-neck glasses or 121 pipettes - 7.42 (210) l capacity
- Ergonomic loading and unloading - telescopic runners
- Flexible - 4 different level positions
- Have everything in view thanks to the full-glass door
- High capacity - reprocessing of containers up to 13 gallons
Lab washer, electric heating - single door, 2' 11 7/16" (900 mm)wide, 12.40 (351) l usable capacity.
- Performance/cycle, e.g., 216 laboratory flasks, 588 vials, or 294 pipettes
- Flexible and simple - modular load carriers & SimpleLoad system
- Efficient - high pump performance with the variable-speed pump
- Reliable results - spray arm monitoring and conductivity meter
Lab washer, electric heating - double door, 2' 11 7/16" (900 mm)wide, 12.40 (351) l usable capacity.
- Performance/cycle, e.g., 216 laboratory flasks, 588 vials, or 294 pipettes
- Flexible and simple - modular load carriers & SimpleLoad system
- Efficient - high pump performance with the variable-speed pump
- Reliable results - spray arm monitoring and conductivity meter
Lab washer, electric heating - single door, 3' 9 1/4" (1,150 mm) wide, 12.40 (351) l usable capacity.
- Performance/cycle, e.g., 216 laboratory flasks, 588 vials, or 294 pipettes
- Flexible and simple - modular load carriers & SimpleLoad system
- Efficient - high pump performance with the variable-speed pump
- Reliable results - spray arm monitoring and conductivity meter