TYPAR Geosynthetics
CONTENT
Porous Paving Grids image

Porous Paving Grids - BodPave™ 85

Application Function Stabilization TYPAR BodPave 85 porous pavers are a ground reinforcement paving grid system manufactured from recycled HDPE plastic. TYPAR BodPave 85 porous grass pavers / paving grids inter-connect with each other to provide a very strong stable surface capable of withstanding heavy vehicle loads. The porous paving grids can be filled with gravel, grass or a soil / rootzone to provide a gravel or a natural grass surface. Applications include regularly trafficked areas (pedestrian and vehicles), overflow grass parking lots, golf cart paths, grass fire truck lanes, wheelchair / handicap paths and grass driveways. TYPAR BodPave 85 permeable pavers can be installed with either a grass or gravel filled surface depending on the application required.
Rated 5 based on 1 product reviews
Grass Reinforcement Mesh image

Grass Reinforcement Mesh - GrassProtecta™

Application Function Stabilization GrassProtecta™ grass reinforcement mesh is a thick plastic mesh supplied on a roll that is installed directly onto existing grass to protect, reinforce and stabilize the grass against damage caused by traffic (pedestrians and vehicles.) Grass protection mesh protects grass that is prone to wear, rutting and muddy surfaces. GrassProtecta reinforces the grass for vehicle traffic (car and trucks) or for pedestrian paths and walkways. TYPAR Geosynthetic's GrassProtecta plastic mesh reinforcement has an oscillated mesh structure which is designed to increase grip and reduce slip.
Rated 5 based on 1 product reviews
Resources image

Resources

Brochures / Product Overview Technical Documentation Data Sheets Installation Guide Case Studies / Projects CSI Specification CAD Detail Design & Application Material Safety Data Sheets (MSDS)
Rated 5 based on 1 product reviews