Stainless Cable & Railing Inc.
CONTENT

Cable Railing System - Black Aluminum

Rail Height: 36", 42", or Custom Mount Style: Deck (Surface), Fascia, or Core Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood Top Rail Mount Style: Plate or Post Cap Handrail: Aluminum Post-To-Post Handrail or Stair Rail Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing System - Stainless Steel Round

Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish Rail Height: 36", 42", or Custom Mount Style: Deck (Surface), Fascia, or Core Top Rail: Round, Rectangular, or Wood Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, or Collar Handrail: Stainless Steel Handrail Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing System - Stainless Steel Square

Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish Rail Height: 36", 42", or Custom Mount Style: Deck (Surface), Fascia, or Core Top Rail: Round, Rectangular, or Wood Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, Post Cap Low, Stair Bracket Low Handrail: Stainless Steel Handrail Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing System - Balau Mahogany

Rail Height: 36", 42", or Custom Mount Style: Deck (Surface), Fascia, or Core Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional) Top Rail Mount Style: Varies Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing Hardware - Full

Material: Marine Grade 316 Stainless Steel Diameter: 1/8" or 3/16" Includes both Tensioning and Terminal Ends Field Swage, Factory Swage, and Swageless Options
Rated 5 based on 1 product reviews