PerformanceBacked by a limited lifetime and 25-year color-protection warrantyStands up to impact even under the harshest weather conditionsWind resistance to over 210 mphKynar Aquatec® coating for superstar UV protectionInterlocking joints adjust to natural expansion and contractionNo delamination: no gaps, no warping, no buckling or wavy lines Low MaintenanceKynar Aquatec color coating eliminates the need for repaintingInterlocking joints eliminate gaps between boards seen in comparable productsCellular PVC material resists dirt, seasonal staining and insectsNo need to caulk and recaulk like fiber cement High SustainabilityHas almost twice the R-value of fiber cement and woodUnique white substrate helps lower heat absorptionMaterials are recyclableKynar Aquatec® coating provides superior UV resistance and reflects energy back into the atmosphere - reducing the energy demands of heating and air conditioningInsulates 70% better than wood
Rated 5 based on
1 product reviews