The Transolid, a Division of Trumbull Industries, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Transolid, a Division of Trumbull Industries, Inc.
CONTENT
Transolid, a Division of Trumbull Industries, Inc.
CONTENT
Studio Showers image

Studio Showers

Showers and tub walls work well in existing construction. Walls are glued right over old tile or wall board, no messy removing existing tile. Ideal for existing construction. Walls are glued right over old tile or wall board. No messy removel of existing tile. Solid surface material is nonporous, the color and pattern running through the entire thckness of the product. Easy to install and easy to clean. Walls can be attached to moisture-resistant wall board, or directly over tile with supplied adhesive. Integrated pieces fit together for an easy, clean installation. 10 Year Ltd. warranty. 4 Transitions colors with a 16" x 16" square tile pattern and 4 Classic colors with plain pattern. Two wall shelves included for convenient storage.
Rated 5 based on 1 product reviews
Freestanding/Drop-in/Undermount Bathtub in White image

Freestanding/Drop-in/Undermount Bathtub in White - Brookfield

Brookfield Freestanding/Drop-in/Undermount Bathtub in White 60-in x 32-in x 19-in drop-in or undermount bathtub Artificial stone material End drain location, spring-loaded bottom drain included Built-in overflow Built-in armrests 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Glenwood

Glenwood Freestanding Bathtub in White 66.93-in x 31.5-in x 23.62-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Sherwood Grande

Sherwood Grande Freestanding Bathtub in White 70.87-in x 31.5-in x 21.25-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Granite Vanity Tops image

Granite Vanity Tops

Granite is a natural hard stone polished to a smooth, high gloss finish. Natural stone has typical variations in both color and pattern. Includes undermount oval china bowl, 4 in. loose backsplash. Depths: 19-1/4 in.&22 1/4in. Thickness: 1-1/4 in.&1-1/2 in. Standard Lengths Single&double bowls 10 Year Ltd. warranty 3 Edge Profiles: 1-1/2 in. Beveled, 1-1/2 in. Butterfly and 1-1/4 in. Eased Ship in 12 days or less
Rated 5 based on 1 product reviews
Front Skirt Panel for Brookfield Bathtub in White image

Front Skirt Panel for Brookfield Bathtub in White - Brookfield

Front Skirt Panel for Brookfield Bathtub in White 60-in x 18-in front skirt panel Artificial stone material For use with undermount or drop-in bathtub 10-Year limited residential warranty / 3-Year commercial warranty Meets or exceeds CSA B45.5/IAPMO Z124
Rated 5 based on 1 product reviews
Solid Surface Vanity Tops image

Solid Surface Vanity Tops

Two-color vanity top. First color is deck and second color is integral bowl, 4 in. coved backsplash, modified ogee edge. Depths: 22 1/4in. Thickness: 1-1/4 in. Standard Lengths Single&double bowls 10 Year Ltd. warranty 5 two-tone quick ship colors Ship in 12 days or less
Rated 5 based on 1 product reviews
Two Piece Harrison Elongated Front Toilet in White image

Two Piece Harrison Elongated Front Toilet in White

Two Piece Harrison Elongated Front Toilet in White Vitreous china 1000 gram MaP flushing performance High efficiency (1.28 gpf/4.8 Lpf) Gravity feed, siphon action bowl 2-1/8in fully-glazed trapway 3in diameter flush valve maximizes flow rate and water pressure to bowl 17in comfort height, ADA compliant Chrome trip lever 2 color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Under Mount Harrison Lavatory in White image

Under Mount Harrison Lavatory in White - Harrison

Under Mount Harrison Lavatory in White Unglazed rim No faucet hole drillings Vitreous china Under counter mounting Rectangular shape lavatory bowl with concealed front overflow Includes installation clips 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Under Mount Harrison Lavatory in Biscuit image

Under Mount Harrison Lavatory in Biscuit - Harrison

Under Mount Harrison Lavatory in Biscuit Unglazed rim No faucet hole drillings Vitreous china Under counter mounting Rectangular shape lavatory bowl with concealed front overflow Includes installation clips 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Under Mount Madison Petite Lavatory in White image

Under Mount Madison Petite Lavatory in White - Madison Petite

Under Mount Madison Petite Lavatory in White Unglazed rim No faucet hole drillings Vitreous china Under counter mounting Oval shape lavatory bowl with front overflow Includes installation clips 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
DÉCOR Showers image

DÉCOR Showers

Showers and tub walls work well in existing construction. Walls are glued right over old tile or wall board, no messy removing existing tile. Ideal for existing construction. Walls are glued right over old tile or wall board. No messy removel of existing tile. Designed to fit most popular sizes and styles of today's showers. DÉCOR Solid surface material is easy to clean and doesn't support bateria growth. Walls can be trimmed to fit your space. All DÉCOR Showers are available in 13 colors. 5 Year warranty. Optional accessories such as shelves and shampoo cadies provide storage for shampoos, soaps and accessories.
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Marisol

Marisol Freestanding Bathtub in White 58.27-in x 28.74-in x 22.64-in freestanding bath Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Sherwood

Sherwood Freestanding Bathtub in White 63-in x 31.5-in x 21.25-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Two Piece McKinley Elongated Front Toilet in White image

Two Piece McKinley Elongated Front Toilet in White

Two Piece McKinley Elongated Front Toilet in White High efficiency (1.28 gpf/4.8 Lpf) Gravity feed, siphon action bowl 2in fully-glazed trapway 16-1/2in comfort height Chrome trip lever 2 color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Self-rimming Drop-in 4in Centerset Preston Lavatory in White image

Self-rimming Drop-in 4in Centerset Preston Lavatory in White - Preston

Self-rimming Drop-in 4in Centerset Preston Lavatory in White Self-rimming 4-in (101.6mm) faucet hole drillings Vitreous china Countertop mounting Round shape lavatory bowl with front overflow 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Quartz Vanity Tops image

Quartz Vanity Tops

Engineered quartz is 93% natural quartz, the strongest mineral found in granite, and 7% resins. Includes undermount oval china bowl, 4 in. loose backsplash. Depths: 19-1/4 in.&22 1/4in. Thickness: 3/4 in.&1-1/2 in. Standard Lengths Single&double bowls 10 Year Ltd. warranty 3 Edge Profiles: 1-1/2 in. Beveled, 1-1/2 in. Butterfly and 3/4 in. Eased Ship in 12 days or less
Rated 5 based on 1 product reviews
One Piece Jackson Elongated Front Toilet in White image

One Piece Jackson Elongated Front Toilet in White

One Piece Jackson Elongated Front Toilet in White Dual flush 1.6 gpf/1.0 gpf Gravity feed, siphon action bowl 2in fully-glazed trapway 16in comfort height, ADA compliant Chrome flush push button color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Self-rimming Drop-in 4in Centerset Akron Lavatory in White image

Self-rimming Drop-in 4in Centerset Akron Lavatory in White - Akron

Self-rimming Drop-in 4in Centerset Akron Lavatory in White Self-rimming 4-in (101.6mm) faucet hole drillings Vitreous china Countertop mounting Oval shape lavatory bowl with front overflow 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Self-rimming Drop-in 8in Centerset Preston Lavatory in White image

Self-rimming Drop-in 8in Centerset Preston Lavatory in White - Preston

Self-rimming Drop-in 8in Centerset Preston Lavatory in White Self-rimming 8-in (203.2mm) faucet hole drillings Vitreous china Countertop mounting Round shape lavatory bowl with front overflow 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Self-rimming Drop-in 8in Centerset Avalon Lavatory in White image

Self-rimming Drop-in 8in Centerset Avalon Lavatory in White - Avalon

Self-rimming Drop-in 8in Centerset Avalon Lavatory in White Self-rimming 8-in (203.2mm) faucet hole drillings Vitreous china Countertop mounting Rectangular shape lavatory bowl with concealed overflow 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Under Mount Madison Grande Lavatory in Biscuit image

Under Mount Madison Grande Lavatory in Biscuit - Madison Grande

Under Mount Madison Grande Lavatory in Biscuit Unglazed rim No faucet hole drillings Vitreous china Under counter mounting Oval shape lavatory bowl with front overflow Includes installation clips 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Shea

Shea Freestanding Bathtub in White 71.65-in x 36.22-in x 20.47-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Shower Accessories image

Shower Accessories

Corner Cove Trim Kits Corner Trim Shower Seats Grab Bars Window Trim Wall Shelves Hand Shower Trench Drains
Rated 5 based on 1 product reviews
Marble Vanity Tops image

Marble Vanity Tops

Marble is a natural hard stone polished to a smooth, high gloss finish. Natural stone has typical variations in both color and pattern. Includes undermount oval china bowl, 4 in. loose backsplash. Depths: 19-1/4 in.&22 1/4in. Thickness: 1-1/4 in.&1-1/2 in. Standard Lengths Single&double bowls 10 Year Ltd. warranty 3 Edge Profiles: 1-1/2 in. Beveled, 1-1/2 in. Butterfly and 1-1/4 in. Eased Ship in 12 days or less
Rated 5 based on 1 product reviews
Solid Surface Vanity Tops image

Solid Surface Vanity Tops - Chelsea

Single color vanity deck and integral bowl with 4in coved backsplash. Comes with standard eased edge. Includes single color vanity deck and integral bowl, 4 in. coved backsplash, standard eased edge profile. Depths: 19-1/4 in.&22 1/4in. Thickness: 1-1/4 in. Standard Lengths Single&double bowls 10 Year Ltd. warranty 6 quick ship colors Ship in 12 days or less
Rated 5 based on 1 product reviews
Two Piece Madison HET Round Front Toilet in White image

Two Piece Madison HET Round Front Toilet in White

Two Piece Madison HET Round Front Toilet in White Chrome trip lever Low consumption (1.6 gpf/6.0 Lpf) Gravity feed, siphon action bowl 2in fully-glazed trapway 2 color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty.
Rated 5 based on 1 product reviews
Two Piece Harrison Round Front Toilet in White image

Two Piece Harrison Round Front Toilet in White

Two Piece Harrison Round Front Toilet in White 1000 gram MaP flushing performance High efficiency (1.28 gpf/4.8 Lpf) Gravity feed, siphon action bowl 2-1/8in fully-glazed trapway 3in diameter flush valve maximizes flow rate and water pressure to bowl 17in comfort height, ADA compliant Chrome trip lever 2 color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Self-rimming Drop-in 4in Centerset Avalon Lavatory in White image

Self-rimming Drop-in 4in Centerset Avalon Lavatory in White - Avalon

Self-rimming Drop-in 4in Centerset Avalon Lavatory in White Self-rimming 4-in (101.6mm) faucet hole drillings Vitreous china Countertop mounting Rectangular shape lavatory bowl with concealed overflow 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Lynville

Lynville Freestanding Bathtub in White 60.04-in x 29.53-in x 23.62-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Anais

Anais Freestanding Bathtub in White 60.04-in x 30.43-in x 27.56-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Vermillion

Vermillion Freestanding Bathtub in White 67-in x 30-in x 35-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
Freestanding Bathtub in White image

Freestanding Bathtub in White - Marisol Grande

Marisol Grande Freestanding Bathtub in White 66.54-in x 33.47-in x 22.05-in freestanding bathtub Artificial stone material Center drain location, spring-loaded bottom drain included Built-in overflow 10-Year limited residential warranty / 3-Year commercial warranty Drain cover available in chrome or solid surface to match tub
Rated 5 based on 1 product reviews
End Skirt Panel for Brookfield Bathtub in White image

End Skirt Panel for Brookfield Bathtub in White - Brookfield

End Skirt Panel for Brookfield Bathtub in White 31.5-in x 18-in end skirt panel Artificial stone material For use with undermount or drop-in bathtub 10-Year limited residential warranty / 3-Year commercial warranty Meets or exceeds CSA B45.5/IAPMO Z124
Rated 5 based on 1 product reviews
Two Piece Madison HET Elongated Front Toilet in White image

Two Piece Madison HET Elongated Front Toilet in White

Two Piece Madison HET Elongated Front Toilet in White Chrome trip lever Low consumption (1.6 gpf/6.0 Lpf) Gravity feed, siphon action bowl 2in fully-glazed trapway color-matched bolt caps Year Limited Residential Warranty / 1 Year Commercial Warranty.
Rated 5 based on 1 product reviews
Two Piece Madison HET Round Front Toilet Kit in White image

Two Piece Madison HET Round Front Toilet Kit in White

Two Piece Madison HET Round Front Toilet Kit in White Vitreous china Chrome trip lever Low consumption (1.6 gpf/6.0 Lpf) Gravity feed, siphon action bowl 2in fully-glazed trapway 2 color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Two Piece Madison HET Elongated Front Toilet Kit in White image

Two Piece Madison HET Elongated Front Toilet Kit in White

Two Piece Madison HET Elongated Front Toilet Kit in White Vitreous china Chrome trip lever Low consumption (1.6 gpf/6.0 Lpf) Gravity feed, siphon action bowl 2in fully-glazed trapway 2 color-matched bolt caps 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Two Piece Avalon Elongated Front Toilet in White image

Two Piece Avalon Elongated Front Toilet in White

Two Piece Avalon Elongated Front Toilet in White Low consumption (1.6 gpf/6.0 Lpf) Gravity feed, siphon action bowl 2in fully-glazed trapway 17in comfort height, ADA compliant Chrome trip lever 2 color-matched bolt caps Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Self-rimming Drop-in 8in Centerset Akron Lavatory in White image

Self-rimming Drop-in 8in Centerset Akron Lavatory in White - Akron

Self-rimming Drop-in 8in Centerset Akron Lavatory in White Self-rimming 8-in (203.2mm) faucet hole drillings Vitreous china Countertop mounting Oval shape lavatory bowl with front overflow 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Under Mount Madison Grande Lavatory in White image

Under Mount Madison Grande Lavatory in White - Madison Grande

Under Mount Madison Grande Lavatory in White Unglazed rim No faucet hole drillings Vitreous china Under counter mounting Oval shape lavatory bowl with front overflow Includes installation clips 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews
Under Mount Madison Petite Lavatory in Biscuit image

Under Mount Madison Petite Lavatory in Biscuit - Madison Petite

Under Mount Madison Petite Lavatory in Biscuit Unglazed rim No faucet hole drillings Vitreous china Under counter mounting Oval shape lavatory bowl with front overflow Includes installation clips 5 Year Limited Residential Warranty / 1 Year Commercial Warranty
Rated 5 based on 1 product reviews