The UPNOVR, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

UPNOVR, Inc.
CONTENT
Standard Rail image

Standard Rail - SR-1000

The UPNOVR SR-1000 standard rail features 1-1/4" schedule 40 aluminum pipe. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation. Roofs Mezzanines Public Access Industrial applications Municipal and educational facilities
Rated 5 based on 1 product reviews
Roof Access Ladder image

Roof Access Ladder - U-301

The U-301 Roof Access Cage Ladder is designed to provide a more secure climbing environment when climbing distances exceed 20 feet or in hazardous areas.
Rated 5 based on 1 product reviews
Folding Hatch Access Ladder image

Folding Hatch Access Ladder - U-506

The U-506 Folding Hatch Access Ship Ladder features a sliding hinge at the top of the ladder. It is designed to push up against a wall or away from a higher-traffic walking area when not in use, and installs just below a hatch door to assure safe entry and exit.
Rated 5 based on 1 product reviews
Picket Rail image

Picket Rail - PR-1000

The UPNOVR PR-1000 picket rail features 1-1/4" schedule 40 aluminum pipe with 1/2" bar pickets spaced on 4" (max) centers. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation. Ideally suited for: Roofs Mezzanines Public Access Industrial applications Municipal and educational facilities
Rated 5 based on 1 product reviews
Recreational Marine Products image

Recreational Marine Products

UPNOVR is an established manufacturer of gangways, ladders, treads, battens, gratings, docks to the most demanding industrial and military customers, including the United States Navy. UPNOVR gangways and floating docks are designed utilizing its leading-edge engineering and manufacturing processes to serve the commercial and residential marine markets. We design the best floating docks and gangways that are unmatched in the industry in terms of quality, customer satisfaction and reliability. Our policy of 100% on-time shipments to meet customer deadlines has earned us and excellent industry reputation and customer loyalty over the years. UPNOVR makes significant investments to its quality management systems (Lean manufacturing, computer controlled inventory management, ISO-9001 certified) to ensure UPNOVR product engineering, on-time delivery and customer service are unmatched in the industry. The UPNOVR floating docks and gangways advantage: 100% Customer Satisfaction ISO-9001 Certified (quality system) Great experience serving the industry Competitive pricing
Rated 5 based on 1 product reviews
Shipyard Products image

Shipyard Products

We offer an extensive line of shipyard products ranging from Ship Ladders, Gangways, Treads, Battens, Gratings and other miscellaneous items. UPNOVR is a respected leader in the industry and we have a broad spectrum of capabilities including: Fabrication Machining Stamping/Metal Forming In addition to our standard products UPNOVR can offer custom fabrication to your specifications. Please contact us to discuss your requirements. All Our products are available for both the new construction and repair markets. Customers include shipyards, government agencies, joiners and the fleet direct. UPNOVR is committed to quality and we are continually evaluating our Quality Management System to ensure our customers receive satisfaction by delivering quality products, on time and within specification. UPNOVR is certified to ISO 9001.
Rated 5 based on 1 product reviews
Parapet Access Ladder image

Parapet Access Ladder - U-303

The U-303 Parapet Access Cage Ladder is designed to provide a more secure climbing environment when climbing distances exceed 20 feet or in hazardous areas, and features a platform over the parapet area to protect sensitive roof membrane or coping material from damage. Walk-through hand railing and a return ladder from a parapet to the roof to assure safe entry and exit.
Rated 5 based on 1 product reviews
Hatch Access Light Duty Vertical Ladder image

Hatch Access Light Duty Vertical Ladder - U-100

The U-100 Hatch Access Vertical Ladder is a "light-duty" product for areas that require occasional access to roof tops, attics or elevated storage areas, and is designed to install just below a hatch door to assure safe entry and exit. Standard wall mounting brackets are included with all ladders. For hatches 10 feet or less.
Rated 5 based on 1 product reviews
Parapet Access w/ Return Vertical Ladder image

Parapet Access w/ Return Vertical Ladder - U-202

The U-202 Parapet Access Vertical Ladder is designed to provide access to a roof area with a parapet condition. Use where distance to top of parapet is 20 feet or less.
Rated 5 based on 1 product reviews
Hatch Access Ladder image

Hatch Access Ladder - U-300

The U-300 Hatch Access Cage Ladder installs just below a hatch door to assure safe entry and exit.
Rated 5 based on 1 product reviews
Parapet Access Ladder image

Parapet Access Ladder - U-302

The U-302 Parapet Access Cage Ladder is designed to provide a more secure climbing environment when climbing distances exceed 20 feet or in hazardous areas, and features walk-through hand railing and a return ladder from a parapet to the roof to assure safe entry and exit.
Rated 5 based on 1 product reviews
Mezzanine Access Ladder  image

Mezzanine Access Ladder - U-501

The U-501 Mezzanine Access Ship Ladder is designed to provide a more comfortable access method to roof or mezzanine areas when traditional vertical ladders are not appropriate.
Rated 5 based on 1 product reviews
Crossover w/ Platform Ladder image

Crossover w/ Platform Ladder - U-503

The U-503 Crossover Platform Ship Ladder features a cross-over platform; designed to be used over utility piping, conduits, wires or other obstructions. Ladder angle is recommended at 60 degrees.
Rated 5 based on 1 product reviews
Roof Access Vertical Ladder  image

Roof Access Vertical Ladder - U-201

The U-201 Roof Access Ladder is designed to provide a secure access solution when ladder distances are under 20 feet or in hazardous areas, and features walk-through hand railing and deeply serrated rungs.
Rated 5 based on 1 product reviews
Hatch Access Heavy Duty Vertical Ladder image

Hatch Access Heavy Duty Vertical Ladder - U-200

The U-200 Hatch Access Vertical Ladder is "heavy duty"- for the heavier loads associated with equipment repair and maintenance personnel, and designed to install just below a hatch door to assure safe entry and exit. For hatches 20 feet or less.
Rated 5 based on 1 product reviews
Parapet Access w/ Platform Vertical Ladder image

Parapet Access w/ Platform Vertical Ladder - U-203

The U-203 Parapet Access Vertical Ladder is designed to provide access to a roof area with a parapet condition. Use where distance to top of parapet is 20 feet or less and where a crossover platform is required or desired.
Rated 5 based on 1 product reviews
Hatch Access Ladder image

Hatch Access Ladder - U-502

The U-502 Hatch Access Ship Ladder is designed to install just below a roof curb to assure safe entry and exit.
Rated 5 based on 1 product reviews
Lateral Rail image

Lateral Rail - LR-1000

The UPNOVR LR-1000 picket rail features 1-1/4" schedule 40 aluminum pipe. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation. Ideally suited for: Roofs Mezzanines Public Access Industrial applications Municipal and educational facilities
Rated 5 based on 1 product reviews
Roof Access Ladderw/ Intermediate Platform image

Roof Access Ladderw/ Intermediate Platform - U-390

The U-390 series is designed for climbs greater than 30'-0". The system features two cage ladders and a landing platform.
Rated 5 based on 1 product reviews
Folding Mezzanine Access Ladder image

Folding Mezzanine Access Ladder - U-505

The U-505 Folding Mezzanine Access Ship Ladder features a sliding hinge at the top of the ladder. It is designed to push up against a wall or away from a higher-traffic walking area when not in use.
Rated 5 based on 1 product reviews
Mezzanine Access w/ Platform Ladder image

Mezzanine Access w/ Platform Ladder - U-504

The U-504 Mezzanine Access Platform Ship Ladder features a platform connected to the top of the ladder. It is designed to offset the ladder from a wall or door and provide the user space for movement.
Rated 5 based on 1 product reviews
Repair Tread image

Repair Tread - Model 3509

Ram Series repair treads provide a safe, long-lasting, and economical mans of replacing worn and unsafe treads.
Rated 5 based on 1 product reviews
Swing Up Deck Access Ladder image

Swing Up Deck Access Ladder - U-507

The U-507 Swing Up Deck Access Ship Ladder features a pivot-hinge at the top of the ladder with counter-balance weighting. It is designed to swing upward and store in a horizontal position when not in use- allowing greater space utilization.
Rated 5 based on 1 product reviews