The Dumond Chemicals, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Dumond Chemicals, Inc.
CONTENT
Porous Surface Graffiti Remover image

Porous Surface Graffiti Remover - Watch Dog™ Wipe Out®

Watch Dog® Wipe Out® Porous Surface Graffiti Remover is a fast-acting, extremely effective, and biodegradable graffiti remover/cleaner specifically designed to remove heavy graffiti from all non-painted "porous" surfaces such as brick, mortar, cement, stucco, pavers and natural stone surfaces such as granite, marble, sandstone or brownstone. This graffiti removal system has a non-drip gel formula that clings to the vandalized or graffitied surface for maximum removal and has the ability to draw outgraffiti from within the most minute pores for complete removal without the shadowing effect of many of our competitors. Watch Dog® Wipe Out® Porous Surface Graffiti Remover works in 15-30 minutes and covers approximately 50-75 square feet per gallon.Available in 1/2 Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Heavy Duty Paint Remover Complete Removal System image

Heavy Duty Paint Remover Complete Removal System - Peel Away® 1

Peel Away® 1 Heavy-Duty Paint Remover is an excellent eco-friendly remover for stripping coatings from intricate, carved, or molded surfaces, and is considered the ideal paint remover for historic restorations and other projects involving lead-based or organic coatings. Peel Away® 1 Heavy-Duty Paint Remover is water-based, has zero VOCs and emulsifies the coatings keeping multiple layers in a wet state therefore generating zero airborne contaminates. Peel Away® 1 Heavy-Duty Paint Remover is highly recommended for historic restoration projects and other jobs involving lead-based paint abatement.Every Peel Away® 1 Heavy Duty-Paint Remover includes a paste remover, paint removal application tool, Dumond Laminated Paper, Citri-Lize™ neutralizer and a pH test kit.Available in 1.25 Gallon and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Advanced Paint Remover image

Advanced Paint Remover - Smart Strip™

Smart Strip™ Advanced Paint Remover is a revolutionary paint remover that is safe for the user, the substrate and the environment. The Smart Strip™ Advanced Paint Removal System is an eco-friendly, 100% biodegradable, water-based paint stripper that is extremely effective for removing multiple layers of architectural and industrial coatings from virtually all interior/exterior surfaces such as wood, brick, metal, concrete, stone, plaster and most fiberglass and plastics. Smart Strip™ Advanced Paint Remover emulsifies all coatings and does not allow any airborne contaminates to be generated.Smart Strip™ Advanced Paint Remover does not contain methylene chloride, any caustics, or toxic chemicals. It is water-based, odor-free with zero VOCs, pH neutral and safe for the environment.Available is Quarts, Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Professional Paint Remover image

Professional Paint Remover - Smart Strip™ PRO

Smart Strip™ PRO Professional Paint Remover is a professional-strength,environmentally friendly paint stripper that effectively removes high performance architectural and industrial coatings. This non-toxic chemical paint removal system is formulated without methylene chloride and is non-carcinogenic, non-caustic, and non-flammable. This high-performance paint remover is low-VOC, low-odor and user friendly. By emulsifying the coatings, we are able to safely remove all coatings without generating any airborne contaminates.Available is Quarts, Gallons and 5 Gallon PailsOrder A Sample Click Here
Rated 5 based on 1 product reviews
Complete Paint Removal Test Kit image

Complete Paint Removal Test Kit

Have you ever wondered how to select the right paint remover for a specific renovation or architectural restoration job? This is a question that Dumond Chemicals continues to get all the time. Every paint stripping project is different, and one will always need to determine the best chemical paint remover for the circumstances at hand. By testing each product and surface, the best results for a specific project are concluded. The ideal product, yield, dwell-time needed and satisfactory results before general use of any paint removal product will be determined.After testing, the end-user will clearly understand the removal process and both material and labor costs associated with the project are easily determined; eliminating frustration and costly guesswork.Every Test Kit includes three 16oz. samples of Peel Away 1, Smart Strip, Smart Strip PRO, 3 pack of Dumond Laminated Paper, 2 brushes, 1 plastic trowel, Scotch Brite pad and latex gloves.Order A Sample Click Here
Rated 5 based on 1 product reviews
Steel Structures Paint Remover image

Steel Structures Paint Remover - Peel Away® ST-1

Peel Away® ST-1 Steel Structures Paint Remover is an environmentally friendly paint removal system that has been specifically formulated for the safe and heavy-duty removal of lead-based or organic coatings from steel structures such as tanks, bridges, and structural support members. The non-toxic Peel Away® ST-1 Steel Structures Paint Remover system is similar to Peel Away® 1, however, its self-sealing characteristic allows it to continue working in a moist environments without requiring any biodegradable Dumond Laminated Paper.Available in 5 Gallon PailsOrder A Sample Click Here
Rated 5 based on 1 product reviews
Oil and Grease Remover image

Oil and Grease Remover - Safe 'n Easy®

Safe 'n Easy® Oil and Grease Remover is an extremely effective, ready-to-use biodegradable cleaner specifically designed to extract oil and grease stains from a number of surfaces. This surface-safe product has been engineered to penetrate beneath the surface into the porous concrete, asphalt and masonry surfaces, and does not sit on top of the surface like other cleaners. This heavy-duty degreaser excels with multiple applications: walkways, barbecue grills, lawns, playground equipment and more can all be cleaned with this non-toxic cleaning product. Combining tough oil and grease removal with an environmentally friendly formula makes Safe 'n Easy® Oil and Grease Remover one of the best green clean solutions on the market today. Apply by spray or roller, wait 15-30 minutes and pressure wash to a beautiful clean surface.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
All Purpose Cleaner image

All Purpose Cleaner - Safe 'n Easy®

Safe 'n Easy® All Purpose Cleaner is a ready-to-use, architectural restoration cleaning product that can be used to safely clean and restore a wide variety of surfaces. This all-natural product contains surfactants for emulsification and lowering surface tension, sequestering agents that help prevent redepositing of any emulsified or suspended contaminates, and optical brightening agent that makes whites whiter and colors brighter than other high-powered ingredients. This biodegradable product requires no masking or collection of materials. Apply by spray or roller, wait 15-30 minutes and pressure wash.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Heavy Duty Masonry Restoration Cleaner image

Heavy Duty Masonry Restoration Cleaner - Safe 'n Easy®

Safe ‘n Easy® Heavy Duty Restoration Cleaner is a biodegradable, slightly acidic, heavy duty masonry restorer and cleaner. For historic masonry restoration, it will remove a variety of contaminates from natural and man-made stone and brick surfaces. This product does not contain any bleach, abrasives, caustic, muriatic acid or petroleum distillates. Apply by spray or roller, wait 15-30 minutes and pressure wash to a beautiful clean surface.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Ultimate Stone and Masonry Cleaner image

Ultimate Stone and Masonry Cleaner - Safe 'n Easy®

Safe ‘n Easy® Ultimate Stone & Masonry Cleaner is a biodegradable product. It will safely clean a variety of contaminates from natural and man-made stone and brick surfaces. This green cleaner is non-toxic, it does not contain any bleach, abrasives, caustic, muriatic or hydrofluoric acids or petroleum distillates. This environmentally friendly formula is a ready-to-use gel product and is generally used for stains on stone, brick, stucco and more. Apply by spray or roller, wait 15-30 minutes and pressure wash to a beautiful clean surface.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Limestone Cleaner image

Limestone Cleaner - Safe 'n Easy®

Safe ‘n Easy® Limestone Cleaner is a heavy-duty cleaner/restorer and can be used on a variety of stone surfaces safely and effectively. This product works best at cleaning limestone, marble and travertine, removing accumulated surface contaminates, mineral deposits and atmospheric stains. This product is a safe, versatile, powerful,environmentally friendly formula that is a better alternative than conventional muriatic and hydrofluoric formulations. Apply by spray or roller, wait 15-30 minutes and pressure wash.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Masonry Rust Remover image

Masonry Rust Remover - Safe 'n Easy®

Safe ‘n Easy® Rust Remover is a slightly acidic, heavy duty cleaner and restorer. It will remove a variety of contaminates from natural and man-made stone surfaces. This eco-friendly, rust stain removal system does not contain any bleach, abrasives, caustic, muriatic acid or petroleum distillates. It is formulated as a ready-to-use product and is generally used accordingly; however, it can be diluted for slightly contaminated surfaces.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Non-Toxic Efflorescence Remover image

Non-Toxic Efflorescence Remover - Safe 'n Easy®

Safe ‘n Easy® Efflorescence Remover is a newly developed non-toxic product that replaces conventional mineral and organic acids for the removal of efflorescence. Safe‘n Easy® Efflorescence Remover is a non- fuming, phosphate-free product that is a lot more effective than other acids when dissolving efflorescence salts and has none of the hazards that are inherent with commonly used acids. Safe ‘n Easy® Efflorescence Remover contains a special surfactant that provides detergency properties that will also help in the removal of oil/ grease stains. Safe ‘n Easy® Efflorescence Remover does not contain any hydrofluoric acid, bleach, abrasives, caustic, mineral acids or petroleum distillates. It is formulated as a ready-to-use product.Available in Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on 1 product reviews
Smooth Surface Graffiti Remover image

Smooth Surface Graffiti Remover - Watch Dog™ Lift Away®

Watch Dog® Lift Away® Smooth Surface Graffiti Remover is a water-based formulation with a soy-additive that is non-toxic, biodegradable and environmentally safe. LiftAway® Smooth Surface Graffiti Remover has been designed specifically to simplify graffiti, marker and adhesive removal from smooth surfaces. Lift Away® Smooth Surface Graffiti Remover works best to remove most types of graffiti and many stains from smooth surfaces such as glass, terrazzo, metal and other non-porous surfaces. In most cases, Lift Away® Smooth Surface Graffiti Remover will remove the graffiti in under a minute. Lift Away® Smooth Surface Graffiti Remover covers approximately 20 square feet per 22 oz. spray bottle.Available in 22 Ounce Trigger Bottles, Gallons and 5 Gallon PailsOrder A Sample Click Here
Rated 5 based on 1 product reviews
All Purpose Graffiti Remover image

All Purpose Graffiti Remover - Watch Dog™

Watch Dog® All Purpose Graffiti Remover is specifically formulated to effectively remove the most difficult graffiti from delicate substrates or cured two component or baked enamel finishes without damaging the coating or the substrate. All Purpose Graffiti Remover does not contain any NMP, aromatic or chlorinated solventsor caustics. Watch Dog® All Purpose Graffiti Remover is environmentally friendly,100% biodegradable, and possess no risks to users. All Purpose Graffiti Remover is also extremely effective in removing most permanent markers, crayons, glues and adhesives from smooth surfaces and cured enamel and two component finishes. WatchDog® All Purpose Graffiti Remover covers approximately 20 square feet per 22 oz.spray bottle.Available in 22 Ounce Trigger BottlesOrder A Sample Click Here
Rated 5 based on 1 product reviews
Lead Encapsulating Compound image

Lead Encapsulating Compound - Lead Seal & Stop®

Lead Seal & Stop® Lead Encapsulating Compound is a thick elastomeric coating that is made to be a long-lasting barrier over lead-based paint. When applied according to directions, Lead Seal & Stop® provides a protective barrier coat that seals and locks in lead that is contained in old lead-based coatings on previously painted surfaces. Lead Seal & Stop® has earned a seal of approval for lead abatement from D.L. Litter Laboratories and the Commonwealth of Massachusetts Encapsulation Product Performance Protocol, Department of Public Health (Reg. #DL- 10019) and meets the requirements of the US Department of Housing and Urban Development (H.U.D.), which spells out a 20-year manufacturer's warranty. This product also contains Bitrex anti-ingestant.Available in 5 Gallon Pails.
Rated 5 based on 1 product reviews
Neutralizer  and Mill Glaze Remover image

Neutralizer and Mill Glaze Remover - Citri-Lize™

Citri-Lize™ Neutralizer and Mill Glaze Remover will help lower the pH level on surfaces that are highly alkaline or after using our Peel Away® 1 Heavy-Duty Paint Remover. Citri-Lize™ will help lower the pH to a safe level of between 5 and 8, especially if painting is to follow. A surface showing a pH of over 8 should be treated with a further application of our non-toxic Citri-Lize™ Neutralizer and Mill Glaze Remover and left to dry before re-testing the pH and applying any coating. Allow surface to dry thoroughly until the moisture content is below 15% using a moisture meter. If the substrate has a moisture content of more than 15% it is too damp for painting. The best painting can be done when the moisture content is 12%.Available in 4 Ounce and 8 Ounce Bags.Order A Sample Click Here
Rated 5 based on 1 product reviews
Neutralizer image

Neutralizer - Peel Away™

After using the Peel Away® 1 Heavy-Duty Paint Remover, the pH level of the surface that was stripped can rise above 8, which is highly alkaline. The Peel Away™ Neutralizer will help lower the pH to a safe level, anywhere between 5 and 8 on woods that are extremely difficult to neutralize, such as cedar, redwood, and cypress. This pH neutralization is especially important if the paint-stripped surface will be repainted in the future.Available in Gallons and 5 Gallon Pails
Rated 5 based on 1 product reviews
Laminated Paper image

Laminated Paper - Dumond®

Dumond Laminated Paper is one of the most respected and widely used environmentally friendly paint removal products in the world. The Dumond Laminated Paper is a patented laminated paper that improves the reaction time and can also extend the dwell time for all Dumond paint removal products. Dumond Laminated Paper comes pre-packaged with Peel Away® 1 Heavy-Duty Paint Remover. However, depending upon your application and projects architectural structure, you may find it desirable to purchase additional Dumond Laminated Paper to be used in conjunction with other Dumond paint removal products. Dumond Laminated Paper is critical to a paint removal project's success on hot days and where extended dwell times are necessary to remove all coatings. Dumond Laminated Paper keeps all Dumond paint removal products from drying out, and thus becoming ineffective too quickly. Dumond® Laminated Paper reduces the wrinkling, or tenting, that occurs when doing a stripping project thus keeping the remover in contact with subsequent coatings until reaching the bare substrate. With these projects in mind, we stock individual packages of this product in a 3 pack/30 square foot, 10 pack/100 square feet and a 13" X 300' rolls for larger projects.Order A Sample Click Here
Rated 5 based on 1 product reviews
Microfiltration Membrane image

Microfiltration Membrane - Catch-N-Cover™

Catch-N-Cover™ is a strong, breathable, specially-treated filter material that allows air and water to easily pass through it while still catching jobsite debris and overspray. Drape Catch-N-Cover™ over the ground or over the lawn around the construction site; hang it over shrubs and bushes, over gardens, driveways, walkways, lawn furniture, and more. The sun will not “cook" the vegetation underneath Catch-N-Cover™ like plastic or heavy tarps. The Catch-N-Cover™ will not suffocate, crush, or flatten vegetation. Both rain and pressure washing water will drain through Catch-N-Cover™, leaving the dirt and falling debris on top of the cloth while keeping everything beneath it clean. Catch-N-Cover™ remains strong and durable, and lightweight while wet due to its low-absorbent fabric. When a job is done, simply fold or roll it up for reuse or disposal.Dimensions of drop cloth are 11' X 20'.
Rated 5 based on 1 product reviews