The MBA Metal Framing Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

MBA Metal Framing
CONTENT
Drywall Framing image

Drywall Framing - ProSTUD®, ProTRAK®

ProSTUD® and ProTRAK® are equivalent gauge drywall products that come in 15, 18, 22, 26, 30, and 33 mil thicknesses (25ga'-20ga). The stud web widths include 1-5/8'", 2-1/2'", 3-1/2'", 3-5/8'", 4'", 5-1/2'", and 6'" all with 1-1/4'" flange. The matching track can be ordered at 1'", 1-1/4'", 1-1/2'", 2'", 2-1/2'", and or 3'" leg. Custom length sizes are available.
Rated 5 based on 1 product reviews
Drywall Studs & Track image

Drywall Studs & Track

We manufacture a full line of drywall studs in 18, 27, 30 and 33 mil thicknesses (25-20ga.). These studs are available in standard 1-5/8'", 2-1/2'", 3-1/2'", 3-5/8'", 4'", 5-1/2'" and 6'" member widths and have 1-1/4'" flanges. Corresponding track comes with 1-1/4'", 2'" or 3'" leg. We also manufacture custom studs and track on request.
Rated 5 based on 1 product reviews
Structural Studs & Track image

Structural Studs & Track

Our structural studs and track are made in standard widths from 2-1/2'" thru 16'". Flanges are available in 1-3/8'", 1-5/8'", 2'", 2-1/2'", 3'" and 3-1/2'". Custom width and flange/leg studs and track can be manufactured on request. Structural studs and track are available in 33, 43, 54, 68, 97 and 118 mil thicknesses (20-10ga.).
Rated 5 based on 1 product reviews
Furring Channel image

Furring Channel

Furring Channel may be used for furring masonry walls and ceiling assemblies or in any other typical wall furring or cross-furring or framing application. Furring channel is available in 7/8'" and 1-1/2'" heights. Bearing surface is 1-1/4'". Furring channel is available in 18, 27, 30 and 43 mil thicknesses (25-18ga.). Custom furring channel is available on request.
Rated 5 based on 1 product reviews
U-Channel image

U-Channel

U-Channel is used in many common bridging and bracing applications. U-channel is available in 54 mil (16ga.) steel with 1/2'" legs. Standard widths are 3/4'", 1-1/2'", 2'" and 2-1/2'".
Rated 5 based on 1 product reviews
Z-Furring image

Z-Furring

Z-Furring is used to provide support for insulation while allowing for drywall attachment at masonry or concrete walls. Z-furring is available in 18, 27, 30 and 43 mil thicknesses (25-18ga.) and 1", 1-1/2", 2" and 2-1/2" depths.
Rated 5 based on 1 product reviews
Angle image

Angle

Angle can be used in a variety of applications. Angle is available in a full range of gauges, leg lengths, and bend angles.
Rated 5 based on 1 product reviews
Flat Strapping image

Flat Strapping

Flat strapping is used for lateral bracing, joist bridging and diagonal bracing to prevent racking. Flat strapping is available in multiple widths and in a full range of gauges.
Rated 5 based on 1 product reviews
CRC Clip image

CRC Clip

CRC clips are used to secure cold rolled channel to individual framing members. Each clip is pre-punched ready for quick and easy installation. We offer a variety sizes to meet your needs.
Rated 5 based on 1 product reviews
Jamb and Headers image

Jamb and Headers

Jamb and Header Systems can be used in a wide array of applications. These members are available in standard sizes of 3 5/8", 6", and 8". Jamb and Header flanges can be 2 1/2", 3" or 3 1/2" leg sizes. The system is offered in 43, 54, 68, and 97 mil thicknesses (18-12ga.).
Rated 5 based on 1 product reviews
Resilient Channel image

Resilient Channel

Resilent Channel is used to reduce sound transmission between the gpysum board and the steel framing member. These members are available in standard sizes of 1-1/4" screw flanges. The product is offered in 18 & 30 mil thicknesses (25-20ga).
Rated 5 based on 1 product reviews
Web Stiffener image

Web Stiffener

Web Stiffeners are used to improve the strength in joist and header applications. These members are available in standard sizes of 4" web width. The product is offered in 68 mil thickness (14ga).
Rated 5 based on 1 product reviews
Other Accessory Products image

Other Accessory Products

We offer a wide variety of other accessory items. Please contact your sales person for a more detailed list of the items we carry.
Rated 5 based on 1 product reviews