The WISY Medium Capacity Vortex Fine Filter is used in installations where multiple downspouts are connected to a single pipe into the vortex filter. A single unit can filter precipitation from a roof area up to 5,500 square feet for site irrigation, toilet and urinal flushing, janitorial use, laundries, fire protection, evaporative cooling tower make-up, process water, or other non-potable uses. The filter is typically installed in the underground piping system to direct debris to the stormwater system and divert up to 95% of clean rainwater to an underground storage tank. An above-grade application is also possible. The WISY WFF 150 connects to a 6" pipe for above- or belowground storage. A 20-inch extension tube can be used to raise the inspection opening to ground level. The filter housing is made of polypropylene; filter insert is made of stainless steel. Filter mesh size is 0.28 mm (280 microns). Filter insert requires cleaning a few times a year and is dishwasher safe. Filter inlet, clean water outlet, and stormwater outlet can swivel for custom installation.Contact us for more information
Rated 5 based on
1 product reviews