Galaxy Metal Products
CONTENT

Metal Doors & Frames

Galaxy strives to provide the industry's best metal doors and frames. All of our products are offered with optional UL® Label Service.• Hot-dip galvanneal steel - ready for finish paint • Optional UL© Label Service • Optional vision lite/louver • Full flush seemless faces • Inverted top and bottom channels • Internal construction available as honeycomb or rib reinforcedAt Galaxy, we build our doors. Our plant is large. Our technology is advanced. Our workers are experienced. These attributes help Galaxy deliver the best doors for your money. Galaxy's Metal Doors are made from hot-dipped galvanneal steel, so they are always ready for finish paint, before or after installation. We offer our doors with optional vision lite/louver, so our product can meet your project's needs. Galaxy Metal Doors also feature full-flush seamless face, inverted top and bottom channels for easier installation and internal construction options of honeycomb or rib-reinforced.
Rated 5 based on 1 product reviews

Standard Door Elevations - Metal Doors

Vision Lite Kits - Integral design with 1 removeable glazing bead 1-1/2 Hour "B" Label - 100 square inches allowable glass 3/4 Hour "C" Label - 1296 square inches allowable glass Non Rated Louvers - Integral design (inverted "V" blades) Fire Rated Louvers - Fusible Link Type (supplied by Galaxy)
Rated 5 based on 1 product reviews

Installation

Galaxy Metal Doors will enrich the beauty of your project. We combine modern technology with experienced workmanship to bring you a quality built, durable product line. All frames should be installed plumb, level rigid as recommended in ANSI A250.11. All frames should be fastened to the adjacent structure to retain their position, stability and integrity. Drywall slip-on frames should be installed in prepared wall openings with pressure type and sill anchors to maintain proper stability. When grouting is required in masonry applications, frames should be braced or fastened so that any pressure on the grout should be minimized in order to maintain frame integrity. Grout should be mixed to provide a 4" maximum slump consistency and be hand troweled into place. Doors should be adjusted to maintain perimeter clearance, as specified. Shimming should be performed by the installer as needed. For additional questions, contact our engineering team for clarification.
Rated 5 based on 1 product reviews

Galaxy Metal Frames

Hot-Dip Galvanneal Steel - Ready for Finish Paint Mitered Corners - Specials Masonry and Drywall Optional Label Available Knockdown or Welded
Rated 5 based on 1 product reviews