The FIXFAST USA Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

KATTCLIMB Fixed Ladder System image

KATTCLIMB Fixed Ladder System

Made of high tensile, light-weight aluminum, the KATTCLIMB fixed ladders provide access between ground and roof, lower to upper roof levels, or to internal mezzanines and platforms. These fixed ladders are ergonomically designed to provide user comfort as well as maximum safety. And as always, they are designed and manufactured to meet or exceed requirements for OSHA and ANSI compliance as applicable.
Rated 5 based on 1 product reviews
KATTCLIMB RL31   image

KATTCLIMB RL31

KATTCLIMB RL31 Fixed Ladder with Grab rails
Rated 5 based on 1 product reviews
KATTCLIMB RL21  image

KATTCLIMB RL21

KATTCLIMB RL21 Angled Fixed Ladder with Grab rails
Rated 5 based on 1 product reviews
KATTCLIMB RL41 image

KATTCLIMB RL41

KATTCLIMB RL41 Caged Fixed Ladder with Grab rails
Rated 5 based on 1 product reviews
KATTWALK Roof Walkway Systems image

KATTWALK Roof Walkway Systems

The KATTWALK permanent walkway is a lightweight, non-corrosive aluminum walkway system which provides safe, designated access around the rooftop environment. Eliminates damage to roof surfaces Non penetration fastening option Simple, quick installation Advanced, multi directional non-slip surface Can be combined with the KATTSAFE guardrail to provide fall protection
Rated 5 based on 1 product reviews