Patented self-connecting wire mesh tray solution. Allows installers to connect 20' of tray in a single snap. The secure connection is UL classified. Available in Electro Zinc plated, Hot Dipped Galvanized, Stainless Steel 304 and 316, Painted. Side heights of 1-6" and widths from 2-24"

Rated 5 based on 1 product reviews

Patented self-connecting cable trough system. Allows installers to connect 20' of tray in a single snap. The secure connection is UL classified. Available in Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. Side heights from 1-2" and widths from 4"-24"



Rated 5 based on 1 product reviews
Chalfant Manufacturing Co. - OBO Bettermann Group

Simple cost-effective method for routing and supporting cables in a low-profile design. Can also be used to support pneumatic or hydraulic hoses or tubing. Available in Aluminum, Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. 1.75" and 2" side heights and widths from 2"-12".

Rated 5 based on 1 product reviews