Prodigy® Insulated Siding

Features and Benefits 1-1/2" thick insulation* wraps your home in a thermal blanket of protection to help lower utility costs while providing a warm and cozy environment The secure interlocking panel design provides a tight fit and clean, crisp course lines Prodigy's vinyl surface repels heavy rain while its insulating layer breathes freely to keep your home comfortable 16'8" extended panel length provides the look of natural wood and does not require face nailing or unsightly caulking Lifetime Transferable Warranty
Rated 5 based on 1 product reviews

Charter Oak® Energy Elite Siding

Features and Benefits Features a precisely contoured insulating foam underlayment that reduces energy costs while keeping your home comfortableFive times the impact resistance of traditional sidingExclusive TriBeam® construction delivers superior rigidity, for straight and even walls500% more breathable than other insulated systems and will not absorb or retain moistureRolled-edge nail hem ensures superior performance in any climate and weather conditionsLifetime Transferable Warranty**See printed warranty for complete details
Rated 5 based on 1 product reviews

Charter Oak® Horizontal Siding

Features and BenefitsAlside's flagship siding product, combines authentic wood beauty with unmatched durability, performance and maintenance freedomExclusive TriBeam® Design provides superior strength and durabilityThe siding that changed the industry is five times more rigid than other leading brands Charter Oak siding has been independently tested to resist Category 5 hurricane force windsCharter Oak XL and XXL extended length panels can be used on their own or in combination with standard 12'1" panelsLifetime Transferable Warrant
Rated 5 based on 1 product reviews

Odyssey® Plus Siding

Features and BenefitsPremium .044 panel thickness without the premium priceAdvanced lock design provides superior rigidityExtra strong rolled over nail hemAvailable in D4 and D5 clapboard, and D4 and D5 dutch lap profilesChoose from up to 19 colors including six designer colorsLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Coventry by Alside® Siding

Features and BenefitsAvailable in three classic profile widths. D4 clapboard and dutch lap, D5 clapboard and dutch lap, and triple 3" clapboardRolled top nail hem for added rigidityNatural cedar grain texture.042 thickness (nominal)Lifetime Transferable Warranty
Rated 5 based on 1 product reviews

Conquest® Siding

Features and BenefitsAvailable in 4-1/2" clapboard and dutch lap profiles.040 thickness (nominal)An occasional rinse with a garden hose will keep Coventry''''s natural cedar grain texture and low-gloss finish beautiful year after yearLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Williamsport® Colonial Beaded Siding

Features and BenefitsGently rounded bead and a striking 3/4" projection provide historic eleganceAuthentic 6-1/2" exposureSubtle wood grain textureWarm, low-gloss finishLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Cypress Creek® Variegated Siding

Features and Benefits.046" premium panel thickness for durability (nominal)Available in six multi-toned colors Fully rolled over nailing hem for maximum wall attachmentAvailable in D4" clapboard, D5" clapboard, D5" dutch lap, and 7" board and battenLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Board & Batten Vertical Siding

Features and Benefits.050" premium vertical siding 20% thicker than other premium vinyl sidings Light rough-sawn texture for sought after rustic styleLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Charter Oak® Soffit

Features and BenefitsExclusive TriBeam® System provides unsurpassed panel rigidity and superior wind resistanceIn independent tests, Charter Oak proved to be as much as five times more rigid than leading competitive soffit panelsCharter Oak Soffit is so rigid that it can be used as vertical siding to emphasize accent areasAchieve beautiful ventilation because aeration openings are hidden in the grooves to keep attics cool and dryLifetime Transferable Warranty
Rated 5 based on 1 product reviews

SuperSpan™ Heavy Gauge Premium Vinyl Soffit

Features and BenefitsMore than 20 percent thicker than ordinary soffitA strong Hurricane Locking System keeps panels firmly in placeManufactured with an advanced "lancing" technique to create the aerated surfaceLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Alliance™ T4 Premium Vinyl Soffit

Features and BenefitsVented panels have an ''"outward weave''" design for maximum visual appealAvailable in V-grove grain and smooth profilesTraditional 4" exposure widthLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Greenbriar® Vintage Beaded Soffit

Features and BenefitsHistorical 2-1/2" beaded design is available in solid or hidden aerated soffit profilesPerformance engineered with recessed vents in the grooves to provide essential airflowFinely textured matte finish for a clean finished lookLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Aluminum Soffit Systems

Features and Benefits.016" gauge soffit delivers 14.3% higher ultimate tensile strength than a competitive .019 gauge soffitSpecially formulated alloy with a durable finished coatDeeper 1/2" V-groove increases structural performanceSatin finish provides resistance to surface marringLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Trimworks® Trim & Decorative Accents

Trimworks® Decorative AccentsThis system of exterior components lets you create a wide range of decorative trim treatmentsTrimworks accessories can be used at windows, doors, outside corners, gable ends, and to create decorative bands and columns
Rated 5 based on 1 product reviews

Satinwood® Steel Siding

Features and BenefitsIndependently tested to withstand hurricane-force winds, with wind force exceeding 160 mphConstructed of roll-formed 29 gauge G-90 galvanized steel for exceptional strength and impact resistanceHeavy-duty construction hides wall imperfectionsNon-combustible product that meets even the most stringent building codesLifetime Transferable Warranty
Rated 5 based on 1 product reviews

Sheffield® Fusion-Welded Vinyl Windows

Features and BenefitsThe multi-chamber design of the Sheffield Window helps trap dead air to produce an effective insulating barrierFusion-welded frame and sashes provide superior structural strength and create a permanent barrier against air and moisture infiltrationEnsuring easy operation, the constant force balance system and heavy-duty operating hardware continue to operate perfectly, even after decades of regular useHeavy-duty SteelForce'' reinforcement is placed within the sashes at the meeting rails to ensure extra protection at this very critical and often used locationThe Intercept Spacer System helps reduce conducted heat loss through the window and is better at retaining insulating gas than many conventional designsTriple-barrier weatherstripping between the sash and jamb for superior protection from air and water infiltrationSloped sill helps prevent water and air infiltration, forcing water to drain to the exterior of the windowOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

UltraMaxx® Fusion-Welded Vinyl Windows

Features and BenefitsFusion-welded frame and sashes provide superior structural strength and create a permanent barrier against air and moisture infiltrationThe multi-chamber design of the UltraMaxx Window helps trap dead air to produce an effective insulating barrierQuad 4 weatherstripping at the header and sill adds greater protection from the elementsHeavy-duty SteelForce'' reinforcement is placed within the sashes at the meeting rails to ensure extra protection at this very critical and often used locationThe Intercept Spacer System helps reduce conducted heat loss through the window and is better at retaining insulating gas than many conventional designsTriple-barrier weatherstripping between the sash and jamb for superior protection from air and water infiltrationFull-capture sill channels water to the exterior ''- keeping your windows free from accumulation of water and debrisOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

Mezzo® Energy-Efficient Vinyl Windows

Features and Benefits The EdgeForce™ low-profile frame and sash creates an expanded glass area while internal chambers increase structural integrity, rigidity and energy efficiency CoreFX™ composite reinforcement helps reduce the transfer of energy while strengthening meeting rails and allowing for secure mounting of hardware Defense-Tek™ end-of-throw cam shift locking action delivers increased strength and protection Forecaster™ quickly directs water runoff, keeping the exterior of the window clean and attractive The HP3™ telescoping sill dam delivers protection from air and water infiltration, increases structural stability and enhances beauty Gatekeeper™ interlocking sash-to-sill technology delivers a unified wall of strength The Ocular™ screen bulb seal eliminates light penetration between the screen and frame and aids in easy screen installation and removal
Rated 5 based on 1 product reviews

Fusion™ Quality Vinyl Windows

Features and BenefitsVinyl mainframe and sashes won'''t chip, peel, crack or warpPremium vinyl color is formulated throughout for lasting beautyMulti-chambered sash and mainframe create insulating air spaces for increased thermal efficiencyComposite-reinforced interlock at sash meeting rails provide increased strength and comfortProtective bulb seal helps prevent air penetration at the meeting railsDrop-in glazing for extra protection from the elementsFully extruded lift rails provide stability for trouble-free operationSloped sill forces water to drain to the exterior of the windowHidden screen track for clean lines and added beautyBulb seal at the sill creates extra protection from dust, dirt and air infiltration
Rated 5 based on 1 product reviews

Model 0700 Single-Hung Vinyl Windows

Features and BenefitsMulti-chambered sash and mainframe create insulating air spaces for superior thermal efficiencyMainframe jamb depth dimension of 2-3/4" allows for replacement installationsInterlock at sash locking rail adds to your sense of security, comfort and well-beingFull-capture sill enhances protection from water and air infiltrationHigh-performance option of standard 0700 for high wind areas where increased design pressure ratings for windows and/or mull system may be required'"C'" class mull is steel reinforced and attaches at head and sill of the opening with '"L'" brackets for additional strength
Rated 5 based on 1 product reviews

Sheffield® II Fusion-Welded Vinyl Windows

Features and BenefitsHeavy-duty, fusion-welded, multi-wall frame and sashes provide outstanding durability and structural integritySteel reinforcement in the meeting rails increases rigidity and strengthQuad 4 weatherstripping at the header optimizes thermal protection and energy savingsCompression bulb seal delivers added protection against inclement weatherDrop-in glazing improves energy efficiency and interior aesthetic appealSloped sill for easy cleaning and prevention of water accumulation
Rated 5 based on 1 product reviews

Casement Windows

Features and BenefitsBeveled exterior sash design enhances installation aestheticsStep-down frame with inner compression bulb seal provides a tight seal even during inclement weather conditionsStainless steel hardware provides years of trouble-free operationLow-profile, single-lever locking handle adds to the ease of operationFunctional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtainsAvailable in a continuous mainframe with multiple-lite configurationsOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

Awning Windows

Features and BenefitsBeveled exterior sash design creates the appearance of a larger glass area with an attractive slimline lookStainless steel hinge system for years of trouble-free opening and closingFully extruded overlapping screen frame for maximum ventilationFunctional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtainsAwning windows feature a dual locking system on each side of the windowAvailable in a continuous mainframe with multiple-lite configurationsOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

Bay & Bow Windows

Features and BenefitsExtruded vinyl frame and sashes help to increase energy efficiency.1-1/4" furniture-grade veneer is standard in the construction of head, seatboard and jambs3" pre-insulated seatboard option means a more comfortable home and helps increase energy savingsSlimeline reinforced mullion design provides superior strength and support for the selection componentsAdjustable turn-buckle cable hanging system is designed to eliminate possible sagging or bowing and the need for external bracesExterior roof system available with an optional copper or painted aluminum roof clad kitAvailable in your choice of double-hung, casements or fixed-lite combinations.Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

Garden Windows

Features and Benefits Fully welded mainframe for strength and stability Top sloped insulating glass panel is tempered for improved safety and unit integrity Twin-sealing, full screened, operating casements improves weather protection Completely assembled with head and seatboard for easy installation Multi-point locking system for a tighter seal and added security Clear 1" insulated glass unit provides all-weather protection An adjustable 1/2" thick glass shelf with polished edges is standard on all garden windows
Rated 5 based on 1 product reviews

Swing & Clean Windows

Features and BenefitsMulti-chambered sash and mainframe create insulating air spaces for thermal efficiencyDuraBrake'' pivot/glide shoe forces sash to lock in position when opened beyond four degreesEasyGrip sash lock allows the sash to swing in easilyDrop-in glazing provides energy efficiency as well as interior aesthetic appealAvailable in 2-lite and 3-lite configurations3-lite models available in equal-lite or 1/4-1/2-1/4 configurations
Rated 5 based on 1 product reviews

High-Performance and Impact Windows

Features and BenefitsVinyl extrusions built to withstand the extreme heat and humidity common to coastal regionsGalvanized steel reinforcement for added strength to the exterior of the meeting railFeatures a 3mm layer of annealed glass, a warm-edge spacer system and two more layers of 3mm annealed glass fortified by a layer of 0.090" laminateFin seal weatherstripping and bulb seal helps to prevent infiltration at the interlock''"Dead bolt''" locking system at the sill helps sash to absorb impact without bending or collapsing
Rated 5 based on 1 product reviews

Casement / Awning Windows

Features and BenefitsBeveled exterior sash design creates the appearance of a larger glass area with an attractive slimline look.Heavy-duty, state-of-the-art hinge system provides easy operation from inside the home.Multiple lite configurations are available in a single mainframe.Awning windows feature a dual-point locking system for a safe, secure fit.Combine casement and fixed-lite windows or awning and fixed-lite windows to add striking beauty and increased visibility.
Rated 5 based on 1 product reviews

Promenade Sliding Patio Door Collection

Features and BenefitsThree distinctive styles to choose from: Contemporary, Classic and French.Mainframe and sash feature a double-wall design and multi-chambered construction for added strengthDual internal/external weatherstripping on the sash ensures optimal energy efficiencyPrecision-engineered tandem roller system ensures easy and quiet door operationMainframe joints incorporate closed-cell foam gaskets for superior sealingHeavy-duty extruded aluminum screen features four adjustable rollers for smooth glidingAvailable in 2-, 3- and 4-panel configurationsOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

6100 Sliding Patio Door

Features and BenefitsWhite pine wood mainframe substructure, combined with vinyl cladding, provides an effective thermal barrier.Triple-screw, butt-joint frame construction offers maximum strength, with no drafty gaps at corners.Vertical sash components are metal-reinforced for added structural strength.Dual durometer glazing system absorbs shocks and offers extra weather protection.Structural composite roller system ensures quiet and easy operation of the door panel.Low-profile, anodized aluminum sill cover for added strength and durability.Heavy-duty fiberglass screen with aluminum frame features an adjustable independent wheel system in all four corners.Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone.
Rated 5 based on 1 product reviews

5100 Sliding Patio Door

Features and BenefitState-of-the-art fusion-welded sashes and mainframeFully weatherstripped at jambs, header and sill for improved energy efficiencyVertical sash components are metal reinforced for added structural strengthPanels slide on dual adjustable steel wheels with steel ball bearings for smooth movementHeavy-duty aluminum screen with four-point roller adjustmentOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

High-Performance and Impact Patio Doors

Features and BenefitsFusion-welded sashes for superior strength and durabilityHeavy-duty, full-length steel reinforcement for vertical railsStainless steel, multi-point locking systemHigh-performance, patented water draining system on the lower sill helps prevent water accumulationPatented sliding system features adjustable dual-tandem 1'" wheels to ensure smooth and quiet operationFor high-impact protection, laminated glass is required to prevent the glass from shattering upon impact and to keep the patio doors intact
Rated 5 based on 1 product reviews

Promenade Sliding Patio Door Collection

Features and BenefitThree distinctive styles to choose from: Contemporary, Classic and FrenchMainframe and sash feature a double-wall design and multi-chambered construction for added strengthDual internal/external weatherstripping on the sash ensures optimal energy efficiencyPrecision-engineered tandem roller system ensures easy and quiet door operationHeavy-duty extruded aluminum screen features four adjustable rollers for smooth glidingAvailable in 2-, 3- and 4-panel configurationsOptional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone
Rated 5 based on 1 product reviews

A170 Series Sliding Patio Door

Features and BenefitsFusion-welded construction delivers long-lasting strength and durabilitySturdy 4-1/2" frame depth and 1''" wide integral nailing fin with 1-3/8" set back for added structural integrityAdjustable dual tandem roller system on a stainless steel track ensures easy operationTwo, three and four-panel configurations available
Rated 5 based on 1 product reviews

Swing, Hinged and French Doors

Features and BenefitsFusion-welded construction delivers long-lasting strength and durabilityChoose from 4-9/16" or 6-9/16" frame depth, both with 1" wide integral nailing fin for added structural integrityHeavy-duty stiffener in all frame and panel membersThree-point locking system for a tight seal and added comfortAvailable in single, double or French-style doors
Rated 5 based on 1 product reviews

0100 Performance Series Windows

Features and BenefitsSolid vinyl frame and sashes for strength, energy efficiency and ease of maintenanceIntegral prepunched nailing fin on all four sidesMitered and welded construction for strength and beautyInterlock at locking rail for reduced air infiltration and added security.Tilt-in bottom sash for easy cleaningStainless steel constant force balancesFully extruded lift rail
Rated 5 based on 1 product reviews

0301 Performance Series Windows

Features and BenefitsSolid vinyl frame and sashes for strength, energy efficiency and ease of maintenanceIntegral 1-3/4" prepunched nailing fin on all four sides for easier installationDouble-barrier fin seal weatherstrippingExterior drop-in glazingStainless steel constant force balancesFully extruded lift railsTilt-in top and bottom sashes for ease of cleaning
Rated 5 based on 1 product reviews

Casement / Awning Windows

Features and BenefitsFusion-welded mainframe and sashes eliminate potential leak points at sill corners for improved energy efficiency and easy water drainageMulti-walled extrusions provide superb welding strength and structural integrityHeavy-duty, multi-point locking system ensures a tight seal for added comfortMultiple lite configurations are available in a single mainframe
Rated 5 based on 1 product reviews

Performance Series Gold Windows

Features and BenefitsHigh-impact, rigid vinyl frame and sashes constructed with an unplasticized PVC powder blendIntegral brickmould J-channel and nail fin provides easy installationMulti-chambered construction increases thermal efficiency and structural integrityFull-length, reinforced, uninterrupted interlocking meeting rails reduces air infiltration while enhancing strength and securityHeavy-duty weatherstripping ensures resistance to air, water and dust
Rated 5 based on 1 product reviews

Performance Series Silver

Features and BenefitsUnplasticized PVC powder blend vinyl construction for enduring beauty and strengthMulti-chambered design enhances thermal performanceFully fusion-welded sash and frame adds strength and rigidityHeavy-duty weatherstripping helps block air, water and dust infiltration
Rated 5 based on 1 product reviews

Fairfield 80 Series Vinyl Windows

Features and BenefitsFusion-welded frame and sashes for increased strength and integrityMulti-walled extrusions provide superb welding strength and structural integrity3-3/8" frame depth for multiple applicationsSide-load sash operates on two concealed, pre-calibrated block and tackle balancesFull capture sill enhances protection from air and water infiltrationFull weatherstripping on the perimeter provides greater energy savings
Rated 5 based on 1 product reviews

Fairfield 70 Series Vinyl Windows

Features and BenefitsFull 45-degree fusion-welded mainframe and sashes deliver increased strength and energy efficiencyMulti-chambered extrusions improve thermal performance and structural integrity1" integral pre-punched nail flange for enhanced installation and a weathertight fitSide load sash operates on two concealed, pre-calibrated sash balancesSash perimeters are fully weatherstripped for improved thermal protectionWater management system with offset drainage to the exterior
Rated 5 based on 1 product reviews