Alside

Vinyl Siding, Windows & Doors

CONTACT INFO
3773 State Rd.
Cuyahoga Falls, OH 44223
Toll Free: 800-922-6009
Phone: 330-922-5350
Continuing Education Logo
Request for information Alside Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
press releases
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Features and Benefits

  • Beveled exterior sash design creates the appearance of a larger glass area with an attractive slimline look
  • Stainless steel hinge system for years of trouble-free opening and closing
  • Fully extruded overlapping screen frame for maximum ventilation
  • Functional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtains
  • Awning windows feature a dual locking system on each side of the window
  • Available in a continuous mainframe with multiple-lite configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED
COMPANY OVERVIEW
ALL PRODUCTS

Composite Cladding  

The Look of Real Wood. The Performance of Something Better. ASCEND Composite Cladding by Alside, a first-of-its-kind solution that combines beauty, performance, and easy installation for the best overall value on the market vs fiber cement or engineered wood. With tall exposures and the deeply grained look of real wood, ASCEND is available in 20 colors and captures the high-end aesthetics for today's design demand. ASCEND requires minimal maintenance, day after day, year after year & enables the ability to deliver the look developers & residents want with enhanced, long-term durability they can rely on at an attractive total installed and lifetime cost.

 

ASCEND is a Glass Reinforced Polymer Composite; a siding of its own class (non-vinyl / non-cementitious) that is geared to be a cost alternative to fiber cement; with giving you a more revealing wood look and maintenance free solution.

 

  • 7" Plank - Flat Face

  • Multi-Family / Single Family Application

  • Class A Fire Rating

  • Compatible for Building Types I-V

  •  R-Value of 2.0

  • Solid feel against the wall

  • Compatible with all trim options

  • Lifetime warranty

  • Moisture resistant

  • High wind resistance

  • Low maintenance/ Easy to handle

  • Ease of Installation

  • No sealing, touch-up painting, joint flashing

 

 

Resource Library

Contact an ASCEND Design Professional 
Continuing Education: The Benefits of Glass-Reinforced, Graphite-Infused Composite Cladding

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Vinyl Siding  

Features and Benefits

  • 1-1/2" thick insulation* wraps your home in a thermal blanket of protection to help lower utility costs while providing a warm and cozy environment
  • The secure interlocking panel design provides a tight fit and clean, crisp course lines
  • Prodigy's vinyl surface repels heavy rain while its insulating layer breathes freely to keep your home comfortable
  • 16'8" extended panel length provides the look of natural wood and does not require face nailing or unsightly caulking
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits 
 

  • Features a precisely contoured insulating foam underlayment that reduces energy costs while keeping your home comfortable
  • Five times the impact resistance of traditional siding
  • Exclusive TriBeam® construction delivers superior rigidity, for straight and even walls
  • 500% more breathable than other insulated systems and will not absorb or retain moisture
  • Rolled-edge nail hem ensures superior performance in any climate and weather conditions
  • Lifetime Transferable Warranty*

 


*See printed warranty for complete details
 

Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Alside's flagship siding product, combines authentic wood beauty with unmatched durability, performance and maintenance freedom
  • Exclusive TriBeam® Design provides superior strength and durability
  • The siding that changed the industry is five times more rigid than other leading brands
  • Charter Oak siding has been independently tested to resist Category 5 hurricane force winds
  • Charter Oak XL and XXL extended length panels can be used on their own or in combination with standard 12'1" panels
  • Lifetime Transferable Warrant


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

Features and Benefits

  • Premium .044 panel thickness without the premium price
  • Advanced lock design provides superior rigidity
  • Extra strong rolled over nail hem
  • Available in D4 and D5 clapboard, and D4 and D5 dutch lap profiles
  • Choose from up to 19 colors including six designer colors
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

Features and Benefits

  • Available in three classic profile widths. D4 clapboard and dutch lap, D5 clapboard and dutch lap, and triple 3" clapboard
  • Rolled top nail hem for added rigidity
  • Natural cedar grain texture
  • .042 thickness (nominal)
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Available in 4-1/2" clapboard and dutch lap profiles
  • .040 thickness (nominal)
  • An occasional rinse with a garden hose will keep Coventry''''s natural cedar grain texture and low-gloss finish beautiful year after year
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

Features and Benefits

  • Gently rounded bead and a striking 3/4" projection provide historic elegance
  • Authentic 6-1/2" exposure
  • Subtle wood grain texture
  • Warm, low-gloss finish
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • .048" premium vertical siding
  • 20% thicker than other premium vinyl sidings
  • Light rough-sawn texture for sought after rustic style
  • Lifetime Transferable Warranty

 

Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

Features and Benefits

  • Exclusive TriBeam® System provides unsurpassed panel rigidity and superior wind resistance
  • In independent tests, Charter Oak proved to be as much as five times more rigid than leading competitive soffit panels
  • Charter Oak Soffit is so rigid that it can be used as vertical siding to emphasize accent areas
  • Achieve beautiful ventilation because aeration openings are hidden in the grooves to keep attics cool and dry
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Vented panels have an ''"outward weave''" design for maximum visual appeal
  • Available in V-grove grain and smooth profiles
  • Traditional 4" exposure width
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

Features and Benefits

  • .016" gauge soffit delivers 14.3% higher ultimate tensile strength than a competitive .019 gauge soffit
  • Specially formulated alloy with a durable finished coat
  • Deeper 1/2" V-groove increases structural performance
  • Satin finish provides resistance to surface marring
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

Features and Benefits

  • Historical 2-1/2" beaded design is available in solid or hidden aerated soffit profiles
  • Performance engineered with recessed vents in the grooves to provide essential airflow
  • Finely textured matte finish for a clean finished look
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Trimworks Decorative Accents

  • This system of exterior components lets you create a wide range of decorative trim treatments
  • Trimworks accessories can be used at windows, doors, outside corners, gable ends, and to create decorative bands and columns

 

Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Steel Siding  

Features and Benefits

  • Independently tested to withstand hurricane-force winds, with wind force exceeding 160 mph
  • Constructed of roll-formed 29 gauge G-90 galvanized steel for exceptional strength and impact resistance
  • Heavy-duty construction hides wall imperfections
  • Non-combustible product that meets even the most stringent building codes
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
VIDEOS LEED DATASHEETS

Features and Benefits

  • Roll-formed 29 gauge Galvalume AZ50 steel achieves maximum impact resistance
  • Excellent fire, hail and termite resistance
  • Highly weatherable; resists brittleness in cold weather
  • Independently tested to withstand hurricane-force winds, with wind forces exceeding 160 mph
  • Fade defying fluorinated polymer pigments keep colors true
  • No caulking, scraping or painting required
  • Resists mildew and fungus growth
  • Eco-friendly and recyclable


Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Specialty Siding  

Features and Benefits

  • Durable polymer construction
  • Continuous Panel Lock for a strong, secure fit
  • Extended Length for less seams and a cleaner exterior appearance
  • Self-Concealing Seam Lock for a flawless, classic look
  • In independent tests, Pelican Bay One remained secure in Category 5 hurricane-velocity winds
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS DATASHEETS

Features and Benefits

  • Resist buckling and overlaps
  • Uneven pattern and rough-sawn look makes them appear handcrafted
  • Designed by artisan mold makers
  • Available in standard and weathered colors
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS

Features and Benefits

  • .048" premium vertical siding
  • 20% thicker than other premium vinyl sidings
  • Light rough-sawn texture for sought after rustic style
  • Lifetime Transferable Warranty

 

Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS

Features and Benefits

  • Gently rounded bead and a striking 3/4" projection provide historic elegance
  • Authentic 6-1/2" exposure
  • Subtle wood grain texture
  • Warm, low-gloss finish
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS DATASHEETS

New Construction Windows  

The 1700 Series Window Collection is designed for versatility with a clean aesthetic to fit residential and multi-family projects of all kinds, providing the flexibility you should have to add your own personal touch.

Keeping today's design trends and functionality top-of-mind, the 1700 Series New Construction Window Collection is defined by its modern-day style, Low-E insulated glass packages, and classically inspired solutions to meet today's essential functional and aesthetic wants and needs.

A wide-ranging collection of interior and exterior colors and multiple grid profiles and patterns offer the customization and design versatility you deserve.

Available in our Eastern distribution area.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Designed to support today's standard of living, the modern design of the 1900 Series New Construction Window combines performance and style with enhanced energy efficiency. Offering numerous performance options with an expanded offering of colors, grid profiles, and grid patterns, the 1900 Series adds distinct personality to any architectural style.

Whether your home is traditional or contemporary in design, our 1900 Series window is designed to withstand the elements. Fusion-welded vinyl with an integral nailing flange provide strength, durability, and weather-tight performance. An integral J-channel supports an attractive sleek look while helping to resist water absorption.

Available in our Eastern distribution area.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Vinyl Replacement Windows  

Features and Benefits

  • The EdgeForce™ low-profile frame and sash creates an expanded glass area while internal chambers increase structural integrity, rigidity and energy efficiency
  • CoreFX™ composite reinforcement helps reduce the transfer of energy while strengthening meeting rails and allowing for secure mounting of hardware
  • Defense-Tek™ end-of-throw cam shift locking action delivers increased strength and protection
  • Forecaster™ quickly directs water runoff, keeping the exterior of the window clean and attractive
  • The HP3™ telescoping sill dam delivers protection from air and water infiltration, increases structural stability and enhances beauty
  • Gatekeeper™ interlocking sash-to-sill technology delivers a unified wall of strength
  • The Ocular™ screen bulb seal eliminates light penetration between the screen and frame and aids in easy screen installation and removal


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Vinyl mainframe and sashes won'''t chip, peel, crack or warp
  • Premium vinyl color is formulated throughout for lasting beauty
  • Multi-chambered sash and mainframe create insulating air spaces for increased thermal efficiency
  • Composite-reinforced interlock at sash meeting rails provide increased strength and comfort
  • Protective bulb seal helps prevent air penetration at the meeting rails
  • Drop-in glazing for extra protection from the elements
  • Fully extruded lift rails provide stability for trouble-free operation
  • Sloped sill forces water to drain to the exterior of the window
  • Hidden screen track for clean lines and added beauty
  • Bulb seal at the sill creates extra protection from dust, dirt and air infiltration


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Specialty Windows  

Features and Benefits

  • Beveled exterior sash design enhances installation aesthetics
  • Step-down frame with inner compression bulb seal provides a tight seal even during inclement weather conditions
  • Stainless steel hardware provides years of trouble-free operation
  • Low-profile, single-lever locking handle adds to the ease of operation
  • Functional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtains
  • Available in a continuous mainframe with multiple-lite configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Beveled exterior sash design creates the appearance of a larger glass area with an attractive slimline look
  • Stainless steel hinge system for years of trouble-free opening and closing
  • Fully extruded overlapping screen frame for maximum ventilation
  • Functional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtains
  • Awning windows feature a dual locking system on each side of the window
  • Available in a continuous mainframe with multiple-lite configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Extruded vinyl frame and sashes help to increase energy efficiency.
  • 1-1/4" furniture-grade veneer is standard in the construction of head, seatboard and jambs
  • 3" pre-insulated seatboard option means a more comfortable home and helps increase energy savings
  • Slimeline reinforced mullion design provides superior strength and support for the selection components
  • Adjustable turn-buckle cable hanging system is designed to eliminate possible sagging or bowing and the need for external braces
  • Exterior roof system available with an optional copper or painted aluminum roof clad kit
  • Available in your choice of double-hung, casements or fixed-lite combinations.
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Fully welded mainframe for strength and stability
  • Top sloped insulating glass panel is tempered for improved safety and unit integrity
  • Twin-sealing, full screened, operating casements improves weather protection
  • Completely assembled with head and seatboard for easy installation
  • Multi-point locking system for a tighter seal and added security
  • Clear 1" insulated glass unit provides all-weather protection
  • An adjustable 1/2" thick glass shelf with polished edges is standard on all garden windows


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Beveled exterior sash design creates the appearance of a larger glass area with an attractive slimline look.
  • Heavy-duty, state-of-the-art hinge system provides easy operation from inside the home.
  • Multiple lite configurations are available in a single mainframe.
  • Awning windows feature a dual-point locking system for a safe, secure fit.
  • Combine casement and fixed-lite windows or awning and fixed-lite windows to add striking beauty and increased visibility.


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Sliding Patio Doors  

Features and Benefits

  • Three distinctive styles to choose from: Contemporary, Classic and French.
  • Mainframe and sash feature a double-wall design and multi-chambered construction for added strength
  • Dual internal/external weatherstripping on the sash ensures optimal energy efficiency
  • Precision-engineered tandem roller system ensures easy and quiet door operation
  • Mainframe joints incorporate closed-cell foam gaskets for superior sealing
  • Heavy-duty extruded aluminum screen features four adjustable rollers for smooth gliding
  • Available in 2-, 3- and 4-panel configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD VIDEOS LEED

Features and Benefits

  • White pine wood mainframe substructure, combined with vinyl cladding, provides an effective thermal barrier.
  • Triple-screw, butt-joint frame construction offers maximum strength, with no drafty gaps at corners.
  • Vertical sash components are metal-reinforced for added structural strength.
  • Dual durometer glazing system absorbs shocks and offers extra weather protection.
  • Structural composite roller system ensures quiet and easy operation of the door panel.
  • Low-profile, anodized aluminum sill cover for added strength and durability.
  • Heavy-duty fiberglass screen with aluminum frame features an adjustable independent wheel system in all four corners.
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone.


Rated 5 based on 1 product reviews
CAD VIDEOS LEED

Features and Benefit

  • State-of-the-art fusion-welded sashes and mainframe
  • Fully weatherstripped at jambs, header and sill for improved energy efficiency
  • Vertical sash components are metal reinforced for added structural strength
  • Panels slide on dual adjustable steel wheels with steel ball bearings for smooth movement
  • Heavy-duty aluminum screen with four-point roller adjustment
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD VIDEOS LEED

Features and Benefit

  • Three distinctive styles to choose from: Contemporary, Classic and French
  • Mainframe and sash feature a double-wall design and multi-chambered construction for added strength
  • Dual internal/external weatherstripping on the sash ensures optimal energy efficiency
  • Precision-engineered tandem roller system ensures easy and quiet door operation
  • Heavy-duty extruded aluminum screen features four adjustable rollers for smooth gliding
  • Available in 2-, 3- and 4-panel configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews
CAD VIDEOS LEED

Features and Benefits

  • Fusion-welded construction delivers long-lasting strength and durability
  • Sturdy 4-1/2" frame depth and 1''" wide integral nailing fin with 1-3/8" set back for added structural integrity
  • Adjustable dual tandem roller system on a stainless steel track ensures easy operation
  • Two, three and four-panel configurations available


Rated 5 based on 1 product reviews
CAD VIDEOS LEED

New Construction Performance Series Windows  

Features and Benefits

  • Fusion-welded mainframe and sashes eliminate potential leak points at sill corners for improved energy efficiency and easy water drainage
  • Multi-walled extrusions provide superb welding strength and structural integrity
  • Heavy-duty, multi-point locking system ensures a tight seal for added comfort
  • Multiple lite configurations are available in a single mainframe


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Fusion-welded frame and sashes for increased strength and integrity
  • Multi-walled extrusions provide superb welding strength and structural integrity
  • 3-3/8" frame depth for multiple applications
  • Side-load sash operates on two concealed, pre-calibrated block and tackle balances
  • Full capture sill enhances protection from air and water infiltration
  • Full weatherstripping on the perimeter provides greater energy savings


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Features and Benefits

  • Full 45-degree fusion-welded mainframe and sashes deliver increased strength and energy efficiency
  • Multi-chambered extrusions improve thermal performance and structural integrity
  • 1" integral pre-punched nail flange for enhanced installation and a weathertight fit
  • Side load sash operates on two concealed, pre-calibrated sash balances
  • Sash perimeters are fully weatherstripped for improved thermal protection
  • Water management system with offset drainage to the exterior


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS LEED

Alside Rainware System Components  

Rainware Features

  • Built for custom, on-site installation by your installer
  • ColorConnect color matching system
  • Complete line of accessories for a perfect finish
  • 20-year Limited Warranty


Rated 5 based on 1 product reviews
VIDEOS

Insulation  

All Platinum Series Insulation® is made from extruded polystyrene foam. When properly installed over old siding, it provides a continuous layer of thermal and air infiltration protection.


Features and Benefits

  • Is highly resistant to cracking, denting and tearing
  • Helps prevent warping and delamination
  • Provides a solid, flat surface for new siding installation
  • Does not crumble and clutter the jobsite
  • Cuts cleanly and evenly for tighter installation


Rated 5 based on 1 product reviews
VIDEOS

Alside Insulated Siding is a new, more effective approach to home insulation and siding support. It is manufactured of expanded polystyrene in profiles that precisely fit the contour of the siding panel. It provides exceptional insulating properties, with up to 5 times the R-value of conventional insulation. So you enjoy significantly lower heating and cooling bills. It also keeps your siding looking new by keeping it from sagging, denting or being pulled off the wall by high winds. Plus, it keeps your home quieter. It won'''t rattle and provides a barrier against outside commotion. Yet it won'''t absorb or retain moisture and can'''t contribute to mold growth or ''"sick home syndrome.''"

Homeowners are rapidly discovering that Alside Insulated Siding can help to pay for itself in energy savings and increased home value.


Rated 5 based on 1 product reviews
VIDEOS

Literature  

Rated 5 based on 1 product reviews