Architectural Elements - Facades, Louvers, Sunshades, Screens, Pergolas and More

An alliance of two outstanding materials - aluminum and composite wood Using Geolam’s patented process of co-extrusion, whereby an aluminum core section is fabricated with an outer covering, or skin, of composite wood, we produce our Architectural Elements profiles. Exhibiting the strength, stability and versatility ofaluminum with the warmth and aesthetic of natural wood, these products are beautifully enduring, require no maintenance and are light and easy to install. With 36 standard profiles, ranging in size and shape from square, round, elliptical and even diagonal, these profiles are the perfect solution for your facades, louvers, sunshades and other architectural accents. Architectural Elements Submittal PackageHandling BookArchitectural Trim Installation GuideWood Hybrid Profiles Tests 
Rated 5 based on 1 product reviews

Cladding/Soffit - Vertigo 5010 Exterior Rainscreen/Soffit

The Superior Wood Hybrid ChoiceTo produce the profiles for cladding and soffits, we use our patented process of co-extrusion, whereby an aluminum core section is fabricated with an outer covering, or skin, of composite wood. This hybrid technology, invented in Japan in the 1990s, exhibits the strength, stability and versatility of aluminum with the warmth and aesthetic of natural wood. Geolam offers the same warmth and natural grain of wood, with more durability and none of the maintenance. Not only does Geolam cladding provide the aesthetic of wood, a popular design choice for building exteriors, it is easy to install, lightweight and better for the environment, too. ASTM E-84 Class A CertifiedVertigo 5010 has achieved Class A designation under the ASTM E-84 test protocol, for both acceptable smoke index and slow flame spread. These test results may be viewed at geolaminc.com/product-info  Suitable for all-weather constructions, even though untreated Geolam cladding needs no treatment, and is the ideal alternative to wood. Unlike wood, Geolam does not fade or turn gray. Neither does it allow for the growth or mold or mildew. No warpingGeolam does not splinter, warp or crack. The boards have perfectly true edges.   Low maintenanceGeolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity.   Easy installationInstalling Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools    Cladding/Soffit Submittal PackageVertigo 5010 Installation Guide 
Rated 5 based on 1 product reviews

Qualita 020C - Commercial Decking

A world of difference under your feet.Geolam products offer the quality, feel and characteristics of real, sanded wood without any of the maintenance. Made with our patented co-extruded technology, Geolam Decking is commercial grade, has minimal expansion and contraction and the ability to withstand harsh weather conditions. With complete resistance to mold and mildew, splinter-free and slip resistant too, Geolam is the perfect choice for marinas, piers, walkways, pool surrounds, terracing and so much more. Suitable for all-weather constructionsGeolam planking used for terracing needs no treatment, and is the ideal alternative to using hardwood. Unlike teak, for example, Geolam does not fade, turn gray, nor allow for the growth of mold or mildew. Non-slip surface, grained and structured to make it extra safeThe dual-sided boards have superior slip resistance in both wet and dry conditions. No more splintersGeolam does not splinter, warp or crack. The boards have perfectly true edges. Easy cleanGeolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity. Easy installationInstalling Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools. Decking Submittal PackageDecking Installation GuideQualita Data Sheet 
Rated 5 based on 1 product reviews

Decking Fasteners - Cliplam®

Our patented clips, which can be used with any kind of joists, ensure a safer and a more aesthetic finish. Our patented clips have wing sections that enable fast and precise installation AND dismantling of Geolam decking boards if necessary. Key benefits: Clip system is not visible The clip is attached with just one screw mounted from the top of the clip Screws are self-tapping and can be used with aluminum joists without pre-drilling holes Easy removal and replacement - damaged boards can be replaced without disturbing the adjacent board No protruding screw heads The clips are hardened galvanized steel coated with polypropylene (PP) and polyethylene (PE) and are resistant to extreme temperatures, UV, insects, salt, chlorine, detergent, and humidity.The screws are stainless steel, coated first in zinc, then a Teflon-like coating to lubricate for ease of installation.
Rated 5 based on 1 product reviews