Geolam, Inc.

Hybrid WPC Architectural Elements, Cladding/Soffits and Commercial Decking

CONTACT INFO
9 Shorncliffe Ave.
Toronto, ON, Canada M4V 1S9
Toll Free: 877-627-3530
Phone: 416-407-3398
Continuing Education Logo
Request for information Geolam, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
Webinars
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

A world of difference under your feet.

Geolam products offer the quality, feel and characteristics of real, sanded wood without any of the maintenance. Made with our patented co-extruded technology, Geolam Decking is commercial grade, has minimal expansion and contraction and the ability to withstand harsh weather conditions. With complete resistance to mold and mildew, splinter-free and slip resistant too, Geolam is the perfect choice for marinas, piers, walkways, pool surrounds, terracing and so much more.

 

Suitable for all-weather constructions

Geolam planking used for terracing needs no treatment, and is the ideal alternative to using hardwood. Unlike teak, for example, Geolam does not fade, turn gray, nor allow for the growth of mold or mildew.


 

Non-slip surface, grained and structured to make it extra safe

The dual-sided boards have superior slip resistance in both wet and dry conditions.


 

No more splinters
Geolam does not splinter, warp or crack. The boards have perfectly true edges.
 

Easy clean

Geolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity.


 

Easy installation

Installing Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools.

 

Decking Submittal Package
Decking Installation Guide
Qualita 020C Data Sheet
Qualita 020E Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED
COMPANY OVERVIEW
ALL PRODUCTS

Architectural Elements  

An alliance of two outstanding materials - aluminum and composite wood

Using Geolam’s patented process of co-extrusion, whereby an aluminum core section is fabricated with an outer covering, or skin, of composite wood, we produce our Architectural Elements profiles. Exhibiting the strength, stability and versatility of

aluminum with the warmth and aesthetic of natural wood, these products are beautifully enduring, require no maintenance and are light and easy to install. With 36 standard profiles, ranging in size and shape from square, round, elliptical and even diagonal, these profiles are the perfect solution for your facades, louvers, sunshades and other architectural accents.

Architectural Elements Submittal Package

Handling Book

Architectural Trim Installation Guide

Wood Hybrid Profiles Tests

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

Cladding/Soffit  

The Superior Wood Hybrid Choice

To produce the profiles for cladding and soffits, we use our patented process of co-extrusion, whereby an aluminum core section is fabricated with an outer covering, or skin, of composite wood. This hybrid technology, invented in Japan in the 1990s, exhibits the strength, stability and versatility of aluminum with the warmth and aesthetic of natural wood. Geolam offers the same warmth and natural grain of wood, with more durability and none of the maintenance. Not only does Geolam cladding provide the aesthetic of wood, a popular design choice for building exteriors, it is easy to install, lightweight and better for the environment, too.

 

ASTM E-84 Class A Certified

Vertigo 5010 has achieved Class A designation under the ASTM E-84 test protocol, for both acceptable smoke index and slow flame spread. These test results may be viewed at geolaminc.com/product-info 

 

Suitable for all-weather constructions, even though untreated 

Geolam cladding needs no treatment, and is the ideal alternative to wood. Unlike wood, Geolam does not fade or turn gray. Neither does it allow for the growth or mold or mildew.

 

No warping

Geolam does not splinter, warp or crack. The boards have perfectly true edges.  

 

Low maintenance

Geolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity.  

 

Easy installation

Installing Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools  

 

 

Cladding/Soffit Submittal Package
Vertigo 5010 Installation Guide

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Commercial Decking  

A world of difference under your feet.

Geolam products offer the quality, feel and characteristics of real, sanded wood without any of the maintenance. Made with our patented co-extruded technology, Geolam Decking is commercial grade, has minimal expansion and contraction and the ability to withstand harsh weather conditions. With complete resistance to mold and mildew, splinter-free and slip resistant too, Geolam is the perfect choice for marinas, piers, walkways, pool surrounds, terracing and so much more.

 

Suitable for all-weather constructions

Geolam planking used for terracing needs no treatment, and is the ideal alternative to using hardwood. Unlike teak, for example, Geolam does not fade, turn gray, nor allow for the growth of mold or mildew.


 

Non-slip surface, grained and structured to make it extra safe

The dual-sided boards have superior slip resistance in both wet and dry conditions.


 

No more splinters
Geolam does not splinter, warp or crack. The boards have perfectly true edges.
 

Easy clean

Geolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity.


 

Easy installation

Installing Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools.

 

Decking Submittal Package
Decking Installation Guide
Qualita 020C Data Sheet
Qualita 020E Data Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Our patented clips, which can be used with any kind of joists, ensure a safer and a more aesthetic finish.


Our patented clips have wing sections that enable fast and precise installation AND dismantling of Geolam decking boards if necessary.


Key benefits:

  • Clip system is not visible
  • The clip is attached with just one screw mounted from the top of the clip
  • Screws are self-tapping and can be used with aluminum joists without pre-drilling holes
  • Easy removal and replacement - damaged boards can be replaced without disturbing the adjacent board
  • No protruding screw heads


The clips are hardened galvanized steel coated with polypropylene (PP) and polyethylene (PE) and are resistant to extreme temperatures, UV, insects, salt, chlorine, detergent, and humidity.


The screws are stainless steel, coated first in zinc, then a Teflon-like coating to lubricate for ease of installation.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Geolam Difference  

We reduce the moisture content of the wood fibers used to 0%.

Geolam® technology, developed 35 years ago in Japan, embraces a patented process in which wood fibers are added to a high intensity mixer. The fibers are dried through a friction process incorporating a special mixer blade design. Once all moisture has been driven out of the wood, a thermoplastic is added along with a special reinforcing agent. The plastic is then literally beaten into the cells or tracheids of the wood, this being only possible because the wood contains no moisture. This creates an entirely new material, neither wood nor plastic, rather a fully integrated composite.

This is why Geolam® is physically stronger and more stable in terms of its dimensions than any other wood-fiber composite product. Furthermore, since the wood actually surrounds the plastic, the finished product looks and feels like natural wood. This natural wood-like look and feel is also made possible because of the high wood content of the compound. Wood fibers are mixed with thermoplastics at an 8:1 volume ratio of wood to plastic (52% wood / 30% polypropylene and 18% other e.g. stabilizers, pigment, etc. by weight). Since the majority of the compound is wood, the product naturally takes on the characteristics of hardwood.


How Geolam stacks up against the competition


Rated 5 based on 1 product reviews

Sustainability  

Geolam is dedicated to building a sustainable world that celebrates both beauty and environmental responsibility. Geolam products are designed to provide a long lasting alternative to wood that will leave no harmful impact on the environment. With environmental consciousness on the rise across North America, Geolam is hopeful for a sustainable future.

Why Geolam is a greener choice

Geolam WPC Products

  • Are composed of 90% recycled materials.
  • Are 100% recyclable.
  • Use eco-friendly polypropylene plastic rather than PVC.
  • Produce no toxic fumes.
  • Are designed to withstand harsh environmental conditions.
  • Carry the 'Eco-Mark' label.


Eco-Mark Label

Geolam was awarded the Eco-Mark label for deep environmental commitment. The Eco-Mark is one of the world's highest environmental standards awarded by the Japan Environmental Association www.ecomark.jp/english

The Eco-Mark label guarantees that Geolam products are...

  • Harmless to human health (free from chlorine, CFC and other harmful solvents found in PVC products.
  • Composed of at least 80% raw materials of recycled origin.


Rated 5 based on 1 product reviews
CATALOGS