Tower Industries, Inc.
CONTENT

Modular Shower Bases

Meridian Solid Surface shower bases and shower wall systems are well suited to a wide array of projects, including college and university residence halls, hospitals, and hotels, due to their durability, renewability, and ease of maintenance. All Meridian Solid Surface products are manufactured with pride in Massillon, Ohio, making your Tower Shower an AMERICAN-MADE product. TRINCEA Series™ Trench Drain Shower BasesAPTUM Series™ Variable Drain Shower Bases Center Drain - Solid Surface Shower BasesOffset Drain - Shower BasesEnd-Drain - Shower BasesNeo-Angle™ Corner Shower Bases
Rated 5 based on 1 product reviews

Custom Shower Bases

Whether it is a new build, or a retrofit, Tower Industries offers custom shower bases for any project. If you require a custom drain placement, or unusual dimensions, we can accommodate. Thresholds are available in integral raised, integral accessible, independent barrier-free, and independent raised. BASIC SeriesELITE Series
Rated 5 based on 1 product reviews

Barrier Free Shower Bases

Our complete selection of custom and modular options for accessible showers.
Rated 5 based on 1 product reviews

Smooth Wall Panels

Meridian Solid Surface wall panels are designed last for decades. Since there is no grout, maintenance is simple. As it is non-porous, bacteria doesn't build up, and it is easy to clean. These walls are perfect for dorm and healthcare applications.
Rated 5 based on 1 product reviews

Tile Pattern Wall Panels

People who love the look of tile but the benefits of solid surface can go with the tile pattern wall panels. The "grout lines" are actually patterns engraved directly into solid surface panels.
Rated 5 based on 1 product reviews

Wall Cladding

Meridian Solid Surface is ideal for use as a durable wall surface in any healthcare, higher education, or institutional application.
Rated 5 based on 1 product reviews

Partitions

Meridian Solid Surface panels are not just used as shower walls, but also as doors and partitions. The latest fad in multi-unit showers are full size partitions, allowing complete privacy in shower and lavatory stalls.
Rated 5 based on 1 product reviews

Trim Moldings

Meridian Solid Surface shower trim moldings provide the finishing touch to your shower wall panel installation. Whether your project requires multiple corner moldings or a single batten strip, we've got you covered.Meridian Solid Surface Shower Batten StripMeridian Solid Surface Shower Inside Corner Molding - ChamferedMeridian Solid Surface Shower Inside Corner Molding - CornerSeal®Meridian Solid Surface Shower Outside Corner Molding
Rated 5 based on 1 product reviews

Shower Accessories

Whether your project requires a convenient corner soap and shampoo caddy or a functional corner shower seat, our full-line of Meridian Solid Surface shower accessories has got you covered. We offer a wide assortment of shower accessories, including soap dishes, soap and shampoo holders to coordinate with our Meridian Solid Surface shower bases and shower wall panels. Meridian Solid Surface Corner Shower SeatMeridian Solid Surface Shower Corner Soap & Shampoo CaddyMeridian Solid Surface Shower Corner Soap DishMeridian Solid Surface Shower Recessed Soap & Shampoo Holder
Rated 5 based on 1 product reviews