The sleek simplicity of this fireplace lends itself to a wide range of applications and has the ability to complement any living space with its clean, dynamic fire view. The modular design of the DaVinci allows us to custom build Single-Sided Fireplaces in lengths up to 240 inches (20 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
Fireplace Xtrordinair, Tempest Torch and DaVinci Custom Fireplaces are open for business during this time.
We offer our valued community of architects and specifiers all the service they may need through these unprecedented times. Visit
FireBuilder to design the fireplace of your dreams, or call us today to attend one of our Virtual AIA Lunch & Learns from the comfort of your home!
Give us a call at 1-800-654-1177. We are available Monday through Friday from 8:00 am - 4:00 pm (PST).
DaVinci is a fusion of fire and iconic, contemporary design - The epitome of the perfect decorative, non-heating custom gas fireplace in all areas of design, innovation and functionality. With DaVinci, there are no design limitations.
The breathtaking beauty and style of a DaVinci Custom Fireplace will create a dramatic focal point in any room. A sleek, contemporary profile features an all-glass viewing area that surrounds a ribbon of rich, dancing flames. DaVinci's signature fire presentation draws you in with its striking presence of mesmerizing flames over a bed of Platinum reflective crushed glass with adjustable vibrant multi-color LED lighting.
DaVinci Custom Fireplaces
Custom, made-to-order fireplaces that solve all building and installation inefficiencies
Custom Fireplaces available by the linear foot: 2 to 66 feet in length, 6 glass heights available - 12", 20", 30", 36" 48" and 58"
9 different fireplace designs to choose from: Single-Sided, See-Thru, See-Thru Indoor/Outdoor, Left Corner, Right Corner, Bay, Island, Pier, and L Shape.
Our Safe Touch Glass, standard on all units, means no safety screen required and no obstruction to our beautiful best of class flame presentation.
Zero clearance to combustible surfaces: Eliminates the use of expensive non-combustible building materials and gives you the freedom to finish right up to the edge of the glass with any building materials you desire
User friendly TouchSmart wall control offers a sleek elegant way to control your fireplace at one touch of a button. Fully Home Automation Compatible.
All units are fully tested and listed before delivery at no charge. Non-heater decorative fireplace rated, tested and approved to; ANSI Z21.50b-2014/ CSA 2.22b-2014
Decorative listed, Heat optional. Our available HeatSmart kit allows for a Heat-On-Demand fireplace. Heat can be turned on or off via the touchscreen wall control or home automation system.
Manufactured in Mukilteo, WA by Travis Industries, North America's premier manufacturer of hearth products
AIA 1 LU/ HSW Credit Presentation Available Nationwide
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
The sleek simplicity of this fireplace lends itself to a wide range of applications and has the ability to complement any living space with its clean, dynamic fire view. The modular design of the DaVinci allows us to custom build Single-Sided Fireplaces in lengths up to 240 inches (20 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
The See-Thru can serve as a stylish viewing window between two rooms,or provide a breathtaking display of fire to the center of large rooms and living spaces. The modular design of the DaVinci allows us to custom build See-Thru Fireplaces in lengths up to 240 inches (20 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
This eye-catching corner design adds visual depth and dimension to the fireview, while architecturally complementing a variety of applications. The modular design of the DaVinci allows us to custom build Corner Fireplaces in lengths up to 246 inches (20.5 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
This eye-catching corner design adds visual depth and dimension to the fireview, while architecturally complementing a variety of applications. The modular design of the DaVinci allows us to custom build Corner Fireplaces in lengths up to 246 inches (20.5 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
The unique architectural design of this fireplace serves as a beautiful focal point that can be used to divide a large living space or integrate two smaller spaces. The modular design of the DaVinci allows us to custom build Pier Fireplaces in lengths up to 246 inches (20.5 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
This fireplace features a contemporary three-sided glass design that showcases the fire from multiple view points and provides a dramatic focal point in any room. The modular design of the DaVinci allows us to custom build Bay Fireplaces in lengths up to 252 inches (21 feet) long.
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
The Island makes a stunning focal point for the center of any living space, as it features a 360 degree wrap-around fire view that can be enjoyed from any angle in the room. The modular design of the DaVinci allows us to custom build Island Fireplaces in lengths up to 252 inches (21 feet) long.
Stage a larger-than-life presentation with an endless combination of “L" configurations. This impressive 90-degree arrangement surprises and delights, and can incorporate single or multiple angles of several other different designs.
Eye-catching and feature-rich, the award-winning DaVinci Collection fireplaces stand out for their modern aesthetic, heavy-gauge steel construction and technical excellence. Enjoy the stunning beauty of DaVinci's unique, decorative display indoors or out. By maintaining extraordinarily low temperatures, our fireplaces are ideal for either residential or high-traffic commercial applications.
Custom lengths from 2 to 66 feet
Six glass heights (12″, 20″, 30″, 36″, 48" and 58″)
Safe Touch Glass™ standard on every DaVinci fireplace
Zero-clearance firebox allows direct contact with combustible building materials
A modular firebox design for simple delivery and installation, with no additional framing, wall support or machinery required
Attractive, easy-to-use TouchSmart™ control
Power venting can vent exhaust up to 150 feet from fireplace, vertically or horizontally
Overhead halogen accent lighting and digitally controlled LED underlighting
A selection of beautiful, artisan trims and Fyre-Art™ media choices
Optional heat exchanger kit for warmth
Optional exterior window kit for outdoor installation of Single-Sided and See-Thru models
Best-in-industry lead times of 4 to 8 weeks
Hand-built at our factory in the Pacific Northwest
DaVinci Category One Install (2 to 5 feet)
DaVinci Category Two+ Install (6 to 66 feet)
The Maestro Collection
There are two square models: 36" X 36" square and 48" X 48" square (2018)
These two square models are available in:
- Single-Sided
- See-Thru
- See-Thru Indoor / Outdoor
- SafeTouch™ glass, no screen required
- 70,000 BTU's for the 48" SQ
- 43,500 BTU's for the 36" SQ
- TouchSmart™ Control is available on both V and SQ Maestros™ in a choice of black or white glass faces.
There are two vertical sizes: 36" wide X 58" tall and 36" wide X 48" tall (2018)
These two vertical models are available in:
- Single-Sided
- See-Thru
- See-Thru Indoor / Outdoor
- On the single sided models, three layers of glass isolate the temperature of the Bon-Fyre#153; from the room
- SafeTouch™ glass, no screen required
- All Maestros feature ceramic glass interior firebox panes
- The Bon-Fyre™ burner is a spectacular presentation of fire with or without the Bon-Fyre™ Birch log set
- The Maestro™ features under lite glass floor and Halogen Down Lighting
The Timber Fire Series™
Innovative luxury meets rustic elegance with the new Timber Fire Series ™ by DaVinci Custom Fireplaces ™ .
This captivating collection of four lodge-style single-sided and see-thru fireplaces features an enormous, breathtaking presentation of fire. Timber Fire models are heater-rated fireplaces that come standard with DaVinci's new HeatSmart ™ Heat Exchanger. Gigantic hand-crafted Timber Logs are surrounded by tall flames, a heavy duty steel grate and realistic glowing embers to provide a comforting lodge fireplace that offers the advanced luxury features of a DaVinci Custom Fireplace.
- Two Single-Sided Models:
- o 48" x 30" SS (115,000 BTUs)
- o 72" x 30" SS (126,000 BTUs)
- Two See-Thru Models:
- o 48" x 30" ST (175,000 BTUs)
- o 72" x 30" ST (193,000 BTUs)
- Standard HeatSmart ™ Heat Exchanger
- Massive, high definition Timber Logs
- Realistic glowing ember bed with unique crushed glass media
- Colored LED under-lighting and overhead accent lights
- TouchSmart ™ Control Panel
- Same horizontal or vertical power venting capabilities featured on all DaVinci's
- Triple pane glass with nearly-invisible ClearFire™ safety screen
Outdoor Gas Torch and Lanterns
The Tempest Torch ™ is a dramatic decorative outdoor gas torch that breaks the barriers of standard torch design. The patented design features an enchanting spiral flame dancing within tempered glass walls. The natural venturi effect of fire in motion is created without the use of electricity or a fan. The Tempest Torch ™ features a wide array of applications and display possibilities for outdoor living and entertainment spaces: decks, patios, pools, gardens, walkways, entryways, restaurants, storefronts, and more!
- Durable stainless steel frame and burner
- Installation options: Ground Post, Deck Post, Pillar Mount, Wall Mount
- Electronic Ignition or Manual Piezo Igniter
- 20,000 BTUs - NG or LP
- Automatic gas shutoff for added safety if the flame ever goes out
The Tempest Lantern ™ is a dramatic decorative outdoor gas lamp that breaks the barriers of standard torch design. The Tempest Lantern ™ offers the same great features and specs as the Tempest Torch ™, with more traditional styling and a black powder coated frame. The Tempest Lantern ™ features a wide array of applications and display possibilities for outdoor living and entertainment spaces: decks, patios, pools, gardens, walkways, entryways, restaurants, storefronts, and more!
- Durable high-temperature black powder coated frame and cap
- Installation options: Ground Post, Deck Post, Pillar Mount, Wall Mount
- Electronic Ignition or Manual Piezo Igniter
- 20,000 BTUs - NG or LP
- Automatic gas shutoff for added safety if the flame ever goes out