Powder Coated, Weld-Free Decking, Zinc-Free, & Nite-Bite™ Exclusive Reflective Tire Spikes.
Ultra-low Deck Height one way traffic spikes. At only 1 3/4™ in height, you™ll never have a serious contact issue between your Porsche, Audi, or Corvette. The lowest typical sports car from the factory has a clearance of 4™ from the ground as seen in Audi sports cars. Many sports cars are at least an inch higher than that! This image also shows the overall spike height of 3 3/4™, standard. You can choose an overall spike height of 3 1/2™, free of charge, if you™d like to further minimize the chances of contact with air dams, etc.
Included, free of charge, is the super-simple one way traffic spike latch down mechanism. This allows you to effectively lock the spikes in a downward position on days when you need 2 way travel such as move-in/out.
Rated 5 based on
1 product reviews