When deciding on what roofing material to use on your home, Brava composite tile should be at the top of your list. You might be wondering: “What is composite tile?" or “Why should I use Brava composite roof tile on my home?"
Brava composite tile is the best alternative to traditional Spanish clay tile, natural slate, and cedar shake roofing! Our composite roofing products last longer, are far more durable, and much more aesthetically and architecturally pleasing than asphalt shingles, concrete tiles, or slate, shake, and clay tiles.
Brava Shake - Synthetic Cedar Shake Roofing
Brava composite shake tile offers the aesthetics of hand split cedar, that even the most fastidious consumer would agree is stunningly the same. Our multi-colored synthetic roof tile is unparalleled in the composite roofing market and is available in three different widths. Our product can be installed in straight courses or in a staggered application to give it a more rugged appearance. No other imitation shake comes close to our authentic appearance and quality.
Best overall cedar shake alternative roofing shingles
Environmentally friendly composite roofing material
Comes in 5", 7" and 12" widths for ease of installation and natural look
Varied thickness and stunning “split texture" of natural wood
50 year limited warranty - longer life expectancy than cedar roofs and siding
Available in any color or custom color combination
Class 4 impact rating - the highest in the industry
Available in Class A and Class C fire rating
No breakage, no special tools and numerous accessory pieces available
Aspire by Brava
Azek Pavers is now Aspire by Brava! A Fantastic Lightweight & Easy To Install Alternative to Roof Pedestal Paving Systems!
Aspire by Brava Pavers are a simple way to create an outdoor oasis that will enhance the beauty and value of your home. Made from up to 95% post-consumer recycled content, Aspire Pavers are not only designed to inspire, they are engineered to endure. Their patented design and light weight makes installation easy. Plus Aspire Pavers resist stains and scratches and are much more comfortable to walk on. Complete with a lifetime limited warranty against cracking in residential applications, your project is guaranteed to last beautifully.
Request a Sample
Composite Cedar Shake Photo Gallery
Brava Barrel Tile - Composite Spanish Barrel Tile
Barrel roof tile, more commonly known as Spanish Tile (or Double Roman), is a term often used to describe the multiple forms of semi-cylindrical roofing tile that is laid in an interlocking pattern. Spanish tile roofing has been around for centuries and continues to be the preference of many homeowners today. Brava composite barrel tile undoubtedly kindles the beauty of European Old World roofing.
Environmentally friendly composite roofing material
Available in any color combination - all tiles colored throughout
Multi-colored barrel tile blends and aged barrel tile coloring blends
Class 4 impact rating - 110mph wind resistance - the highest in the industry
Available in Class A and Class C fire rating
Barrel roof tiles are perfect for areas with repeat freeze-thaw cycles
Can be gun nailed or screwed down for higher wind specs
All Barrel tile roofing products have a 50-year limited warranty
Composite Spanish Tile Colors
Composite Spanish Tile Photo Gallery
Brava's Spanish Tile offers the classic warmth and beauty of authentic clay or concrete tile, in a durable yet lightweight, synthetic material, making it ideal for installation on existing homes and buildings, as well as new construction. Beauty, long-lasting performance and total peace of mind highlight the benefits of Brava's synthetic Spanish Tile.
Brava Slate - Synthetic Slate Roof Tiles
With a 1" profile, Brava's Old World Slate polymer tile has the volume of traditional slate roof tiles with a fraction of the weight. This allows for less expensive shipping costs and ease of installation. Our Old World Slate shingles have the thickest synthetic slate roof profile available. The 1" thick profile of this product creates beautiful color exposure and an unsurpassed durability. Our composite slate roof tiles are available in any custom color or color combination.
Environmentally friendly composite roofing material
Natural “quarried slate tile" texture without extreme weight
No special roofing substructure required
Only composite slate shingles on the market available in multi-colors
Fully blended for beautiful natural slate color
Class 4 impact rating - the highest in the industry
Available in Class A and Class C fire rating
50 year limited warranty - architecturally enhanced roofline
Cuts and nails with ease - you can walk on the roof with no breakage issues
Composite Slate Photo Gallery
Continuing Education
Sign Up Now For BRAVA's AIA Course and Earn Continuing Education Credits!: Sustainable Resilience: The Benefits of Synthetic Roofing.
Sign Up / Register Now
During the Industrial Revolution, engineers looked for ways to create materials that were strong, waterproof, and long-lasting. New advances in technology led to the creation of beautiful, better-performing, longer-lasting, and sustainable materials for a wide use of applications. In this course, we compare traditional roofing systems with synthetic roofing systems and how they differ in durability, lifespan, maintenance, and carbon footprint. In addition, we discuss how synthetic roofing can protect against rot and pests and provide low maintenance for building occupants.
Learning Objectives:
Review the history of synthetic building materials which led to the creation of better-performing, sustainable materials for a wide use of applications
Compare traditional roofing systems with synthetic roofing systems and how they differ in durability, lifespan, maintenance, and carbon footprint
Contrast the sustainability attributes of synthetic materials over traditional materials including recyclability and resilience against fire to protect building occupants
Discuss how synthetic roofing can protect against rot and pests and provide low maintenance for building occupants
Design Category (CSI Division):
(07) Thermal and Moisture Protection
Delivery Format:
Narrated Video