The main components of this system are frame profiles and transom bars forming the units. Infill units in such elements are fixed with the help of glass beads and wedge gaskets. Gasket kit is used for joining and caulking of the units together.
AluminTechno engineering team is always ready to adopt the system according to the requirements of the architect, designer, project requirements.
AluminTechno JLLC is an aluminum extrusions manufacturing enterprise with powder coating and anodizing lines and is a part of ALUTECH Group of Companies.
Our high-performance modern enterprise is equipped with machinery produced by the leading manufacturers from the USA, Germany and Italy. Production process and manufacturing equipment have no analogs among European countries. The complete production cycle is being performed at AluminTechno JLLC plant: from primary aluminum casting works to production of aluminum profiles and further coating. The main manufacturing components are modern foundry complexes, high-performance extrusion lines, advanced coating and anodizing manufacturing shops.
Currently AluminTechno JLLC produces a wide range of aluminum extrusions (more than 1.000 different configurations) used in construction, motor production, furniture and consumer goods, automotive industries, electric-power industry. Enterprise's annual output is 45.000 tons. AluminTechno JLLC has certified its quality control management system in accordance with the requirements of International Standard ISO 9001:2009 in TUV CERT system.
Finish quality of aluminum extrusion produced by AluminTechno JLLC is proved by three international certificates: QUALICOAT, SEASIDE and QUALANOD, AluminTechno JLLC is the only aluminum architectural system manufacturer on the territory of Eastern Europe holding all three certificates.
Architectural Systems
The ALT F50 system has been tested according to ASTM standards.
The use of exterior sun-protection systems is the simplest and the most effective method for passive cooling of building's interior space. Owing to the bar constructions the majority of sunbeams stop before penetrating into a room. The space between facade and sun protection bars provides air circulation (ventilation).
The ALT SP50 system is vertically and horizontally equipped with fixed bar fastenings within covering brackets or on guide rails.
Depending on the building the designer has the possibility to select essential bracket type: universal or reinforced. System assembling and mounting are maximum simplified, profile treatment operations are minimized.
Available bars dimensions from 100 mm to 400 mm with a range of polymeric or anodic coating which permits architects and designers to be able not just to engineer an exterior sun-protection system, but also to form a unique view and add additional volume for a building.
The main components of this system are frame profiles and transom bars forming the units. Infill units in such elements are fixed with the help of glass beads and wedge gaskets. Gasket kit is used for joining and caulking of the units together.
AluminTechno engineering team is always ready to adopt the system according to the requirements of the architect, designer, project requirements.
ALT SKL50 skylight profile system is used for manufacturing of translucent structures of different configurations: roofs, domes, arch roofs, pyramids of complex geometry.
Bearing structure of ALT SKL50 profile system is made of inclined or vertical mullions and horizontal transoms with visible width of 50 mm.
Depending on the design of the building and loads, designers can select necessary load bearing elements. There is a wide range of mullions and transoms in ALT SKL50 system. Furthermore, in case of extremely big loads it is possible to reinforce all the mullions and transoms.
The system is based on combined profiles consisting of two aluminum profiles connected with fiberglass reinforced polyamide thermal break. Combination of two materials enables manufacturing of thermally insulated profiles that ensure good static performance of the units and other joint connections.
The ALT W62 system has been tested according to ASTM standards.
The ALT W72 system has been tested according to ASTM standards.
ALT150 Ventilated cladding facade system allows to improve energy efficiency of a building and reduces costs for its maintenance, as well as creates more comfortable conditions for people. Well-thought-out construction of the system helps to extend maintenance-free service life of facades.
Due to a wide range of cladding materials available for ventilated facades, any building can have a unique design and still become a perfect fit for the architecture of any city.
This solution is intended for the mass construction segment and allows to fasten ceramic granite materials with dimensions of 1200 mm x 1200 mm.
Fastening is visible, carried out with the use of special cleats. For more detailed information about the system, please contact an ALUTECH representative in your region for technical advice.
The system allows to assemble up to 400 kg sash with a height of up to 3,5 m.
The ALT FR76 doors are manufactured with the use of special five-chamber profile, and are indented to use as a fire resistant system:
- one/two leaf exterior opening doors with EIW30 and EIW60 fire endurance;
- all types of partitions with EIW45 fire endurance;
- one/two leaf doors with perimeter locking and automatic threshold ™ EIW30 and EIW60 fire endurance.
Innovative five-chamber profiles consisting of 3 aluminium ™parts™ and connected with two pairs of thermal breaks have been designed specially for ALT FR76 system. The mounting depth of profiles is 76 mm. The possibility to install the infill units from 10 up to 48 mm allows to achieve high thermal and soundproof characteristics.
ALT120 profiles are commonly used in civil engineering as special mounting parts during edges cladding works, installation of fa™ade glazing, in the facade profile systems, production of doors and windows. They are often used as component parts for trading and exhibition equipment (shop windows, counters, exhibit booths), for the production of promotional units, furniture, partition walls, refrigerating machinery, elevators.
The hardware has passed quality control testing of of AluminTechno technical department, which provides an excellent performance of specified functions and guarantees compatibility with ALT systems.
Interior Systems
The variety of individual solutions is reached through a wide range of design elements, textures and colors of the system. A wide area for designer experiments is provided by unrestrained combinations of glass and blind sections, tinted, matte and decorative glass and shutters of various types. The rich choice of types, colors and textures for nontransparent filling allows to create unusual interiors and to decorate them in a unique way.
Preparation of profiles for assembly actually consists of only one action: the profiles shall be cut according to the required dimensions at the most "convenient" 90 angle. We can forget about various labor intensive procedures like shaping or drilling of openings. The use of jigs for a precise drilling is not required in this case as well.
The own patented design concept of AluminTechno used in ALT111 system makes the installation (and dismantling) of partition walls easier. The key moment is to fix the filling via two types of clamps: symmetrical and asymmetrical. Assemblage of the partition wall framework is performed with the help of brackets. The brackets are fixed with the help of self-tapping screws, thus the necessity to do a step-by- step assembly, a drawback peculiar to the majority of systems available on the market, is completely excluded.
Due to innovative design developments and application of advanced solutions, AluminTechno was able to develop a unique system, with features exceeding its equivalents available on the market. This unique design solution is patented.
During the creation of the new product, we took into account the proposals and recommendations of installation companies were taken into account, thus allowing the development of an original system possessing a number of unique competitive advantages.
Customized Profiles
Meeting customers' needs is a priority task for AluminTechno company. Aluminum profiles manufacturing according to individual drawings allows our customers to realize the most challenging projects and concepts. Broad production capabilities and wide range of colors and textures allow us to take into account stylistic and technological characteristics of any project.
Currently the company has orders for manufacturing of aluminum profiles for furniture and interior design, heating units, advertising structures, sun-screening systems. AluminTechno profile systems are also widely used in mechanical and tools engineering, aviation, and in the process of electrical equipment manufacturing.
Photo Gallery
- ALT F50 Curtain wall system
- ALT W62 Windows and Doors system
- ALT SF400 Storefront system
- ALT F50 Curtain wall system
- ALT W62 Windows and Doors system
- ALT GS106 Sliding doors systems
- ALT F50 Curtain wall system
- ALT W72 Windows and Doors system
- ALT VR26 Ventilation louver system
- ALT W62 Windows and Doors system
- ALT150 Ventilated cladding faCade system
- ALT F50 Curtain wall system
- ALT W62 Windows and Doors system
- ALT VR26 Ventilation louver system
- ALT F50 Curtain wall system
- ALT W62 Windows and Doors system
- ALT VR26 Ventilation louver system
- ALT F50 Curtain wall system
- ALT W62 Windows and Doors system
- ALT GS106 Sliding doors systems