The QuikFit Door Frame System is an entrance system that features a steel-edge door panel prehung into an adjustable steel frame. This system is easy to install and offers the industry's highest fire and security ratings, making it ideal for a variety of project types. Ideal for new construction, both residential and light commercial applications, where a 90-minute fire rating is requiredFeatures a 22- or 24-gauge smooth steel door panel pre-hung into an adjustable steel frame for ease of installationTwo-piece adjustable steel frameChoose from a variety preps, including: hinges, closer & panic reinforcements, peep site, lock prep & bore options, and more.
Rated 5 based on
1 product reviews