Marco Group Inc.
CONTENT

Soft Seating - Sonik®

Our Lounge furniture is designed to support learning of any kind. Multiple shapes and styles that fit together in countless ways. Great seating options for classrooms, common areas, libraries, media centers and anywhere else students gather. From group discussions and collaborations to quiet reading corners, there's a setup for you. Cushion Caddy for Sonik Floor Rockers shown in gallery. 
Rated 5 based on 1 product reviews

Cushioned Swivel Stool

Built for comfort, our stools are topped with a 6" thick foam pad and can be upholstered in any of our standard or special order vinyls. The seat swivels and can be raised or lowered from 22" to 30" seat heights. Stool comes with an adjustable chrome foot ring and a 20" chrome base.
Rated 5 based on 1 product reviews

Seating - Apex™

The Apex series chair is a modern and ergonomic design with a patented shape that is contoured to provide maximum comfort throughout the day. The seat has a contoured back that is shaped and angled for sitting upright or in a slightly reclined position. The front edge of the seat is swept downward for productive, over the desk task work. The stylish shape allows freedom of movement, functional support, and a great value.
Rated 5 based on 1 product reviews

Desks - Premier™

Our new Premier Series Desks are the sturdiest desks in our assortment, with a thick round steel leg that is adjustable from 21"- 31" in height. These space-saving desktop designs have ample work space and allow for compact desk groupings to suit the modern day classroom's needs. Optional add on Book boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.
Rated 5 based on 1 product reviews

Tables - Premier™

Our new Premier Series Tables are the sturdiest tables in our assortment, with a thick round steel leg that is available in sitting heights 21"- 31", or standing heights 32"- 42". Available in multiple shapes to create a variety of configurations for any modern day classroom setting, accommodating students of all ages. Optional add on Book Boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.
Rated 5 based on 1 product reviews

Desks - Apex™

The Apex™ Series desks are designed for individual, collaborative, or teacher centered activities that meet the modern day classroom's needs. Tabletops are 1-1/8" particleboard with thermo-fused melamine on top and bottom with a 3mm PVC edge band. Choose from a variety of standard laminate colors. 16-gauge steel legs are mounted on a 12-gauge steel plate with a durable powder coat finish in black or metallic gray. Legs are adjustable at 1" intervals from 21" - 30" heights. Nickel plated nylon swivel glides are standard.
Rated 5 based on 1 product reviews

Tables - Apex™

The Apex™ Series tables are designed for individual, collaborative, or teacher centered activities that meet the modernday classroom's needs.Marco Activity Tables provide a heavy-duty all-purpose table for classrooms, meeting rooms and offices.
Rated 5 based on 1 product reviews

Instructor Stations

Choose from a variety of options that best fit your teaching needs. Marco Instructor Stations will compliment your classroom perfectly along with Marco Mobile Storage Cabinets. This line of product is built with Marco's steel tube construction for durability with a variety of color options to add that touch of class. Choose from our stationary desk or our all new mobile desk and lectern to give you flexibility to collaborate with your classroom.
Rated 5 based on 1 product reviews

Flip and Nest Tables

The versatility and mobility of our Flip and Nest Tables make them the perfect addition for training or meeting rooms. A simple quick flip and roll for easy storage, compact nesting minimizes storage space to only 4-3/8" per table. Legs are 2" diameter, 14-gauge steel and are available in Gray or Black powder coat finish. Comes with 2" locking casters.
Rated 5 based on 1 product reviews

Multimedia Tables - Premier™ Series

Designed to provide a solution for integrating technology into a collaborative learning environment, these multimedia tables are perfect for presentations, conferences, media training and more. Our Multimedia tables come in two sizes. The large table can seat 6 individuals comfortably and the smaller table can seat 3 to 4 easily. Both table sizes are offered with either sitting height legs or stool height legs.
Rated 5 based on 1 product reviews

Mobile Casegoods

Marco mobile casegoods give you total flexibility in the classroom with the appearance of built-in cabinetry. Our cabinets are built on concealed casters, internal adjustable levelers and lock together with cap nuts. With a wide array of cabinet configurations, we ensure all of your storage and organizational needs are met, and are built with our customers need for flexibility at top of mind.
Rated 5 based on 1 product reviews

Bookcases

• Cabinets are built with steel tubing for long lasting durability• Thermofused Melamine Construction• Compartment shelves are 1" thick to reduce the risk of sagging• 3MM PVC Edge Banding• 10-year warranty
Rated 5 based on 1 product reviews

Mobile Storage Cart - Horizon™

Educational minded furniture for storage and transport of learning and building materials. Great for moving projects between classrooms and labs. The durable storage trays slide with ease and tilt to hold position for easy access to materials. FeaturesHigh impact polystyrene trays and guidesABS plastic top with recessed storage and tray holder3/4″ thick particleboard substrate with thermally-fused laminate surface3/4″ White Dry Erase back panelSteel frame support tubes with caster mounts3″ black heavy-duty locking castersUL GREENGUARD GOLD certified Makerspace 3D Printer Cart and Makerspace Mobile Cubbie Storage shown in gallery.
Rated 5 based on 1 product reviews

Teacher's Mobile Workstation - Horizon™

Educational minded furniture for mobile instruction providing storage and a work surface. Riser provides elevated platform for instructor with dry erase surface for jotting down ideas and notes. Comes with power hub for all electronic devices, adjustable shelving space for larger items, clear trays for organized storage and large tray for hanging file storage. FeaturesEngineering grade ABS plastic trays and guides Dry Erase riser tabletop with cord management 3/4″ thick particleboard substrate with thermally-fused laminate surface 3/4″ White Dry Erase back panel Steel frame support tubes with caster mounts Power module with 3 AC outlets, 2 USB ports and a 8-foot cord reach(7) 3-inch trays, (1) 6-inch tray and (1) 9-inch tray with file frame insert3″ black heavy-duty locking casters 270 degree 5 knuckle hingesColor-matched hardened plastic door handlesKeyed door lockUL GREENGUARD GOLD certified  Teacher’s Mobile Workstation with adjustable shelves only, Klean-Kart hand cleaning station, and Lectern Cart shown in gallery 
Rated 5 based on 1 product reviews

12-Cubbie Storage

Our new 12-Cubbie Storage units feature large cubbies for organizing backpacks or learning materials with room to spare. A great solution to any classroom needing improved organizational storage. Available with or without casters. Features3/4" thick particleboard substrate with thermally-fused laminate surface 3mm PVC edge banding 3" heavy-duty casters available with mobile unitsUL GREENGUARD GOLD certified
Rated 5 based on 1 product reviews

Band Storage - Band Stor

Thermofused melamine laminates offer durability on the outside as well as the inside of our cabinets. An important added feature of our line is our steel tubes under the front and back of every shelf. The steel tubes spanning the width of the cabinet, along with our proprietary Marblock construction allows our Band-Stor cabinets to handle heavier loads than any cabinet in the market.All edges are covered with 3mm PVC edge banding. Inside the cabinet are 3/4" shelves wrapped with a polyethylene liner and caps for a long lasting durable shelf.
Rated 5 based on 1 product reviews

Conductor's Podium

A higher level of conducting made possible by Band-Stor's heavy-duty and versatile Conductor Podiums. The podiums have a strong, durable base construction with a carpeted surface for quiet performance and the molded feet provide protection for any floor surface. Recessed wheels allow for easy transportation from storage to use.
Rated 5 based on 1 product reviews

Mobile Percussion Workstation

Features:Large carpeted work top for keeping instruments quiet when not in useTwo upper shelves with four plastic trays for organized storageSix vertical slots for storing cymbalsLower compartment has ample room for snare drums and tamborinesAdjustable folding sheet music holderFour heavy-duty casters for easy mobilityLockable doors
Rated 5 based on 1 product reviews

Music Library System

Features:High-density slide-out design minimizes storage spaceOrganizes music in an easy-to-find systemRoll-out design creates a clean, organized appearance20 feet of shelf spaceAccommodates most music filing boxes, end-tab file folders, and envelopesAvailable in 16" or 19" widths, with left or right hand side access Some assembly required
Rated 5 based on 1 product reviews

Folio Cabinets

Features:• Sides, tops, bottoms, and partitions are 3/4"thick, 45#particleboard with thermofused laminate finish applied to both sides.• Back panels are 5/8" thick, 45# particleboard with thermofused laminate finish applied to both sides.• 3mm PVC edge banding is applied with hot melt glue to all visible edges.• UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818• Shelves are constructed of thermofused composite wood• Shelf spacing is 1-1/2" and shelves adj. to 3" in 1/2"increments for choral and band orchestra.• Durable, smooth-rolling swivel casters let you take your sheet music anywhere.• All folio cabs come with labeling strips. Optional Doors:• Laminate: 3/4" thick 45# particleboard with thermofused melamine finish applied to both sides. All edges covered with machine applied 3mm PVC edge banding with hot melt glue• Optional locks available for doors. 
Rated 5 based on 1 product reviews

Mobile Instrument Racks

Features:Side panels are 3/4" thick, 45# particleboard with thermofused laminate finish applied to both sides.3mm PVC edge banding applied with hot melt glue to visible edges.UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818Racks have 3" (76 mm) swivel locking casters in black matte finish.Lower cross supports are composite wood laminated panels with carpeted edging attached to aluminum angle to protect instruments.Upper cross supports are composite wood laminated panels with PVC bonded edging to protect instruments.String Bass and Cello racks include chrome-plated bow hooks.Guitar Rack includes yokes to support instrument necks.Violin/Viola Rack has powder-coated steel spacer pegs Tuba Rack has a carpeted bottom.Some assembly required.  
Rated 5 based on 1 product reviews

GREENGUARD Gold Certification

GREENGUARD Gold Certification (formerly known as GREENGUARD Children & Schools Certification) offers stricter certification criteria, considers safety factors to account for sensitive individuals (such as children and the elderly), and ensures that a product is acceptable for use in environments such as schools and healthcare facilities. It is referenced by both The Collaborative for High Performance Schools (CHPS) and the Leadership in Energy and Environmental Design (LEED) Building Rating System.
Rated 5 based on 1 product reviews