Tie Down Engineering
CONTENT
Universal RZ Guardrail image

Universal RZ Guardrail - RZ Universal Guardrails

The RZ Universal Guardrails Are Manufactured Out Of High Strength Low Alloy Steel (HSLA) RZ Guardrails Exceed All OSHA Load Requirements All RZ Guardrails and Bases Are Manufactured 100% in USA Priced Well Below Chinese Imports Designed to Fit Competitors Bases
Rated 5 based on 1 product reviews
Zip Base image

Zip Base

3 hole base, yellow powder coat with rubber feet (58 lbs). Nests and stacks easily for storage before and after use. Zip Base offers superior resistance to impact loads and its unique design is 40% lighter than competitor bases. Comes with toe board slots on each side and handle holes for lifting.
Rated 5 based on 1 product reviews
ZIP Base Extender image

ZIP Base Extender

Used in conjunction with Zip Base #70756, the Extender Base allows for more ballast weight where higher impact load ratings may be required. Extender base stacks for easy storage. Weighs 42 lbs.
Rated 5 based on 1 product reviews
Guardrail Pallet Kit & Stack Pallet Kit  image

Guardrail Pallet Kit & Stack Pallet Kit

Guardrail Pallet Kit (11 Rails and 12 Bases) - Single pallet non-stacking Guardrail Stack Pallet Kit (11 Rails and 12 Bases) - Stacks up to 3 pallets high. Four way pallet allows for end loading where guard rails are positioned flush to one end of the pallet.
Rated 5 based on 1 product reviews
RZ Guardrail Swing Gate image

RZ Guardrail Swing Gate

RZ Swing Gate is uniquely designed with a built-in hinge allowing easy gate placement into guardrail base like a standard safety rail. Gates may be used with a roof hatch, skylight, fire vent and floor door protection. Each RZ Guardrail swing gate comes with latch, wheel and lock bracket kit. Minor assembly required.
Rated 5 based on 1 product reviews