UL Listed Lucite Clear Exit Sign image

UL Listed Lucite Clear Exit Sign

Meets requirements of the International Building Code®, NFPA®, International Fire Code®, Life Safety Code®NO Batteries to test or replaceNO Lightbulbs to test or replaceNO MaintenceNO ElectricityMinimal installation expense (no wires, no conduit, no electrical labor, no junction boxes, no circuitry)25+ year guarantee
Rated 5 based on 1 product reviews
UL Listed Lucite Mirrored Exit Sign image

UL Listed Lucite Mirrored Exit Sign

Meets requirements of the International Building Code®, NFPA®, International Fire Code®, Life Safety Code®NO Batteries to test or replaceNO Lightbulbs to test or replaceNO MaintenceNO ElectricityMinimal installation expense (no wires, no conduit, no electrical labor, no junction boxes, no circuitry) 25+ year guarantee
Rated 5 based on 1 product reviews
UL Listed Lucite Mirrored Exit Sign (double-sided) image

UL Listed Lucite Mirrored Exit Sign (double-sided)

Meets requirements of the International Building Code®, NFPA®, International Fire Code®, Life Safety Code®NO Batteries to test or replaceNO Lightbulbs to test or replaceNO MaintenceNO ElectricityMinimal installation expense (no wires, no conduit, no electrical labor, no junction boxes, no circuitry)25+ year guarantee
Rated 5 based on 1 product reviews
UL Listed Metal Exit Sign (Without Frame) image

UL Listed Metal Exit Sign (Without Frame)

Meets requirements of the International Building Code®, NFPA®, International Fire Code®, Life Safety Code®NO Batteries to test or replaceNO Lightbulbs to test or replaceNO MaintenceNO ElectricityMinimal installation expense (no wires, no conduit, no electrical labor, no junction boxes, no circuitry) 25+ year guarantee
Rated 5 based on 1 product reviews
8" x 12" Stairwell Identification Sign with Braille image

8" x 12" Stairwell Identification Sign with Braille

Life Safety Code (NFPA 101) Compliant Stairwell Identification Sign- IBC 1023.9.1 Meets US Centers for Medicare & Medicaid Services (CMS) standards Utilizes Advanced Photoluminescent Technology®Sign illumination tested by Underwriters Laboratory (UL) to meet ASTM e2072/e2073 standards IBC Section 1025.4Tactile letters (ICCA 117.1 (ADA requirement)Braille(ICCA 117.1 (ADA requirement)Non-glareNew formatting that includes specific language pertaining to floor numbers, roof access and EXIT discharges
Rated 5 based on 1 product reviews
6" x 6" Modular Running Man Sign with Arrow image

6" x 6" Modular Running Man Sign with Arrow

Utilizes Advanced Photolumiesnt Technology® Green Reflective Arrow/Running-Man Modular to allow filed placement of running man direction and arrow
Rated 5 based on 1 product reviews
Illuminating Multipurpose Adhesive Strip (1.25" x 150) image

Illuminating Multipurpose Adhesive Strip (1.25" x 150)

Illuminating Multipurpose Adhesive Film - 1" Wide (UL tested) LumAware's illuminating multipurpose adhesive film combines Foxfire's Advanced Photoluminescent Technology® with 70 lbs. pressure adhesive. It has been tested to exceed the ASTM E2072 standard for Photoluminescent (Phosphorescent) Safety MarkingsThis product is more appropriate for handrails and railings, is low profile and it's tamper-proof composition makes it very difficult to remove. This material meets the following International Building Code Requirements: Stair Edges*- IBC Section 1025.2.1Landings*- IBC Section 1025.2.2Hand Rails IBC Section 1025.2.3Doorway Outlines IBC Section 1025.2.6.3Door Handles -IBC Section 1025.2.6.2Additional Highlights:UL tested to exceed E2072/E2073 standardsUtilizes Advanced Photoluminescnt Technology®Visible in the dark for hours when fully chargedRemovable protective coating10', 75', 150' sizes available *only recommended for smooth finished floors
Rated 5 based on 1 product reviews
Illuminating Non-Removable Adhesive Floor Arrow image

Illuminating Non-Removable Adhesive Floor Arrow

DIRECTIONAL FLOOR ARROW Utilizes Advanced Photoluminescent Technology® Industrial Adhesive will permanently apply to most smooth surfaces Non-slip surface Will withstand fork-lift and most industrial traffic
Rated 5 based on 1 product reviews