NewTechWood America Inc.
CONTENT
UltraShield® Naturale™ Composite Decking image

UltraShield® Naturale™ Composite Decking

Touch and feel the most natural capped composite decking boards in the industry.UltraShield®'s exclusive colors & patterns give you endless possibilities. The latest Naturale™ line features a unique treatment on the shield to make it the most natural feeling capped wood plastic composite EVER. UltraShield® composite decking board comes in solid & hollow profiles for both commercial and residential applications, with the flexibility to choose between common screws and hidden fasteners. All of them are wrapped 360 degrees, including the grooves. The shield provides ULTRA PROTECTION against moisture, mold, fade, and mildew.Composite Deck Installation GuideOrder a Sample Click Here
Rated 5 based on 1 product reviews
Clips and Screws image

Clips and Screws

Clips:One accessory you will require for complete and effective assembly of your deck will be deck clips. Although everyone knows that deck clips are part of your deck, no one wants to see them. This is as true when it comes to deck clips for composite decking as for any other type of decking installation. Fortunately, our composite decking clips are designed to be totally hidden deck clips. These concealed deck clips, two for each board, support and hold your deck together without creating an unsightly break in the appearance of your deck construction. We have hidden deck clips available to fit all of our board systems, in 304 stainless steel, 304 stainless steel with black powder coating and TPO plastic. Screws:BENEFITS OF NEWTECHWOOD INVISIBLE DECK SCREWSHowever, this can leave the problem of the head of the screw. The challenge is to design a screw that can support your decking effectively without leaving a visible head. The problem with many deck screws is that they are not entirely flush with the decking surface, meaning not only are they visible, which can create an unsightly disruption in the overall look of your deck, but they create an obstruction which could potentially snag on shoes or bare feet.Our hidden deck screws are designed to bury themselves completely into our composite wood decking so that anyone walking on or around the deck will have no idea they are there. You will not have to deal with the aesthetic disruption or potential snagging of protruding screws.Order a Sample Click Here
Rated 5 based on 1 product reviews
Deck Accessories image

Deck Accessories

DECK FINISHER:SUltraShield® has the following decking accessories available: colored head stainless steel screws,starter clips, hidden fastener systems, end caps for hollow profiles, fascia boards in various dimensions for different applications, to perfectly finish your decking. DECK FASCIA:Deck fascia boards provide the perfect finishing touch and create a smooth, streamlined look for your composite wood deck. Fascia boards create a band of wood bordering the deck just below the surface line to hide the joists underneath and elevate the overall appearance of the deck. Naturally, for the most seamless, aesthetically pleasing look, as well as for durability and low-maintenance, you will want your fascia boards to be made of the same composite wood material as the rest of your deck, which is why NewTechWood is happy to offer fascia boards among our line of quality products.END CAPS:NewTechWood composite wood decking boards have 360-degree capping to completely seal and protect your boards from environmental hazards, moisture and decay, but this still leaves the end cut areas to consider. Fortunately, we offer a choice of moisture seals and end caps that work perfectly with our products, fitting in seamlessly with the board of the deck and offering your end cut areas ultimate protection.WAX PEN:If you somehow sustain tiny scratches, holes or chips to your composite deck, all is not lost. We have just the product to have your deck looking as good as new. NewTechWood DeScratch Repair Kit for mending small scratches, splits, nail holes, chips, gouges & damaged edges in capped composite or natural timber. Remove any high points using the applicatorRub the wax over the damaged area until levelRemove any excess wax using the applicatorEach pack contains: 0.4 x 0.39in Darker tone Wax Stick, 0.039 x 0.39in Lighter tone Wax Stick, 1 x pcs Applicator (*Charcoal color has 2 same tone sticks) Order a Sample Click Here
Rated 5 based on 1 product reviews
UltraShield® Naturale™ Capped Composite Deck Tiles image

UltraShield® Naturale™ Capped Composite Deck Tiles

When you are looking to install a new deck, you want something maintenance-free that is also easy to install. Composite deck tiles from NewTechWood are the answer. Our tiles are eco-friendly and offer quick installation to transform your backyard into your new summer hang out spot. NewTechWood UltraShield Deck Tile is a 100% eco-friendly capped composite deck tile comprised of natural wood grains and interlocking base for quick and easy installation. Also, the decking tiles will not bend, warp, split, or crack so not only is it easy to install; it is virtually maintenance free. UltraShield Capped Composite Deck Tile's interlocking system is also raised to allow for proper drainage of water and pools that could be created during heavy rain. The innovative interlocking deck tile was designed to be used by anyone from DIY beginners to veteran builders looking for a gorgeous, easy to install deck.FEATURES:Ready to use right out of the boxQuick and easy installation with no toolsPerfect for creating roof deck or patiosInterlocking plastic baseNumerous natural colors and wood grain patterns100% Eco-friendlyVirtually maintenance freeComposite Deck Tile InstallationOrder a Sample Click Here
Rated 5 based on 1 product reviews
Stone Deck Tiles image

Stone Deck Tiles

Why do you need stone deck tiles? Deck tiles are extremely versatile and a great way to complete your deck in an aesthetically pleasing way. Deck tiles with a stone look are often popular because they convey an air of strength and natural beauty. As long as you have a clean, dry, flat surface to work with, installing deck tiles is incredibly simple - so simple, in fact, a child can do it. Quality interlocking stone deck tiles look great and fit together easily. They are a breeze to install and are a snap to incorporate into your deck design. We think you will find that they are an eye-catching part of a full deck set up that exude quality and signify the care you take in the exterior appearance of your home. If you are familiar with NewTechWood and our composite wood decking material, you may be curious as to whether or not we can offer durable stone decking material as well. The great news is that we now have a great selection of synthetic stone deck tiles to meet our customers' stone deck tiling needs.FEATURES:Easy to snap together, kids can even do itBeautify your concrete slab easily with these tilesUltra-low maintenance1 X 1 FTUS-QD-STR1-ZX: 30 lbs a boxUS-QD-STR2-ZX: 31 lbs a box5 pcs per boxOrder a Sample Click Here
Rated 5 based on 1 product reviews
Grass Deck Tiles image

Grass Deck Tiles

ULTRASHIELD NATURAL OUTDOOR QUICK DECK FAUX ZOYSIA GRASS DECK TILES BY NEWTECHWOOD: We are proud to introduce our newest line of deck tiles, the result of months of obsessing over grass. That is right! Height, color, and blade width are just some of the features of grass we have carefully studied, leading us to conclude that we should replicate the Zoysia Grass species and in fact, we have succeeded in duplicating Mother Nature. NewTechWoods new grass deck tiles give you the luxury of grass without the maintenance. You will never have to mow or water your grass again and it will stay that a vibrant and luscious green without lifting a finger. These tiles also do not show any seams, as to break the illusion. Use NewTechWood grass deck tiles to transform a drab area to a verdant living space, full of life and color. Finally, these deck tiles are also compatible with NewTechWood QuickDeck Composite Deck tiles, leading to a flexible array of design options.FEATURES:Easy to snap together, kids can even do itBeautify your concrete slab easily with these tilesCan be cut with a table sawUltra-low maintenanceMade from high grade recycled materials: plastic11 lbs a box10 pcs per boxOrder a Sample Click Here
Rated 5 based on 1 product reviews
All Weather System Siding Wall Cladding image

All Weather System Siding Wall Cladding

UltraShield® wall cladding is the ultimate solution for exterior walls because it combines the toughness and longevity of a capped wood plastic composite with an engineered design. The shield gives the wall cladding unbeatable colors and textures, with highly stain & UV resistance, making it long lasting and ultra low maintenance. The compatible cladding clip: AW08 holds the US09 boards perfectly. It does not only connect the boards and raise them up from the joists, it allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside. The AW08 also allows for the boards' to expand and contract readily and at the same time with an addition of a screw it can be used as a locking clip to control the direction of the expansion and contraction. All Weather System allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside.Composite Siding InstallationOrder a Sample Click Here
Rated 5 based on 1 product reviews
European Siding System Wall Cladding image

European Siding System Wall Cladding

UltraShield® wall cladding is the ultimate solution for exterior walls because it combines the toughness and longevity of a capped wood plastic composite with an engineered design. The shield gives the wall cladding unbeatable colors and textures, with highly stain & UV resistance, making it long lasting and ultra low maintenance. The compatible cladding clip: AW08 holds the UH46 Norwegian boards perfectly. It does not only connect the boards and raise them up from the joists, it allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside. The AW08 also allows for the boards' to expand and contract readily and at the same time with an addition of a screw it can be used as a locking clip to control the direction of the expansion and contraction. European Style Norwegian System allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside. UH46 Norwegian Board4.8 x 1.0 in(121.5 x 25 mm)UH58 Belgian Board7.7 x 1.0 in(196.5 x 25 mm) Composite Siding InstallationOrder a Sample Click Here
Rated 5 based on 1 product reviews
UltraShield® Composite Railing image

UltraShield® Composite Railing

NewTechWood creates a modern and sleek composite railing with the combination of aluminum and composite. NewTechWood's UltraShield is wrapped around each individual section of the composite, which creates a long lasting natural looking weather resistant finish. Installation:An added benefit of a deck railing system from NewTechWood is that our composite deck railing installation is easy. With our simple composite deck fencing installation guide and informative videos, you should have your new composite deck fencing up and ready to go in a matter of hours. Order a Sample Click Here
Rated 5 based on 1 product reviews
Custom Colors image

Custom Colors

Please review for Standard Colors and Profiles:Decking Deck Tiles All Weather SidingEuropean SidingIf our existing special order color options do not perfectly match the look you are going for, we can also create NewTechWood materials in a custom color of your choice, if your project meets the following minimums: 1. 2400 total linear feet (roughly 1000 square feet) of material.2. 16 week wait time.Order a Sample Click Here
Rated 5 based on 1 product reviews
Photo Gallery image

Photo Gallery

Rated 5 based on 1 product reviews