The Underlayment Specialties Plus (USP) Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Underlayment Specialties Plus (USP)
CONTENT
Underlayment Specialties Plus (USP)
CONTENT
RoofTopGuard II Premium Synthetic Underlayment image

RoofTopGuard II Premium Synthetic Underlayment - Roof TopGuard, Roof Top Guard, RoofTopGuard

RoofTopGuard II Premium synthetic roofing underlayment was carefully engineered to be the safest, best-performing synthetic roofing underlayment in the world, making it the premium brand synthetic roofing underlayment available on the market today. RoofTopGuard II Premium synthetic roofing underlayment can be used under all roof claddings and is a superior alternate to #15 and #30 paper felt. Request a Sample Click Here
Rated 5 based on 1 product reviews
AirOutshield™ SA 280 image

AirOutshield™ SA 280

Fully Self-Adhered, Breathable Underlayment for Rain Screen Walls and Sloped Roofing SystemsAirOutshield™ SA 280 is a fully self-adhered, triple layer polypropylene micro-porous film laminate with a proprietary full coverage vapor permeable adhesive. AirOutshield™ SA 280 can be installed on walls and sloped roofs behind the primary water shedding surface, and functions as the secondary drainage plane and air barrier.Request a Sample Click Here
Rated 5 based on 1 product reviews
AirOutshield™ Roof image

AirOutshield™ Roof

AirOutshield™ Roof is a breathable roofing underlayment that is composed of a multi-layer, spun bonded polypropylene. AirOutshield™ Roof is used as a secondary drainage plane under the roofing systems including metal, copper, zinc, slate, cedar, clay tile and other systems that require an underlayment. Request a Sample Click Here
Rated 5 based on 1 product reviews
AirOutshield™ Wall image

AirOutshield™ Wall

AirOutshield™ Wall is a breathable underlayment for Rain Screen Wall Systems. AirOutshield™ Wall is a triple layer, spun bonded polypropylene, water resistant breathable underlayment that is used as as secondary drainage plane. Used as a Weather Resistive Barrier (WRB) behind rainscreen wall cladding systems including siding (vinyl, wood, fibre cement, metal and brick) and shingles (metal, copper, zinc, and cedar). Installed in open joint cladding systems including Eternit, Superpanel, Trespa Meteon, Prodema,Request a Sample Click Here
Rated 5 based on 1 product reviews
AirOutshield™ UV image

AirOutshield™ UV

AirOutshield™ UV Breathable Underlayment for Open Joint, Rain Screen Wall SystemsA double layer, coated polyester, water and ultra violet light (UV) resistant, breathable underlayment for open joint rain screen wall systems. As a secondary drainage plane, sheathing membrane or air barrier behind rain screen wall cladding systems including siding (wood, fibre cement, metal, brick) and shingles (metal, copper, zinc, cedar). Especially suited for use in cladding systems where the membrane will be visible and resistance to long term UV exposure is needed.Request a Sample Click Here
Rated 5 based on 1 product reviews