Wolf Home Products
CONTENT

Wolf Signature™ Cabinetry

Easy cleanups are covered when you choose Wolf Signature Cabinetry with SmartShield™ Technology for your kitchen or bath. These cabinets can resist most any food and beverage stain, endure bumps and nudges as well as stand up to both heat and moisture. Wolf Signature is also available in maple or birch wood, which can be finished in a variety of popular paints, stains, and glazes to fit with your home's style.
Rated 5 based on 1 product reviews

Wolf Perspective™ Decking

Take in the outdoors with decking that takes durability and style to a whole new level. Wolf Perspective Decking is made of up to 94% recycled material and features a strong core, which helps provide industry leading strength and performance. The texture also mimics the grain of real wood for a premium appearance that will keep your backyard escape looking good, year after year.
Rated 5 based on 1 product reviews

Fiberon Decking

Wolf Home Products is proud to partner with Fiberon to distribute their decking products through our independent dealers in the United States and Canada. If you haven't seen Fiberon's composite decking collections, you're in for a treat. Fiberon capped composites capture the warmth and beauty of natural and exotic hardwoods, complete with subtle streaking, varied grain patterns, and rich color palettes. Fiberon's patented PermaTech® cap layer protects against spills, stains, and UV rays, while the solid composite construction means no splintering, cracking, or rotting.
Rated 5 based on 1 product reviews

Poly-Ash Mouldings

Give your project the finishing touch with exceptional performance, remarkable workability and a great, long-lasting, external decorative moulding look without the limitations of wood or PVC. Wolf Poly-Ash Mouldings combine the look and feel of real wood with the strength and stability of a synthetic product. Best of all, they contain a minimum of 70% recycled materials, making them a smart choice for the environment, too.
Rated 5 based on 1 product reviews