The Astro Metal Craft Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Astro Metal Craft
CONTENT
Astro Metal Craft
CONTENT
StellarCraft™ Nebula Perforated Aluminum Fence image

StellarCraft™ Nebula Perforated Aluminum Fence

The Nebula perforated aluminum fence is a great choice for a sturdy, durable, no-maintenance screening solution. The Nebula works perfectly as a property divider while providing a screen to battle harsh gusts and visual intrusion. We offer both standard perforated patterns and full customizations. These fences are popular at parking lots,schools, park-and-rides, and other public areas because of their function and contemporary style. Unlike other aluminum fences, the Nebula will enhance architectural appeal to any project, residential or commercial.Contact Us for a Quote
Rated 5 based on 1 product reviews
StellarCraft™ Starfleet Aluminum Rain Screens image

StellarCraft™ Starfleet Aluminum Rain Screens

Starfleet is a system of perforated aluminum metal panels for building exteriors such as parking ramps. Each panel has its own mounting system to attach to the structure giving more flexibility to the designer and allowing random placement. The perforations create a unique aesthetic to ordinary buildings and parking garages, while allowing the required light and airflow. These cost-effective panels are lightweight, yet durable, and virtually maintenance free. The panels can be finished to meet your project specificContact Us for a Quote
Rated 5 based on 1 product reviews
StellarCraft™ Galaxy Perforated Guardrail image

StellarCraft™ Galaxy Perforated Guardrail

StellarCraft™ Galaxy Guardrail is a perforated aluminum railing, specifically for balconies. However, the Galaxy Guardrail effectively screens, divides, and guards in any area needed. This design is economical for both apartment and condominium applications. The perforated pattern is completely customizable and create a pleasant departure from the standard picket rail so widely used. They create a division of space for added privacy and can give a more secure feel especially in high rise situations. The Galaxy Guardrails offer a modern aesthetic tone giving a look to multi-residential balcony decks that is second-to-none!Contact Us for a Quote
Rated 5 based on 1 product reviews
StellarCraft™ Altair Perforated Aluminum Panels image

StellarCraft™ Altair Perforated Aluminum Panels

Altair panels are a robust and dependable cladding system for building facades. They are lightweight, yet strong with the ability to add rigidity to a structure. The vertical support tubes also create strength. The infill panels are practical and affordable.Aluminum perforated metal patterns come in a variety of shapes and sizes for a truly unique facade.Contact Us for a Quote
Rated 5 based on 1 product reviews
StellarCraft™ Vega Picket Aluminum Railing image

StellarCraft™ Vega Picket Aluminum Railing

The Vega picket aluminum railing is a durable, robust guardrail. It is commonly applied on pedestrian bridges and public walkways.  Popular for use on bridges as the aluminum adds less weight than typical steel railings. Additional uses are universities,zoos, sports arenas, commercial properties and amusement parks. The Vega Picket is indeed for high traffic areas where extra safety is needed.Contact Us for a Quote
Rated 5 based on 1 product reviews
StellarCraft™ Pulsar Aluminum Picket Fence image

StellarCraft™ Pulsar Aluminum Picket Fence

The Pulsar picket aluminum fence is perfect for decks or sidewalks at educational facilities, businesses, sports venues, public swimming pools, and many more. The Pulsar has simple, clean pickets that are durable and maintenance free. All StellarCraft™ Picket Railings are prefabricated with mounting components, accessories and mechanical fasteners for your convenience.Contact Us for a Quote
Rated 5 based on 1 product reviews