The Golden Blount, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Golden Blount, Inc.
CONTENT
Golden Blount, Inc.
CONTENT
LFP 4218 LINEAR B-VENT image

LFP 4218 LINEAR B-VENT

42" wide x 18" highOpen front, no glass obstruction
Rated 5 based on 1 product reviews
LFP 6018 LINEAR B-VENT image

LFP 6018 LINEAR B-VENT

60" wide x 18" highOpen front, no glass obstruction
Rated 5 based on 1 product reviews
LFP 7218 LINEAR B-VENT image

LFP 7218 LINEAR B-VENT

72" wide x 18" high openingOpen front, no glass obstructionNatural or Power Vent installationUnlimited finish out options
Rated 5 based on 1 product reviews
HD 4240 TV TOP VENT image

HD 4240 TV TOP VENT

Gigantic 42"W x 36"H opening Realistic flames 30" award winning logsClean face design
Rated 5 based on 1 product reviews
HD 5030 TV image

HD 5030 TV

Gigantic 50"W x 30"H openingRealistic flames 36" award winning logsClean face design
Rated 5 based on 1 product reviews
SUPERFIRE 3624 TOP VENT image

SUPERFIRE 3624 TOP VENT

36"W x 24"H openingChoice of 3 log styles
Rated 5 based on 1 product reviews
SUPERFIRE 4224 TOP VENT image

SUPERFIRE 4224 TOP VENT

42"W x 24"H opening
Rated 5 based on 1 product reviews
BIG TEX image

BIG TEX

The ultimate log set for tall zero clearance metal fireboxes or oversized masonry fireplaces. Giant full bark logs24" - 72" setsTwo stage burner(raised rear/adjustable front burner)
Rated 5 based on 1 product reviews
RUMFORD LOG SET image

RUMFORD LOG SET

9 Large Oak style ceramic logsVertically arranged for taller fireplaces
Rated 5 based on 1 product reviews
SPLIT BONFIRE CHARRED image

SPLIT BONFIRE CHARRED

Special two-piece Charred Rotten front log for maximum ember effectSplit top logs with charred detail
Rated 5 based on 1 product reviews
GRAND BONFIRE image

GRAND BONFIRE

EXCLUSIVE Bonfire bottom logs with large oversized top logs
Rated 5 based on 1 product reviews
TEXAS BONFIRE CHARRED image

TEXAS BONFIRE CHARRED

Special two-piece Charred Rotten front log for maximum ember effectLarge top logs with charred detail18″, 21″, 24″, 30″ and 36″ sizes
Rated 5 based on 1 product reviews
TEXAS STACK image

TEXAS STACK

Large massive logs“CCT" Criss cross Technology for a realistic flame pattern
Rated 5 based on 1 product reviews
CHARRED HOLLOW OAK image

CHARRED HOLLOW OAK

Innovative large charred back logUnique front and top logs for enhanced realism.5/8" grateBlack rock standardLarge amount of embers21", 24", 30" and 36" sizesNatural or LP gasNot available in see thru
Rated 5 based on 1 product reviews
CHARRED BONFIRE image

CHARRED BONFIRE

Omega Burner SystemNatural / LP GasOnly requires 14″ depthBark chip on/off switch standard
Rated 5 based on 1 product reviews
WEATHERED OAK image

WEATHERED OAK

Omega Burner SystemNatural / LP Gas Only requires 14″ depthBark chip on/off switch standard
Rated 5 based on 1 product reviews
ALPINE LINEAR BURNER image

ALPINE LINEAR BURNER

Contemporary alternative to gas logs or burning woodAvailable in 24", 30", 36", 42", 48", 60" and 72" sizesFor single sided or see-thru fireplacesNatural Gas or LP Gas
Rated 5 based on 1 product reviews
GRAND FIRE PITS image

GRAND FIRE PITS

A grand alternative to smaller, cheap looking fire pits!
Rated 5 based on 1 product reviews
OUTDOOR GAS FIRE PANS image

OUTDOOR GAS FIRE PANS

Linear Fire pansRectangular Fire Pans
Rated 5 based on 1 product reviews
OUTDOOR GAS LOG FIREPLACE image

OUTDOOR GAS LOG FIREPLACE

The affordable alternative to outdoor masonry fireplaces. Large 42"W x 36"H opening, 25" interior depthGalvanized steel construction, fully powder coated exterior for outdoor durability
Rated 5 based on 1 product reviews
CLEAN FACE image

CLEAN FACE

1/4″ glass clear or smokedMultiple Finish OptionsFoldback bifolds available
Rated 5 based on 1 product reviews
TRADITIONAL STYLE image

TRADITIONAL STYLE

1/4″ glass clear or smokedMultiple Finish OptionsFoldback bifolds available
Rated 5 based on 1 product reviews
ZERO CLEARANCE image

ZERO CLEARANCE

Sized to fit almost any zero clearance fireplace! 1/4″ smoked glass standardCool-touch handles
Rated 5 based on 1 product reviews