Outlaw Industries

Turnstiles and Gates

CONTACT INFO
3475 S. Calhan Hwy.
Calhan, CO 80808
Toll Free: 800-590-0464
Phone:
Request for information Outlaw Industries Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Datasheets
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
COMPANY OVERVIEW

Outlaw Industries LLC is a fast-growing turnstile and gate manufacture right here in the USA! We manufacture a wide variety of high-quality access control products for commercial and government facilities. We are a family-owned business that is HUB ZONE CERTIFIED, and many of our products are on the GSA Schedule. We have fast lead times and offer custom services as well. Give us a call! We can't wait to hear from you!!

ALL PRODUCTS

Outlaw Turnstiles and Gates  

Our ADA gates are full height gates designed for easy use and can accommodate needs for everyone. These heavy duty gates provide security for entry and exit points while also designed to adhere to the specific regulations in compliance with the Americans with Disabilities Act. These gates can be used in any business or public space and are often used alongside our single and tandem full height turnstiles.


Rated 5 based on 1 product reviews
CAD SPECS VIDEOS DATASHEETS

Our 36" ADA gate is a full-height gate designed for easy use and can accommodate the needs of everyone. It is built with durable welded steel or stainless steel construction, a #9 mesh built to help resist tampering, and a heavy-duty fully adjustable hydraulic self-closing hinge. This model can be configured with a door strike panic bar, a magnetic lock with a push to exit button, or a classic door handle with a key and mortise lock. It can be used as a stand-alone entrance can be used in combination with one of our full height turnstiles.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS DATASHEETS

Our 48" ADA gate is a full-height gate that is slightly larger and designed for easy use and can accommodate the needs of everyone. It is built with durable welded steel or stainless steel construction, a #9 mesh built to help resist tampering, and a heavy-duty fully adjustable hydraulic self-closing hinge. This model can be configured with a door strike panic bar, magnetic lock with push to exit button, or classic door handle with key and mortise lock. It can be used as a stand-alone entrance or can be used in combination with one of our full height turnstiles

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS DATASHEETS

The AG-27-T is a heavy-duty full height high security turnstile with a 27" passage. The function of the AG-27-T is to provide controlled access when entering or exiting a facility where pedestrian traffic is present. It can achieve this both mechanically (no access control system/software) such as a pool gate where the passage would be used for only exiting and no entry. Or electronically (with an access control system, card readers, fingerprint readers etc.) for keeping track of who is on and off site. It is manufactured with American Pride right here in the USA.

Rated 5 based on 1 product reviews
CAD SPECS DATASHEETS

The AG-39-T is a heavy-duty full height high security turnstile with a large 39" passage. The function of the AG-39-T is to provide controlled access when entering or exiting a facility where pedestrian traffic is present. It can achieve this both mechanically (no access control system/software) such as a pool gate where the passage would be used for only exiting and no entry. Or electronically (with an access control system, card readers, fingerprint readers etc.) for keeping track of who is on and off site. It is manufactured with American Pride right here in the USA.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS DATASHEETS

Tandem Full Height Turnstiles are two-way controlled access gates. These turnstiles come in two passage widths along with several different finishes. They are designed to combine all the features of the Single Full Height Turnstile while conserving space when your project requires more than one entry or exit. These turnstiles can also be integrated with various and customizable controlled access systems for your needs. By using our Tandem Turnstiles, you can create a custom entry for any project.


Rated 5 based on 1 product reviews
SPECS

The AG-30-TT is a heavy-duty, full-height high-security tandem turnstile.  A tandem turnstile is essentially two turnstiles in one and has a smaller footprint than two single turnstiles put together. A tandem turnstile is used when more than one turnstile is needed in high traffic areas. It also had a reduced footprint of 8' 6" wide - whereas two single turnstiles side by side have a total width of 11'.

 

The function of the AG-30-TT is to provide controlled access when entering or exiting a facility where high flow traffic is present. It can achieve this both mechanically (no access control system/software, such as a pool gate where the passage would be used for only exiting and no entry), or electronically (with an access control system, card readers, fingerprint readers, etc. for keeping track of who is on and off-site). It is constructed with American Pride right here in the USA. Matching AG-36-ADA Door, Filler Panels and Reach-Through Barriers are also available.
 

Rated 5 based on 1 product reviews
SPECS VIDEOS

The AG-30-T Full Height Turnstile by Outlaw Industries is a heavy-duty high security turnstile. The function of the AG-30-T Full Height Turnstile is to provide controlled access when entering or exiting a facility where high flow traffic is present. It can achieve this both mechanically (no access control system/software) such as a pool gate where the passage would be used for only exiting and no entry. Or electronically(with an access control system, card readers, fingerprint readers etc.) for keeping track of who is on and off site. Constructed with American Pride right here in the USA.


Rated 5 based on 1 product reviews
CAD SPECS VIDEOS DATASHEETS

The AG-36-SG with Electric Strike is a waist high swing gate that features a top of the line hydraulic gate closer and electric strike. It is available in stainless steel, galvanized, powder coat over galvanized, and powder coated finishes. This gate can be customized to fit any application. Custom matching filler panels can also be manufactured.

Rated 5 based on 1 product reviews
SPECS

The AG-36-SG with Strike and Deadbolt is a waist high swing gate that features a top of the line hydraulic gate closer standard strike, and a deadbolt. It is available in stainless steel, galvanized, powder coat over galvanized, and powder coated finishes. This gate can be customized to fit any application. Custom matching filler panels can also be manufactured.

Rated 5 based on 1 product reviews
SPECS

The AG-36-SG with Maglock is a waist high swing gate that features a top of the line hydraulic gate closer and maglock. It is available in stainless steel, galvanized, powder coat over galvanized, and powder coated finishes. This gate can be customized to fit any application. Custom matching filler panels can also be manufactured.

Rated 5 based on 1 product reviews
SPECS

The OL-20-ETP Portable is a tripod turnstile on a portable base. It features a handle and wheels so it can be moved easily from place to place. The locking mechanism can be configured as mechanical, 1 way electric, or 2 way electric, and comes standard with key override. The lid can be upgraded to accommodate card readers with a card reader window and mount. Directional lights can also be added, with a corresponding window to see the light after a valid card swipe. Available finishes include, stainless steel, or powder coated.

Rated 5 based on 1 product reviews
SPECS

Portable Turnstiles  

Portable turnstiles are unique in their ability to be moved and transported to various locations. All our turnstiles and gates can be designed and fitted to a portable base. These portable units can also be integrated with various and customizable controlled access systems for your needs. Take your controlled access security anywhere your business needs

Rated 5 based on 1 product reviews
SPECS

The Portable AG-30-T Turnstile is a heavy-duty turnstile with a portable base. The base is galvanized steel and the turnstile can be ordered in any of the following finishes, galvanized, powder coated, powder coat over galvanized, and stainless steel. The portable ag-30-t turnstile is a great solution for construction sites where you need a access control solution that you can move from jobsite to jobsite without having to reinstall the turnstile.

Rated 5 based on 1 product reviews
SPECS

The Portable AG-30-T Turnstile with Arched Plexiglass Canopy is a heavy-duty turnstile with a portable base, and a futuristic looking plexiglass canopy. The base is galvanized steel and the turnstile can be ordered in any of the following finishes, galvanized, powder coated, powder coat over galvanized, and stainless steel. The portable ag-30-t turnstile is a great solution for construction sites where you need a access control solution that you can move from jobsite to jobsite without having to reinstall the turnstile. The ARCHED PLEXIGLASS CANOPY helps protect your turnstile from the element prolonging its life, while giving you a futuristic look!

Rated 5 based on 1 product reviews
SPECS

A basic turnstile canopy commonly used to help protect turnstiles from the elements. Available in standard and custom sizes, with several color options to aid in matching the aesthetics of your facility or fence line. Simple and basic construction allows for reasonable shipping and installation cost. Set the posts in concrete, build the roof grid, raise the roof grid, install gutters roofing and down spouts and that's it!


Rated 5 based on 1 product reviews
SPECS VIDEOS
Rated 5 based on 1 product reviews
SPECS VIDEOS

Gate Hardware  

Rated 5 based on 1 product reviews
SPECS VIDEOS

Gate Closers are becoming more and more technologically advanced. They have come a long way since the ball and chain method. We offer all kinds of gate closers to suit your needs.

 

Stand alone gate closers are a great choice when you have an existing gate that already has hinges installed. By using a stand alone gate closer you can leave you existing hinges in place saving you time and money during installation.

 

Rated 5 based on 1 product reviews
SPECS VIDEOS

Pivot Hinges are hinges that do not have any sort of self closing feature. They simply pivot. We offer several different pivot hinges for several different types of gates.

 

 

 

 

Rated 5 based on 1 product reviews
SPECS VIDEOS
Rated 5 based on 1 product reviews
SPECS VIDEOS

Gate Latches and Locks for Swing Gates

Gate Latches and Locks for Slide Gates

Gate Mortise Locks

Gate Keeps/Strikes

Gate Electric Strikes

Gate Mag Locks

Lock Accessories

Gate Accessories

 

Rated 5 based on 1 product reviews
SPECS VIDEOS
Rated 5 based on 1 product reviews
SPECS VIDEOS
Rated 5 based on 1 product reviews
SPECS VIDEOS

Our Portfolio  

On this job the customer originally reached out to us looking for 2 turnstiles, an ADA gate, and a small canopy for their entrance. They wanted something that looked nice and inviting “not like a prison entrance". By teaming up with TURNSTILES.US and Kraft Heinz we produced this canopy design and did the best we could to match the existing facility. By the time we were done it blended right in! We designed this entrance system from the ground up. The canopy features a bronze polycarbonate roofing system, bronze aluminum extrusion window frames with tinted glass, and all glass storefront sliders. Inside the partially enclosed canopy is a conditioned area complete with a drop ceiling,  air dam, an air handler with heat and air conditioning, and lighting. The area had to be conditioned so that the temperature scanning facial recognition readers would function properly. For the security equipment we used 2 AG-36-T Outlaw Turnstiles (a special size requested by the customer), and 1 AG-48-ADA Outlaw ADA gate all powder coated bronze. With everyone working as a team this system was designed and installed in less than 4 months and it turned out awesome! We really enjoyed this project and look forward to more like it!

Rated 5 based on 1 product reviews

Lear Corporation is an American company that manufactures automotive seating and automotive electrical systems. They approached Turnstiles.us and Outlaw Industries for an Access Control Security System and USA Steel Turnstile entries with mesh ADA Swing Doors. Our team designed and installed the system you see breaking expectations and deadlines.

Rated 5 based on 1 product reviews

J.G. Kern is a world class facility that manufactures drivetrain and powertrain assemblies, chassis frames, and other components starting from developmental prototypes to full production runs. J.G. Kern reached out to TURNSTILES.US looking for an entrance control system that could secure their facility and protect their employees from COVID-19. By working with TURNSTILE.US and J.G. Kern we installed a system that does just that. The temperature scanning facial recognition readers allow seamless access to the facility while checking employee temperatures, preventing entrance to the facility if someone has a fever. Outlaw Industries provided and installed the AG-30-T turnstiles, AG-36-ADA gates, chain link cages, and the hardware to for the egress doors. TURNSTILES.US worked tirelessly to integrate the access control system complete with EntraPass, temperature scanning facial recognition readers, strobes, and sirens on all the egress and garage doors, and an AIPHONE video intercom system. One we arrived onsite it took us only 21 days to pull miles of wire, install the turnstiles and access control system, and work with TURNSTILES.US to integrate all the components. This was an awesome job and we look forward to more like it!

Rated 5 based on 1 product reviews

Aurubis is a leading global provider of non-ferrous metals and one of the largest copper recyclers worldwide. The company processes complex metal concentrates, scrap metals, and metal-bearing recycling materials into metals of the highest quality.

We worked with TURNSTILE.US and the plant manager from Aurubis to produce a secure entrance to their facility. Before we were awarded the job, the customer was entertaining using local contractors to handle the installation of the equipment, but because of our dedication and communication to their project they decided to hire TURNSTILES.US and Outlaw Industries to provide and install the equipment. We provided them with a custom canopy made to their specifications, 4 AG-39-T turnstiles galvanized, and 2 AG-36-ADA gates in a custom chain link cage that turned the gates into a man trap. The concrete pad was poured by a local contractor per the pad layout drawings provided by TURNSTILES.US. The electrical and access control system was also done by a local contractor, however we provided good technical support for our products throughout the entire process even after the installation

Rated 5 based on 1 product reviews

Our installation at Rockland State Park includes an extra-wide full height Turnstile and ADA Gate in stainless steel. Teamed up once again with Turnstiles.us.

Rated 5 based on 1 product reviews

ABF Packing is a meat wholesaler in Dublin, TX.

The owner of ABF Packing contacted TURNSTILES.us for a turnstile and gate, and he needed it fast! We provided, delivered, and installed this turnstile and gate in less than 10 days! He was so happy with our rapid response that as a gift gave us an entire backstrap of beef!

It was an absolute pleasure working with ABF Packing and  we look forward to the potential of working with them in the future.

Rated 5 based on 1 product reviews

Valiant Construction was looking for a custom set of barrier free optical lanes for the Gene Snyder courthouse in Louisville, Kentucky.They also needed some glass partition walls with a brass rail.

The goal of this project was to separate the security screening side of the entrance to the courthouse and the exit side. They wanted people who were entering the facility to go through the screening side and if they tried to come in on the exit side alarms would go off to notify security. However, they wanted people to be able to freely exit on the exit side. On top of this they wanted the equipment to match the historic and federal style of the facility. There was another catch, nothing could be anchored to the historic marble floor! We produced a non-intrusive mounting system for both the optical lanes and the glass partition!

For the Optical Lanes we made a ramp out of steel that not only allowed us to mount the lanes, but also gave us a wire chase for the electrical and data wiring. After we installed the base, we installed the rubber flooring which made for a nice nonslip, clean looking surface, and then the turnstiles. For the glass partition we used a heavy steel platform and double-sided adhesive tape! We then covered the steel platform with the same rubber flooring.

Despite some of the glass being the wrong size and some minor adjustments to the barrier free turnstiles, we saw this job through all the way to the end! The Federal Marshall was pleased with the final product!

 

Rated 5 based on 1 product reviews

Wolf Hollow II Generating Station is a 1,115 megawatt combined-cycle gas and steam turbines generation facility in Granbury, Texas owned and operated by Exelon Generation that commenced commercial operations in June, 2017 and is comprised of two low-carbon combined-cycle gas turbines (CCGT). While looking for a company to supply a secure entrance to their office they stumbled across www.TURNSTILES.us, who recommend an entrance system from Outlaw Industries! We manufactured all of the equipment and traveled to Granbury TX to install it. Working at any power generation facility requires strict safety protocols. Our installation team has done installs all over the country at several different power plants, mines, large construction sites, etc. and are well versed in many different levels of safety across the spectrum of industries.

Rated 5 based on 1 product reviews

This project was for Jacobs! A world wide Engineering/Construction company. Jacobs was looking for a system to secure one of their construction sites in Sanford, North Carolina! They were building a facility for Pfizer, a 230-acre site in Sanford, North Carolina, just south of the famed Research Triangle, is home to one of the largest U.S. biotechnology hubs. The site has flexible, multi-product manufacturing capabilities and facilities focused on vaccines intermediates and drug substance, and gene therapy drug substance and drug product. After looking around for a solution they decided to go with www.TURNSTILES.us and Outlaw Industries for their secure entrance to the site. www.TURNSTILES.us provided a complete access control system including a computer with EntraPass, Kantech door controllers, card readers, video intercoms, HID printer with HID credentials, and remote support and training for the end user. Outlaw Industries provided the turnstiles and the installation of the access control system with the turnstiles. Jacobs supplied their own electricians and had the concrete slab ready when we arrived on site. With this particular job there were some issues with the locking mechanisms in the turnstiles. It turned out to be a manufacturer defect. Because of our close relationship with the distributor www.TURNSTILES.us and www.locinox.com we are able to provide unrivaled warranty services. Our installation crew went back to this installation twice to figure out what was going on with the turnstiles and got them back up and running as soon as possible.

Rated 5 based on 1 product reviews

One of our customers wanted a change to his driveway entrance and I think we put an Outlaw Spin on it!

Not only do we work primarily with commercial business entrances but we also work in the private sector! If its gates that you want, then WE WILL DELIVER!! Contact us for details on how to build a custom entrance like this on either your personal property or your business.

Rated 5 based on 1 product reviews

Tools  

The Locinox Toolbox with 4 locinox clamps Drill Vise allows you to easily clamp gate hinges, jigs, fixtures, and other components when installing gate hardware.

 

Rated 5 based on 1 product reviews

Locinox Handy Mounting Tool is a mounting tool for surface mounted gate locks. The Locitool has a 3 mm Allen key for the adjustment of the bolts and fixing of the handles.

Rated 5 based on 1 product reviews

Locinox Clamp Set for Gate Framing Positioning Is a handy toolbox with all components to position the gate frame as opposed to the fixed post upon assembly of the hinges, gate closers and other accessories.

Rated 5 based on 1 product reviews

Locinox Assembly and drill jig for lion and verticlose-2 gate closers Is a toolbox with the required tools to install both Lion and Verticlose-2 gate closers very quickly and efficiently.

Rated 5 based on 1 product reviews

 Locinox Installation and Drilling Jig for Tiger Gate Closer Gives you a tool case with installation and drilling jig to perfectly align and install the Tiger gate closer and its Puma hinge. This tool guarantees perfect alignment and a fast and easy installation. No measuring needed, just fix the tool on the post, drill the holes, install the Tiger and Puma, and close the gate.

 

Rated 5 based on 1 product reviews

Locinox Tool Case with Drilling Jig for Surface Mounted Locks and Corresponding Keeps allow you to quickly and accurately install Locinox surface mounted locks and keeps with our brand new Drill-Fix jig. This jig is designed to self-center on square or round posts, and guarantees perfect alignment. This will allow you to easily drill the 4 hole pattern for the lock or the two holes necessary for the keep. Seamless installs in a flash. The Drill-Fix comes in a sleek and sturdy case that includes all the necessary accessories to install Locinox locks and keeps.

 

 

Rated 5 based on 1 product reviews

Mounting tool for Gate Closers. The Locitool has an M3 allen key for the adjustment of the closing speed and power of the Samson-2 Gate Closer. With the M4 allen key you can adjust the closing power of the Verticlose Gate closer. The M5 allen key is used for the Quick-Fix fixation.

Rated 5 based on 1 product reviews

Fabrication Services  

CNC PLASMA - Precision Cut Sheet Metal

CNC PRESS BRAKE - Precision Formed Sheet Metal Parts

TUBE PROCESSING - Precision Cut Tubing, Angle, and Channel

WELDING - MIG or TIG Welded Parts

Rated 5 based on 1 product reviews