Premera Coatings

Elastomeric Coatings

CONTACT INFO
2051 Reliance Pkwy.
Bedford, TX 76021
Phone: 844-667-2833
Request for information Premera Coatings Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
COMPANY OVERVIEW

Discover Sol Gel Primers & Coatings. The technology behind Premera coatings and primers and their unique performance is called sol gel. No Grinding, No Profiling, No Dust with Premera Sol Gels. Existing Crews Double Job Completion Rate.

ALL PRODUCTS

Premera T2 MCM  

Premera T2 MCM is a single component, spray down sol-gel based clear coating designed to protect concrete, terrazzo, tile and existing coatings by creating a high strength, quartz mineral barrier. Premera T2 MCM chemically fuses with substrates and does not require a substrate profile, eliminating grinding or sanding prior to application. Premera T2 MCM self levels allowing applicators to spray down T2 MCM and walk away without backrolling. Premera T2 MCM provides superior resistance to harsh chemicals, abrasion, mold, mildew, moss, chlorides & salt spray, acid rain, UV damage, oxidation, animal & bird waste damage, gum, and graffiti. On porous surfaces such as new or ground concrete, Premera Quick Seal should be applied to 2-3x T2 MCM coverage.

Features:

  • Single component, spray down, no backroll, self leveling clear top coat

  • Does not require substrate profile, eliminating grinding or sanding prior to application

  • Excellent abrasion and scratch resistance

  • Excellent impact resistance

  • Excellent chemical resistance

  • UV resistant

  • Comes in gloss, satin and matte finish

  • Easy clean coating greatly reduces maintenance costs

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Premera FP1 Fusion Primer  

Premera FP1 Fusion Primer is a single component, spray on sol-gel based fusion primer that functions as a direct to substrate primer and as an intercoat adhesion primer. FP1 Fusion Primer creates a molecular bridge between a coating and the substrate, chemically fusing substrate and top coat. FP1 is very compatible with many surfaces, and many coatings, though water-based coatings are not compatible as top coats. When used on concrete, tile or existing coatings, as long as surface is clean and free of bond breakers such as oils, greases, etc., no grinding or surface profile is needed to achieve strong chemical bond to surface.

Features:

  • Removes the need to grind, sand or profile substrates or coatings before top coating

  • Provides strong bonding to the hard to bond or low/no profile surfaces

  • ➢ 90 minute overcoat window. If window is missed, run a screen or light abrasion and reapply

  • Provides chemical bonding to substrate and becomes one with the surface they are applied to

  • Can be used on porous and non-porous substrates – concrete, stones, tile, porcelain, glass

  • Single component, spray down primer

  • UV stable and virtually invisible

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Premera Quick Seal  

Premera Quick Seal is a single component, spray down, fast-drying acrylic sealer designed to seal substrate pores and capillaries before applying Premera T2 MCM. Sealing new or ground concrete with Quick Seal will double or triple the coverage of Premera T2 MCM. To use Quick Seal as a fast stain and seal, 1-2 oz of Ameripolish Acetone Based Surelock Dye can be added to 1 gallon of Quick Seal. Top coat Premera Quick Seal with Premera T2 MCM for high performance chemical and abrasion resistant floors.

Features:

  • Seals porous substrates pores and capillaries for better coverage of T2 MCM

  • Can add dye for single step stain and seal

  • Doubles or triples coverage of T2 MCM

  • Fully dry in 2 minutes

  • Can be used on most Natural and Artificial Stone, Concrete, and Masonry Products

  • Stain and water repellant

  • Penetrate the surface of the substrate

  • Enhances and deepens natural colors of substrate

  • Repel moisture, stains and mold from within the substrate

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Premera T9 VFC  

Premera T9 VFC is a single component, spray down, sol-gel based clear liquid quartz coating that creates a thin and durable layer of quartz to protect vinyl, linoleum and vinyl composition tiles. Premera T9 VFC provides excellent abrasion and chemical resistance while protecting glossy appearance of VCT or vinyl floors. Comes in gloss, satin or matte if desired. The clear quartz layer removes the need to keep stripping and waxing these types of floors, significantly lowering maintenance costs.

Features:

  • Durable, wear resistant, easy clean clear top coat

  • Protects gloss and removes need to continuously strip and wax vinyl, VCT or linoleum floors

  • Excellent scratch resistance

  • Excellent chemical resistance

  • Excellent stain resistance

  • Prevents scuffs, acid etching, and food and beverage stains

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Applications  

Concrete is a great, cost effective material for a floor, but must be protected to maintain its appearance and allow for easy maintenance. Premera Sol Gels do not require grinding concrete in order to obtain excellent adhesion to a concrete floor, which significantly speeds up installation. Premera Sol Gels provide excellent stain and chemical protection, and are also highly abrasion resistant and easy to clean which creates a durable, low maintenance and easy-clean floor finish.

Premera Sol Gel Primers do not require any grinding or profiling of concrete to obtain excellent adhesion, significantly increasing installation speed of coating systems applied on top and eliminating clean up time from dust producing surface prep.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Polished Concrete - Polished concrete creates a high-end aesthetic that is great for show rooms and other spaces designed to wow visitors. While visually appealing, polished concrete is easy to stain and etch, so it must be protected to maintain its aesthetic. Premera Sol Gels bond directly to polished concrete without the need to grind or profile which significantly speeds up installation. Premera Sol Gels provide excellent chemical and stain protection, and are also highly abrasion resistant and easy to clean which creates a durable, low maintenance and easy-clean floor finish.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Staining concrete is a great, relatively low cost and fast way to add a nice aesthetic to concrete floors. Once stained, the concrete floor must be protected to ensure longevity of the color, protect the floor from damage, and make it easy to maintain. Premera Sol Gels systems can both quickly stain concrete, and be applied directly over stained concrete without needing to grind or create a profile which significantly speeds up installation. Premera Sol Gels provide excellent stain and chemical protection, and are also highly abrasion resistant and easy to clean which creates a durable, low maintenance and easy-clean floor finish.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Coating concrete floors with epoxy is a great, low cost way to provide a color finish to a floor, while also lowering floor maintenance costs versus other types of floor finishes. Epoxy is typically top coated to protect from abrasion, and sometimes needs extra chemical and stain protection in certain environments. Premera Sol Gels can bond directly to epoxy floors without needing to grind or create a profile, and deliver excellent abrasion, stain and chemical resistance to maximize durability and ease of maintenance for your floor. Advantages of Premera Sol Gel Systems:

Premera Sol Gel primers can eliminate the need to grind or profile concrete prior to applying epoxy coatings to significantly increase installation speed and decrease time spent cleaning dust and other debris caused from prep.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Creating a metallic effect epoxy finish on concrete floors is a popular way to create stunning and unique aesthetic effects that will leave an impression on visitors. Metallic epoxy floors must be top coated as they are vulnerable to scratches and abrasion which degrade an otherwise amazing looking floor finish. Premera Sol Gels protect metallic epoxy floor finishes by providing a crystal clear, durable top coat finish that is highly scratch, chemical and stain resistant and very easy to clean and maintain.

Premera Sol Gel Primers eliminate the need to grind or profile concrete prior to applying the rest of the metallic epoxy floor system on top. Eliminating the need to grind or profile significantly increases installation speed and cuts down on clean up time from prep.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Creating a flaked finish on concrete floors is a popular way to create an appealing and durable aesthetic that goes beyond your normal solid color epoxy finish. Premera Sol Gels help protect flaked floor finishes by providing a durable top-coat finish that is highly scratch, chemical and stain resistant and very easy to clean and maintain.

Premera Sol Gel Primers eliminate the need to grind or profile concrete prior to applying the rest of the flaked floor system on top. Eliminating the need to grind or profile significantly increases installation speed and cuts down on clean up time from prep.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Vinyl or VCT floors are a great, low-cost flooring option that allow owners the ability to customize the look of their floors. While Vinyl or VCT floors are relatively low cost to install, they must be regularly maintained to protect their professional appearance. Premera Sol Gels can protect vinyl or VCT tile floors without the need to profile the existing finish. Premera Sol Gels provide a matte or gloss finish with excellent abrasion, stain and chemical resistance that can hold a glossy finish for far longer than any wax on the market and significantly cut down on maintenance cycle cost and frequency.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone and tile floors make an impact on visitors and can create a durable high-end feel to any space. While they can enhance the aesthetic of a floor, they must also be regularly maintained to protect their high-end finish. Premera Sol Gels can bond directly to stone and tile without the need to grind or profile, and deliver a gloss or matte finish with excellent abrasion, stain and chemical resistance that is very easy to clean and maintain.

Removing stone or tile floors can be highly labor intensive should owners want to change their floors to a resinous flooring system or create a different aesthetic unavailable with tile. Premera Sol Gel Primers can bond directly to stone and tile without needing to grind or profile, allowing other coating systems to be applied on top and significantly increase installation speed.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

While Terrazzo floors take a lot of work to install and are some of the most expensive floors you can create, they are elegantly decorative and are truly hundred-year floors. While long lasting, they must be regularly maintained to protect their high-end aesthetic and glossy appearance. Premera Sol Gels are able to protect the glossy mirror finish so sought after for terrazzo floors by providing a high glossy, reflective finish that has excellent abrasion, stain and chemical resistance in addition to being very easy to clean and maintain.

Premera Sol Gels do not require any profile or grinding in order to obtain excellent adhesion to terrazzo floors which significantly increases installation speed and cuts down on clean up time from prep.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Case Studies  

Project: High Durability Easy Clean Floor Coating

Client: San Francisco Jazz Center

Location: San Francisco, CA

Size: 5000 square feet

Date: 2012 – Present

Rated 5 based on 1 product reviews

Project: High Durability, Easy Clean Floor Coating

Client: The Pearl Apartments

Location: Austin, TX

Size: 45,000 square feet

Date: August 2021

Rated 5 based on 1 product reviews

Project: Polished Aluminum Clear Coat

Client: Airstream

Location: Jackson Center, Ohio

Date: 2013 – Present

Rated 5 based on 1 product reviews

Project: High Durability, Easy Clean Floor Coating

Client: San Francisco Children's Doseum

Area: 40,000 Square Feet

Location: San Antonio, TX

Date: 2014 – Present

Rated 5 based on 1 product reviews

Project: New Epoxy Floor in Manufacturing Space

Client: INDO-MIM

Area: 100,000 Square Feet

Location: San Antonio, TX

Date: August 2022

Rated 5 based on 1 product reviews

Project: Industrial Clear Coat in Manufacturing Space

Client: Elringklinger

Area: 100,000 Square Feet

Location: San Antonio, TX

Date: July 2022

Rated 5 based on 1 product reviews

Project: Evaluation of Premera T2 MCM as an anti-oxidative clear coat over existing paint system consisting of zinc primer and acrylic base coat

Client: Golden Gate Bridge

Area: 2000 Square Feet

Location: San Francisco, CA

Date: August 2012

Rated 5 based on 1 product reviews