A&C Plastics, Inc.
A&C Plastics, Inc.
Plexiglass Acrylic and Polycarbonate Sheets
CONTACT INFO
6135 Northdale
Houston, TX 77087
Toll Free: 888-702-6028
Phone:
Request for information A&C Plastics, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Multiwall Polycarbonate Sheets

Unlike other glazing materials, multi-wall polycarbonate sheet is virtually unbreakable and provides as much as 60% more thermal insulation than glass. Its light weight, durability, strength and ease of installation make it the ideal glazing material, especially for outdoor applications. Structured polycarbonate sheet is the most versatile structured thermoplastic available today. A co-extruded protective layer guarantees the highest stability against the harsh effects of the sun's rays and the multi-walled design gives a stable weathering surface.


Click here to request samples


Rated 5 based on 1 product reviews

Multiwall Polycarbonate in Action

Take your construction project to the next level with multiwall polycarbonate sheets from A&C Plastics. Lightweight, virtually unbreakable, and available in a variety of sizes and thicknesses, multiwall sheets are the perfect fit for many architechtural applications. Multiwall sheeting provides cost effective and durable solutions for skylights, light transmitting room dividers, sun rooms, greenhouse construction, or roofing.


Click here to request samples


Rated 5 based on 1 product reviews