Allows safe transferring and showering for bariatric personsEasy to clean, super strong phenolic seat surface will not support the growth of bacteriaHighly durable 304-grade 18-gauge stainless steel wall-mounted frame, support legs, and 3" padded leveling feet can support up to 1500 lbsADA compliant when the top of the open seat is installed 17" to 19" from the floorFirst folding shower seat to have 6 adjustable legs of support.Folds up easily when not in use.Measures 36" W x 18" D.Requires adequate wall-backing.5 year warranty.Tech Spec
Rated 5 based on
1 product reviews