Access Products / Ecoglo
Access Products / Ecoglo

Photoluminescent Products
Tactile Warning Indicators
Institutional Furniture

CONTACT INFO
241 Main St. Suite 100
Buffalo, NY 14203
Toll Free: 800-682-2525
Phone: 916-919-0568
Continuing Education Logo
Request for information Access Products / Ecoglo Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL

H3001

H5001

 

 

H3001 Data Sheet

H5001 Data Sheet

 

Handrail Markings within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.

 

  • IBC/IFC 2015 section 1025.2.3
  • NYC LL 141 Section 1024.2.3
  • NYC LL26 RS 6.1 Section 2.2.3
  • NFPA 101 section 7.2.2.5.5.3
  • In Canada ULC590S

 


G250R Installation Guide

G250R-H Installation Guide

 

Rated 5 based on 1 product reviews

Ecoglo's photoluminescent egress path markings can be used in a variety of applications to provide visibility in low light conditions. These code compliant photoluminescent strips can be either floor mounted, or wall mounted, and are used to mark the perimeter of any space, safely guiding patrons out of your building in the case of a power outage. Ecoglo's reliable, fail-safe photoluminescent perimeter markings enhance egress speeds and provide excellent visibility in all lighting conditions.

 

G3001

G5001 (STANDARD PERFORMANCE)

G6001

 

G3001 Data Sheet

G5001 Data Sheet

G6001 Data Sheet

 

Ecoglo Photoluminescent guidance strips can be used in a variety of applications to provide path marking in black out conditions.

Photoluminescent guidance is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.

 

  • IBC/IFC 2015 section 1025.2.3
  • NYC LL 141 Section 1024.2.3
  • NYC LL26 RS 6.1 Section 2.2.3
  • NFPA 101 section 7.2.2.5.5.3
  • In Canada ULC590S

 


G Series With Fasteners Installation Guide

 

Rated 5 based on 1 product reviews

Obstruction markings are a critical aspect of egress systems, and Ecoglo's line of photoluminescent strips and glow in the dark tape are the failsafe options you can trust. Obstruction demarcation allows patrons to confidently exit your building safely, removing worries about tripping or running into anything.

Charged by artificial or natural light, Ecoglo's photoluminescent strips and glow in the dark tape provide a steady, long-lasting glow, easily followed in any lighting condition.

 

OB20025

G250R-OB(-C)

G300F-OB

 


OB20025 Data Sheet
G250R-OB (-C) Data Sheet
G300F-OB Data Sheet

 

Photoluminescent guidance within interior exit stairways of highrise buildings are required by the following building and fire codes and standards.

 

  • IBC/IFC 2015 section 1025.2.3
  • NYC LL 141 Section 1024.2.3
  • NYC LL26 RS 6.1 Section 2.2.3
  • NFPA 101 section 7.2.2.5.5.3
  • In Canada ULC590S
     


G300F-OB Obstruction Tape Installation Guide

 

Rated 5 based on 1 product reviews

Ecoglo's line of express path marking products provide excellent visibility in exit paths which may be difficult to navigate in emergency conditions. Our photoluminescent strips and luminous egress path markings always turn on, even if back up lighting fails.

 

In addition to being completely fail safe, Ecoglo photoluminescent markings cut through shadows, enabling quicker egress speeds.

 

Our express pathmarking series offers a cost-effective solution to meeting the requirements of building and fire codes, requiring luminescent egress markings.

 

G250R-H & G300RS -H

G250R & G300RS

 

G250R Installation Guide

G250R-H Installation Guide

 

G250R-H Data Sheet

G300RS-H Data Sheet

G250R Data Sheet
G300RS Data Sheet

 

Rated 5 based on 1 product reviews

Ecoglo Photoluminescent tapes are the industry leader for performance and durability. Ecoglo tapes have a scratch resistant surface and an aggressive adhesive for maximum bonding strength.

Note:

  • Photoluminescent tapes require a smooth and clean surface for proper adhesion. Ecoglo recommends a test installation on each installation surface to test adhesion before beginning the installation.
  • Ecoglo does not recommend using photoluminescent tape for step edge markings.
  •  

G250R

G250F-LL141

G300F-OB 

 

G250F Tape Installation Guide

G300F-OB Obstruction Tape Installation Guide
 

Rated 5 based on 1 product reviews

The Ecoglo® EX Standard Series Photoluminescent Exit Signs are the favored solution to ensuring that your facility is equipped with the safest backup technology in an emergency. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light. If requested, the EX Standard Series signs come with a clear anodized aluminum frame and a universal mounting kit that guarantee the most efficient installation procedure for any location. Ecoglo® Photoluminescent EX standard series signs are rugged, require no electricity, reduce maintenance costs and as a result, provide the lowest life cycle costs available for an exit sign. LEED points qualified for energy conservation and sustainability..

 


EX Series Exit Sign Installation Guide

 

Rated 5 based on 1 product reviews

 

Photoluminescent FID is required within interior exit stairways of highrise buildings are required by the following building and fire codes and standards.
 

  • IBC/IFC 2015 section 1025.2.3
  • NYC LL 141 Section 1024.2.3
  • NYC LL26 RS 6.1 Section 2.2.3
  • NFPA 101 section 7.2.2.5.5.3
  • In Canada ULC590S


FID Installation Guide

 

Rated 5 based on 1 product reviews

R_02012

R_02012-G250R

 


R_02012 Data Sheet
R_02012-G250R Data Sheet

 

Photoluminescent Directional Signage is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.

 

  • IBC/IFC 2015 section 1025.2.3
  • NYC LL 141 Section 1024.2.3
  • NYC LL26 RS 6.1 Section 2.2.3
  • NFPA 101 section 7.2.2.5.5.3
  • In Canada ULC590S

 

Rated 5 based on 1 product reviews

DHM1010

DHM03YY

 

 

DHM1010 Data Sheet
DHM03YY Data Sheet

 

Photoluminescent Door Hardware Marking is required within interior exit stairways of high rise buildings are required by the following building and fire codes and standards.

 

  • IBC/IFC 2015 section 1025.2.3
  • NYC LL 141 Section 1024.2.3
  • NYC LL26 RS 6.1 Section 2.2.3
  • NFPA 101 section 7.2.2.5.5.3
  • In Canada ULC590S

 

Rated 5 based on 1 product reviews

Ecoglo®'s Photoluminescent Seat Markers utilize our patented manufacturing process to provide a quick charging, long-lasting self-luminous product. These seat markers offer excellent visibility for any venue which required seat identification. In all lighting conditions, seat numbers are clearly visible, and the photoluminescent product glows in the dark to allow patrons to find their seats in low lighting conditions. Our photoluminescent seat markers install easily, using a premium adhesive. Applied on a clean, dry surface the adhesive works to create a permanent, durable installation.

 

*Ecoglo®'s seat markers are available in a variety of shapes and sizes to best fit your facility, and are completely customizable.


Seat Markers Data Sheet

Rated 5 based on 1 product reviews

E20 Series non-slip glow strip is designed for installation onto flat steps and corridors. The ecoglo™ E20 Series is designed to be visible for several hours after the lights go out, having been charged from overhead or natural lighting.

 

Ecoglo Aisle Markers Data Sheet

Rated 5 based on 1 product reviews