Aeroseal Envelope

Duct & Envelope Air Sealing

CONTACT INFO
225 Byers Rd. Suite 1
Miamisburg, OH 45342
Phone: 937-428-9300
Request for information Aeroseal Envelope Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
building construction projects
SOCIAL
COMPANY OVERVIEW

Aeroseal Envelope's building envelope air sealing solution, AeroBarrier, ensures that you will achieve your air tightness goal every time. Our automated technology simplifies building envelope air sealing, is more effective than current manual methods while also being lower cost and is verified with a continuous blower door test run during the sealing process. AeroBarrier has proven success in multifamily and commercial buildings, as well as single family homes for both the exterior envelope and compartmentalization air sealing of party walls.

AeroBarrier's air sealing system pressurizes a space using a blower door and fan, then sprays an atomized sealant mist into that space, causing the sealant to follow the pressurized air escaping through leaks in the building envelope and sealing those leaks as the sealant passes through them. A blower door test is run continuously during the sealing process, providing air leakage results every 60 seconds and verifying that the air sealing goal has been met before our installing subcontractor leaves the job site.

ALL PRODUCTS

Single Family Homes Product - AeroBarrier  

AeroBarrier provides the most effective building envelope air sealing solution for single family homes, making it easier and more cost effective to achieve your air sealing goal – for any air leakage requirement from building code to Energy Star, Zero Energy Ready, Net Zero, or Passive House. Our automated solution eliminates most manual air sealing, and confirms you've achieved your air sealing goal using a continuous blower door test as the AeroBarrier installation is completed. The AeroBarrier sealant is GREENGUARD Gold certified with ultra low VOC's, making it very safe to use. Work by other trades can resume 30 minutes after installation is complete.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Single Family Homes Product Case Studies  

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

PROJECT OVERVIEW

BUILDINGTwo-story home

LOCATIONCincinnati, Ohio

AEROSEAL CONTRACTORSHader Solutions

GOALGet sufficient heat to upstairs bedrooms; reduce energy costs

BEFORE AEROSEAL760 CFM of leakage

AFTER AEROSEAL46 CFM of leakage

RESULTSEven temperatures throughout the house; eliminated window A/C, lowered yearly energy bills $1,392. Dramatic reduction in need to dust.

Rated 5 based on 1 product reviews

PROJECT OVERVIEW

BUILDINGNew home construction

LOCATIONMankato, Minnesota

AEROSEAL CONTRACTORSAeroseal of Rochester

GOALMeet building code for duct tightness

BEFORE AEROSEAL537.8 CFM: 26% system leakage

AFTER AEROSEAL24.2 CFM: 1.2% system leakage

RESULTSIn less than 4 hours and without demolition, Aeroseal of Rochester was able to seal the duct system and exceed code requirements

Rated 5 based on 1 product reviews

Multifamily Buildings Product - AeroBarrier  

AeroBarrier provides extremely effective multifamily building envelope air sealing for both the exterior envelope and compartmentalization sealing of party walls. Any air leakage requirement is easily achieved and guaranteed, eliminates the inconsistencies of manual air sealing, and is immediately verified with an Envelope Sealing Report upon completion of the AeroBarrier sealing through a continuous blower door test used during the process. AeroBarrier's sealant is GREENGUARD Gold certified, with ultra low VOC's. Envelope Sealing Reports are provided for each multifamily living unit sealed and compartmentalized.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Multifamily Buildings Product Case Studies  

PROJECT OVERVIEW

BUILDING3-Story Rowhomes

BUILDERThrive Home Builders

LOCATIONWheat Ridge, CO

AEROBARRIER CONTRACTORSRocky Mountain AeroBarrier

GOALConsistently meet tightness requirements, eliminate issue with garage separation walls

PRE LEAKAGE5 ACH50

POST LEAKAGE1.6 ACH50

RESULTSReduced leakage 70% to consistently exceed code requirements, approach to garage separation being tested with the Department of Energy

Rated 5 based on 1 product reviews

PROJECT OVERVIEW

BUILDING600-Unit Multi-Family Development

BUILDERThe Wasatch Group

LOCATIONHerriman, UT

AEROBARRIER CONTRACTORSAeroBarrier West

GOALReduce energy consumption by 50% in a cost-effective manner to allow the solar-powered, all electric community to reach its goals

PRE LEAKAGE10 ACH50 average per unit

POST LEAKAGE< 1 ACH50 per unit

RESULTSThe design team did not overcompensate HVAC system size to hit performance goals, cutting HVAC costs in half and saving upfront capital. This helped qualified the project for rebates delivering a 150% return on investment. The impact of this air sealing technology has made AeroBarrier a standard on every Wasatch Group project.

Rated 5 based on 1 product reviews

PROJECT OVERVIEW

BUILDING6-Story Apartment

LOCATIONUpper West Side, Manhattan

ARCHITECTChris Benedict

GOALMeet Passive House levels after an initial failed test, and after plumbing, electrical, and sheetrock installation had been installed rendering manual sealing impractical.

PRE LEAKAGEIndustry's standard not met

POST LEAKAGE0.6ACH50

RESULTSUsing AeroBarrier, 34 units were sealed to passive house levels of 0.6ACH50 in just 8 days.

Rated 5 based on 1 product reviews

Commercial Buildings Product - AeroBarrier  

AeroBarrier provides architects, high performance building consultants, contractors, and developers with Guaranteed Air Sealing Made Easy for the building envelopes and compartmentalization of non-residential buildings. Our automated technology simplifies building envelope and shared wall air sealing, is more effective than current manual methods while also being lower cost, and guarantees that you will achieve your air infiltration goal. A continuous blower door test is run as part of the installation process, providing an Envelope Sealing Report confirming your air leakage goal has been met while our installing subcontractor is still on the jobsite. AeroBarrier's sealant is GREENGUARD Gold certified, with ultra low VOC's, and is very safe for job site environments.

Rated 5 based on 1 product reviews
SPECS CATALOGS DATASHEETS

Commercial Buildings Product - Case Studies  

PROJECT OVERVIEW

BUILDINGKing Abdullah University of Science and Technology (KAUST), Al Khawarizmi building

LOCATIONThuwal, Saudi Arabia

AEROBARRIER INSTALLERSAdvanced World Trading - AWT

KAUST ENGINEERBiju Reghuvaran

GOALSolve facility's alarms and mechanical shut down problems caused by condensation from humidity and moisture infiltration issues

AMOUNT OF EXTERIOR WALL SEALED32,904 SF of Wall Surface Area; 757 lineal feet of exterior wall

BEFORE AEROBARRIER41.28 ACH50, 61,571 CFM Leakage

AFTER AEROBARRIER2.2 ACH50, 3,732 CFM

RESULTSAchieved airtightness level of 2.2 ACH50 and a reduction in air leakage of 57,839 CFM (about a 94% reduction) and approximately $126,800 in estimated annual operational savings.

Rated 5 based on 1 product reviews