LUMIFLON CORROSION RESISTANCE
A LUMIFLON-based coating:
LUMIFLON AESTHETICS
Because LUMIFLON-based coatings offer crisp, clean colors and a wide range of glosses, designers and builders choose them to achieve a superior look from day one. And with LUMIFLON's ability to resist UV degradation, corrosion, and the ill-effects of chemical exposure, projects using LUMIFLON continue looking good for years to come with little or no maintenance required. That means markedly less fading, discoloration or chalking for the life of the coating - which is estimated at up to 60 years!
LUMIFLON ADVANTAGES
Architectural Protective Coatings: FEVE Technology
Course number:
AGC09AExplore different architectural coatings, specifically fluoropolymers, and their benefits. Learn how next-generation, fluoropolymer coating technology exhibits excellent weatherability, lowers maintenance costs, and is environmentally friendly.
Extending Infrastructure Life Using FEVE Bridge Coatings
Course number:
AGC09BIdentify FEVE fluoropolymer resin bridge coatings and review incentives for specifying FEVE industrial maintenance coatings for bridges in terms of performance, application, and maintenance. Review of real-time and accelerated testing history of FEVE coatings that demonstrate its proven performance and quantify life-cycle benefits of FEVE coating for bridges.