AGF Manufacturing, Inc.
AGF Manufacturing, Inc.
Fire Sprinkler Components
CONTACT INFO
100 Quaker Ln.
Malvern, PA 19355
Phone: 610-240-4900
Continuing Education Logo
Request for information AGF Manufacturing, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL

Continuing Education

As a manufacturer of code compliant fire sprinkler products for over 30 years, AGF Manufacturing is committed to educating the professionals within our industry. Our experts provide free, customized training at your site/school, in our Exton, PA training facility, or via online webinar. Please submit your request online for more information.



 

Rated 5 based on 1 product reviews

TESTanDRAIN® - Model 1000

AGF Manufacturing revolutionized the fire sprinkler industry with the Model 1000 TESTanDRAIN® single valve inspector’s test, which eliminated the time-and-space-consuming traditional loop assembly. Since then, TESTanDRAIN® valves have been installed on many fire protection systems throughout the world. TESTanDRAIN® valves are now made in more styles, in more sizes, and with more orifice options than any other valve on the market.

 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

COLLECTanDRAIN®

Auxiliary Drains (also called Low-Point Drains or Drum Drips) are required for each section of trapped pipe in a Dry or Pre-Action Fire Protection System. They collect the moisture that condensates from the pressurized air in the system while minimizing loss of air pressure during maintenance (see NFPA 13,

8.16.2.5.3.5*, A8.16.2.5.3.5).

 

Dry and Pre-Action Fire Protection Systems need to be maintained by emptying the auxiliary drains that collect water. Sprinkler system repairs can cost $5,000 to $10,000 or more every time an auxiliary drain fails, is vandalized, or is improperly maintained. AGF Manufacturing's COLLECTanDRAIN® Auxiliary Drain upgrades prevent system trips from improper maintenance or vandalism and, with regular maintenance, help prevent system breakdowns as a result of freeze-ups.

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

RiserPACK®

Save money, time, and space with RiserPACK floor control assemblies. AGF's residential and commercial RiserPACK manifolds cut the cost of buying and assembling the individual parts of a section floor control. We preassemble and test every unit in-house to save you time in the field. RiserPACK's configuration

reduces the space used by section floor controls by up to 75%. Residential models are available to meet the requirements of NFPA 13R or NFPA 13D. Commercial models meet NFPA 13 requirements. Available with or without pressure relief and can be assembled with additional features to meet custom specifications.

 

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Inspector'sTEST™

The Inspector’sTEST Model 3011BV is a 300 PSI rated ball valve designed to perform the remote inspector's test function on single story and other applications with the benefit of locating the orifice indoors.

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

CORRinSITE™

The CORRinSITE is a corrosion monitor manufactured from the same mild carbon steel as the system's piping, so its surface corrodes as the pipe corrodes. When the monitor corrodes beyond its limit, moisture penetrates the sealed chamber and transforms the brilliant white sight glass to a fluorescent orange color indicating a corrosion problem and a need for further pipe inspection.

 

The CORRinSITE was developed in response to the increase of corrosion related failures in both wet and dry fire protection systems. CORRinSITE, available in an in-line pipe and mechanical tee, provides a simple to install, maintenance-free, and inexpensive method to monitor for hidden corrosion problems in any fire protection system.

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

TESTanSAVE™

TESTanSAVE is a water containment system for fire sprinkler systems that recirculates the test water through the system during testing instead of discharging the test water to the outside.

 

For a sprinkler system to work effectively it needs to be tested regularly and each sprinkler system test requires regular water use. Usually, test water is released outside of the building wasting numerous gallons of water each test cycle. In this age of water conservation, AGF offers an alternative.

 

TESTanSAVE recirculates the sprinkler system test water back through the supply riser, eliminating the need to reintroduce new water into the sprinkler system during testing. Its three-step process is simple. First, water is brought in to perform the inspector's test on the first floor. Next, instead of water being drained to the outside, test water is recirculated into the system through the TESTanSAVE. Then, the recirculated water is used to perform the inspector's test on all the additional floors.

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PURGEnVENT™

NFPA 13 (2016) requires air vents on all wet pipe fire sprinkler systems. AGF offers the most economical, purpose-built manual air vent on the market and automatic air vents that have flexible installation options and do not leak.

 

NFPA 13 (2016)

7.1.5 Air Venting

A single air vent with a connection conforming to 8.16.6 shall be provided on each wet pipe system utilizing metallic pipe.

 

8.16.6* Air Venting

The vent required by 7.1.5 shall be located near a high point in the system to allow air to be removed from that portion of the system by one of the following methods:

 

  • Manual valve, minimum 1/2" (15mm) size
  • Automatic air vent
  • Other approved means

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS