AGS Stainless, Inc. - Cable Rail
AGS Stainless, Inc. - Cable Rail
Cable Railings
CONTACT INFO
7873 N. E. Day Rd.
Bainbridge Island, WA 98110
Toll Free: 888-842-9492
Phone: 206-842-9492
Continuing Education Logo
AIA LU/HSW
(health, safety, welfare)
Request for information AGS Stainless, Inc. - Cable Rail Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
WARRANTY

For Warrenty Information Click Here

Stainless Steel Round Top Rail Cable Railing - Clearview® Rainier

Stainless steel frame, cable and components custom-fabricated in our manufacturing plant to meet the unique conditions of your project and shipped ready-to-install to your door. We have a variety of sleek, beautiful, contemporary styles to accommodate the most discriminating tastes.

Rated 5 based on 1 product reviews

Stainless Steel Round Top Rail w/ Post Stem Reducer - Clearview® Rainier

Round Top Rail w/ Post Stem Reducer.

Rated 5 based on 1 product reviews

Stainless Steel Flat Top Rail w/ Post Stem Reducer - Clearview® Rainier

FlatTop Stainless Steel Cable Rail with post stem reducer.

Rated 5 based on 1 product reviews

Stainless Steel Wood Top Cable Railing - Clearview® Rainier

Wood Top Stainless Steel Cable Rail.

Rated 5 based on 1 product reviews

Stainless Steel Wood Top Rail w/ Post Stem Reducer - Clearview® Rainier

Wood Top Rail w/ Post Stem Reducer

Rated 5 based on 1 product reviews

Horizontal Bar Railings - Clearview® Olympus

Until now, installing horizontal bar railings in your home or office required onsite welding and fabrication. The real trick, however, was the quality of the onsite '"finishing'" of those welds. Our newest railing system changes all that! It is a component-based horizontal bar rail system that is fabricated in its entirety at our factory. We help you design the system; we create all the installation drawings and we do the welding, fabricating and Yes, the finishing. Installation is quick and easy '- requiring a few simple hand tools.

Rated 5 based on 1 product reviews

Horizontal Bar Top Mount Railing - Clearview® Olympus

Top Mount Railing Option

Rated 5 based on 1 product reviews

Horizontal Bar Side Mount Railing - Clearview® Olympus

Side Mount Railing Option

Rated 5 based on 1 product reviews

Horizontal Bar Round Top Railing - Clearview® Olympus

Round Top Railing Style

Rated 5 based on 1 product reviews

Horizontal Bar Flat Top Railing - Clearview® Olympus

Flat Top Railing Style

Rated 5 based on 1 product reviews

Horizontal Bar Wood Top Railing - Clearview® Olympus

Wood Top Railing Style

Rated 5 based on 1 product reviews

Stainless Steel Glass Railing - Clearview® Glacier

Stainless steel frame, components and clamps to receive glass panels. Fabricated with the same attention to detail as our cable railing to ensure an install-ready system arrives at your door.

Rated 5 based on 1 product reviews

Stainless Steel Glass Railing w/ Post Stem Reducer - Clearview® Glacier

Round Top Glass Rail with post stem reducer.

Rated 5 based on 1 product reviews

Stainless Steel Glass Panel Railing w/ Flat Top Rail - Clearview® Glacier

Glass Panel Railing w/ Flat Top Rail

Rated 5 based on 1 product reviews

Stainless Steel Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer - Clearview® Glacier

Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer

Rated 5 based on 1 product reviews

Stainless Steel Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer - Clearview® Glacier

Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer

Rated 5 based on 1 product reviews

StarLight, Solar Powered LED Accent Light - StarLight

Create a warm lighting welcome and added safety and use for lighting walkways, balconies, garage door jambs, or further customize your ClearviewA® Railing System!
  • Solar Powered LED Accent Light
  • Up to 12 hours of light
  • Three light channels create a unique point of interest
  • Open bottom allows for a dramatic column of light
  • Pre-drilled for easy mounting (hardware included)
  • Kits for mounting to metal are available
  • Highly corrosion-resistant A316 (marine grade), brushed stainless steel shell
  • Rechargeable AAA NiCAD battery included
  • Uses:
  • Path lights
  • Garage door jambs
  • Deck post accents
  • Many more!
Rated 5 based on 1 product reviews