YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Airolite Co. (The)
>
CAD
>
Sun Control
Collapse
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield
, WI
54476
Phone:
715-841-8757
http://www.airolite.com
Request for information
Airolite Co. (The)
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
SOCIAL
Sun Control
ASC4, 4 in arfoil blade
download:
DWG
view:
PDF
ASC6, 6 in airfoil blade
download:
DWG
view:
PDF
ASC8, 8 in airfoil blade
download:
DWG
view:
PDF
FSC4, 4 in fan blade
download:
DWG
view:
PDF
FSC6, 6 in fan blade
download:
DWG
view:
PDF
TSC4, 4 in rectangular tube blade
download:
DWG
view:
PDF
TSC6, 6 in rectangular tube blade
download:
DWG
view:
PDF
TSC8, 8 in rectangular tube blade
download:
DWG
view:
PDF
ZSC4, 4 in zee louver blade
download:
DWG
view:
PDF