The All Weather Insulated Panels Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

AdobeTexture™ (HE40-A) image

AdobeTexture™ (HE40-A)

Our HE40A AdobeTextureTM insulated metal wall panels offer a matte finish with a multi-textured profile that offers a very similar appearance of troweled stucco-facing - plenty of texture and feel. All without the need for additional factory- or field-applied stucco coatings. Of course, our HE40AAdobeTextureTM insulated metal panels offer superb R values, long-term energy efficiency and easy one-step assembly for reduced construction costs.
Rated 5 based on 1 product reviews
Flat (FL40) Flat Architectural Wall Panel image

Flat (FL40) Flat Architectural Wall Panel

Our flat wall panels are produced with either a smooth or standard embossed face and offer a perfect solution for designers seeking a high-end architectural look with all the thermal benefits that insulated metal panels offer.
Rated 5 based on 1 product reviews
Hard Wall (HW40) image

Hard Wall (HW40)

HW40 Hard Wall Panel is ideal for interior high traffic areas such as loading docks or keg storage rooms. The OSB is inserted behind the exposed steel facing to provide substantial strength to resist damage from impact. The panel is also ideally suited for hanging electrical boxes and piping. Consult your local AWIP representative for specific attachment requirements.
Rated 5 based on 1 product reviews
Heavy Embossed (HE40) image

Heavy Embossed (HE40)

The distinctive pattern of our Heavy Embossed pattern makes this panel ideal for exterior walls of industrial or commercial facilities where a non-profiled appearance is desired at an affordable price.
Rated 5 based on 1 product reviews
Mesa (DM40) image

Mesa (DM40)

Our Mesa profile panel is the perfect economical choice for exterior / interior wall and ceiling applications on industrial and cold storage buildings.
Rated 5 based on 1 product reviews
Mesa (DM45) image

Mesa (DM45)

DM45 is our widest Mesa panel featuring monolithic tongue and groove joinery for fast, easy installation. It is specifically designed for interior wall and ceiling applications.
Rated 5 based on 1 product reviews
Striated Wall Panels (ST40) image

Striated Wall Panels (ST40)

Our Striated wall panels offer an extremely economical exterior or interior solution where a flat, clean appearance is desired. The nominal embossed striations add rigidity and ensure an acceptable flatness tolerance.
Rated 5 based on 1 product reviews
Wood Grain (MV40-T) image

Wood Grain (MV40-T)

A classic "retro" look of T1-11 plywood, making these insulated metal panels a stylish addition to any metal building but with high R values and premium energy efficiency. Low gloss scarfed wood grain pattern coupled with our micro-rib profile creates a traditional T1-11 style plywood appearance. This "retro" wall panel comes in four standard colors and includes a long life factory finished paint system along with exceptional performance characteristics of a composite insulated panel.
Rated 5 based on 1 product reviews
Wood Grain (MV40-W) image

Wood Grain (MV40-W)

A "retro" look with a wide grain for insulated metal panels, making any metal building stylish with high R values and premium energy efficiency. The bold low gloss wood grain pattern coupled with our micro-rib profile creates a scored plywood appearance. This unique wall panel comes in four standard colors and includes a long life factory finished paint system along with the exceptional performance characteristics of a composite insulated panel.
Rated 5 based on 1 product reviews
HR Series (HR3) image

HR Series (HR3)

HR3 roof and wall panels are an economical solution compared to field assembled High Rib roof applications. This 40'" wide panel installs quickly and easily by through fastening into supporting members. A unique EPDM gasketed saddle washer allows the fastener to be located at the standing ribs and out of shed water.
Rated 5 based on 1 product reviews
HR Series (HR5) image

HR Series (HR5)

HR5 roof panels are an economical alternative to field assembled High Rib roof applications. This 5 Rib profile allows for long span requirements and/or severe loading conditions. This 40" wide panel installs quickly and easily by through fastening into supporting members. A unique EPDM gas-keted saddle washer allows the fastener to be located at the standing ribs and out of shed water.
Rated 5 based on 1 product reviews
Standing Seam (SR2) image

Standing Seam (SR2)

The look of traditional standing seam integrated with the benefits of an insulated metal panel - a great alternative to field assembled roofing components.
Rated 5 based on 1 product reviews
1-Hour Rated Wall Panel (fiRe) image

1-Hour Rated Wall Panel (fiRe)

fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes
Rated 5 based on 1 product reviews
Heavy Embossed Fire Wall Panel (HE42-MF) image

Heavy Embossed Fire Wall Panel (HE42-MF)

The distinctive pattern of our Heavy Embossed profile makes this fire rated panel ideal for exterior walls of industrial or commercial facilities where a non-profiled appearance is desired.
Rated 5 based on 1 product reviews
Planked Fire Wall Panel (PL42-MF ) image

Planked Fire Wall Panel (PL42-MF )

Our PL42-MF planked fire rated panel is the perfect economical choice for exterior / interior wall applications on industrial and cold storage buildings.
Rated 5 based on 1 product reviews
Roof Deck (RD1) image

Roof Deck (RD1)

Our RD1 Roof Deck panel combines into a single component the steel deck, insulation and substrate necessary for white single ply membrane or non-structural standing seam roof coverings - an economical alternative to rigorous and expensive field-assembled roof deck systems.
Rated 5 based on 1 product reviews
Roof Deck (RD5) image

Roof Deck (RD5)

Our Roof Deck panel combines into a single component the steel deck, insulation and substrate necessary for white single ply membrane or non-structural standing seam roof coverings - an economical alternative to rigorous and expensive field assembled roof deck systems.
Rated 5 based on 1 product reviews
Wall Lites image

Wall Lites

All Weather Insulated Panels polycarbonate wall lites are an excellent daylighting solution designed to perfectly integrate with AWIP wall panels. Wall lite system includes standard trims and capture extrusions.
Rated 5 based on 1 product reviews
FASSADE™ image

FASSADE™

The FASSADE Insulated Wall System incorporates an easy-to-install, single component insulated panel core with the ability to customize your building''s exterior with any of Vicwest''s wide and trusted range of cladding options '- from the clean lines of our AD 300 profile to the myriad of finishes of our custom fabricated Architectural Panel systems.
Rated 5 based on 1 product reviews
Colors and Finshes image

Colors and Finshes

All Weather Insulated Panels offers solutions to a multitude of building designs and performance requirements. In addition to our standard paint systems, All Weather can provide multilayered coil coat systems formulated to withstand a variety of aggressive environments. Specifically, these specially formulated paint finishes act not only as an excellent barrier against corrosive or extreme weather conditions, but will enhance resistance to surface chalk and fade.
Rated 5 based on 1 product reviews
Sustainability image

Sustainability

All Weather Insulated Panels is committed to the future and the environment. Our insulated metal panels are manufactured to deliver superior thermal capabilities designed to minimize the use of energy required in the heating and cooling of buildings. We manufacture using materials that meet or exceed regulatory standards for the reduction of global warming potential and our panels have zero ozone depleting potential. We also use recyclable materials to produce 100% recyclable products and incorporate finishes that are engineered to reduce the carbon footprint and maximize solar reflectance and thermal emissivity.
Rated 5 based on 1 product reviews
Design Considerations image

Design Considerations

Rated 5 based on 1 product reviews
Resource Library image

Resource Library

Rated 5 based on 1 product reviews
Aviation image

Aviation

Rated 5 based on 1 product reviews
Car Dealerships image

Car Dealerships

Rated 5 based on 1 product reviews
Cold Storage image

Cold Storage

Rated 5 based on 1 product reviews
Educational image

Educational

Rated 5 based on 1 product reviews
Harbor & Coastal image

Harbor & Coastal

Rated 5 based on 1 product reviews
Hospital & Medical image

Hospital & Medical

Rated 5 based on 1 product reviews
Military image

Military

Rated 5 based on 1 product reviews
Office & Retail image

Office & Retail

Rated 5 based on 1 product reviews
Other image

Other

Rated 5 based on 1 product reviews
Warehouse image

Warehouse

Rated 5 based on 1 product reviews
Wineries & Breweries image

Wineries & Breweries

Rated 5 based on 1 product reviews